Home Power management Load switches

TPS22992

ACTIVE

Product details

Product type Load switches Current limit type Short circuit protection Vin (max) (V) 5.5 Vin (min) (V) 0.1 Imax (A) 6 Rating Catalog Features Inrush current control, Power good signal, Quick output discharge, Short circuit protection, Thermal shutdown Number of channels 1 Quiescent current (Iq) (typ) (µA) 0.07 Shutdown current (ISD) (typ) (µA) 0.1 Soft start Adjustable Rise Time Ron (typ) (mΩ) 8.7 Operating temperature range (°C) -40 to 125
Product type Load switches Current limit type Short circuit protection Vin (max) (V) 5.5 Vin (min) (V) 0.1 Imax (A) 6 Rating Catalog Features Inrush current control, Power good signal, Quick output discharge, Short circuit protection, Thermal shutdown Number of channels 1 Quiescent current (Iq) (typ) (µA) 0.07 Shutdown current (ISD) (typ) (µA) 0.1 Soft start Adjustable Rise Time Ron (typ) (mΩ) 8.7 Operating temperature range (°C) -40 to 125
WQFN-HR (RXP) 8 1.875 mm² (1.5 mm × 1.25 mm) WQFN-HR (RXN) 8 1.5625 mm² (1.25 mm × 1.25 mm)
  • Input operating voltage range (VIN):
    • TPS22992: 0.1 V to 5.5 V
    • TPS22992S: 1 V to 5.5 V
  • Bias voltage supply (VBIAS): 1.5 V to 5.5 V
  • Maximum continuous current: 6 A
  • On-resistance (RON): 8.7 mΩ (typ.)
  • Adjustable slew rate control
  • Adjustable quick output discharge (QOD)
  • Open drain Power Good (PG) signal
  • Low power consumption:
    • ON state (IQ): 10 µA (typ.) for TPS22992
    • ON state (IQ): 30 µA (typ.) for TPS22992S
    • OFF state (ISD): 0.1 µA (typ.)
  • Short circuit protection (TPS22992S only)
  • Thermal shutdown
  • Smart ON pin pulldown (RPD,ON)
    • ON ≥ VIH (ION): 25 nA (typ.)
    • ON ≤ VIL (RPD,ON): 500 kΩ (typ.)
  • Input operating voltage range (VIN):
    • TPS22992: 0.1 V to 5.5 V
    • TPS22992S: 1 V to 5.5 V
  • Bias voltage supply (VBIAS): 1.5 V to 5.5 V
  • Maximum continuous current: 6 A
  • On-resistance (RON): 8.7 mΩ (typ.)
  • Adjustable slew rate control
  • Adjustable quick output discharge (QOD)
  • Open drain Power Good (PG) signal
  • Low power consumption:
    • ON state (IQ): 10 µA (typ.) for TPS22992
    • ON state (IQ): 30 µA (typ.) for TPS22992S
    • OFF state (ISD): 0.1 µA (typ.)
  • Short circuit protection (TPS22992S only)
  • Thermal shutdown
  • Smart ON pin pulldown (RPD,ON)
    • ON ≥ VIH (ION): 25 nA (typ.)
    • ON ≤ VIL (RPD,ON): 500 kΩ (typ.)

The TPS22992x product family consists of two devices: TPS22992 and TPS22992S. Each device is a single-channel load switch with an 8.7-mΩ power MOSFET designed to maximize power density in applications up to 5.5 V and 6 A. A configurable rise time provides flexibility for power sequencing and minimizes inrush current for high capacitance loads.

The switch is controlled by an enable pin (ON), which is capable of interfacing directly with low voltage GPIO signals (VIH = 0.8 V). The TPS22992x device has an optional QOD pin for quick output discharge when switch is turned off, and the fall time (tFALL) of the output can be adjusted through an external resistor. There is a Power Good (PG) signal on the device that indicates when the main MOSFET is fully turned on, which can be used to enable a downstream load.

Both TPS22992x devices come with thermal shutdown to ensure protection in high temperature environments. The TPS22992S device also integrates overcurrent protection, preventing damage to the device if the output is shorted to ground during operation or start-up.

For small form factor applications, the TPS22992x devices are available in a 1.25 × 1.25mm, 0.4-mm pitch, 8-pin WQFN package. The TPS22992 device is also available in a 1.5 × 1.25 mm, 0.5-mm pitch, 8-pin WQFN package where a wider pin pitch is needed. Both devices are characterized for operation over the free-air temperature range of –40°C to +125°C.

The TPS22992x product family consists of two devices: TPS22992 and TPS22992S. Each device is a single-channel load switch with an 8.7-mΩ power MOSFET designed to maximize power density in applications up to 5.5 V and 6 A. A configurable rise time provides flexibility for power sequencing and minimizes inrush current for high capacitance loads.

The switch is controlled by an enable pin (ON), which is capable of interfacing directly with low voltage GPIO signals (VIH = 0.8 V). The TPS22992x device has an optional QOD pin for quick output discharge when switch is turned off, and the fall time (tFALL) of the output can be adjusted through an external resistor. There is a Power Good (PG) signal on the device that indicates when the main MOSFET is fully turned on, which can be used to enable a downstream load.

Both TPS22992x devices come with thermal shutdown to ensure protection in high temperature environments. The TPS22992S device also integrates overcurrent protection, preventing damage to the device if the output is shorted to ground during operation or start-up.

For small form factor applications, the TPS22992x devices are available in a 1.25 × 1.25mm, 0.4-mm pitch, 8-pin WQFN package. The TPS22992 device is also available in a 1.5 × 1.25 mm, 0.5-mm pitch, 8-pin WQFN package where a wider pin pitch is needed. Both devices are characterized for operation over the free-air temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS22997 ACTIVE 5.5-V 10-A 4-mΩ on-resistance load switch with power good Higher current (10-A), lower RON (4-mΩ) device
TPS25981 ACTIVE 2.7-V to 16-V, 10-A, 6-mΩ eFuse with transient overcurrent blanking timer Current monitor, quick output discharge, lower RON, and overvoltage lockout in a larger package.

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TPS22992x 5-V, 8.7-mΩ, 6-A Load Switch With Adjustable Rise Time datasheet (Rev. A) PDF | HTML Dec 21, 2021
Technical article How innovative packaging can drive higher power density in load switches PDF | HTML Feb 23, 2022
Certificate TPS22992EVM EU RoHS Declaration of Conformity (DoC) Jun 3, 2021
Application note Basics of Load Switches (Rev. A) Sep 5, 2018
Application note Managing Inrush Current (Rev. A) May 28, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22992EVM — TPS22992 evaluation module for 5.5-V, 6-A load switch

The TPS22992EVM is a two-layer PCB containing the TPS22992 load switch device. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low-resistance pathway into and out of the device under test. Test point connections (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS22992SEVM — TPS22992S evaluation module for 5.5-V, 6-A current-limited load switch

The TPS22992S evaluation module (EVM) is a two-layer PCB containing the TPS22992S load switch device. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low-resistance pathway in and out of the device under test. Test (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS22992 PSpice Model

SLVMDR1.ZIP (145 KB) - PSpice model
Supported products & hardware
Simulation model

TPS22992S PSpice Transient Model

SLVMDU5.ZIP (6826 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN-HR (RXP) 8 Ultra Librarian
WQFN-HR (RXN) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos