Home Power management Power over Ethernet (PoE) ICs Powered devices

TPS23731

ACTIVE

IEEE 802.3bt type 3 class 1-4 PoE PD with no-opto flyback DC-DC controller

Product details

PoE standards supported 802.3at Type 1 (802.3af), 802.3at Type 2, 802.3bt Type 3 PD power level 13W, 25W DC/DC control PD and DC/DC Vin (max) (V) 60 Vin (min) (V) 10.2 PoE current limit (min) (mA) 750 PoE inrush limit (mA) (typ) (A) 0.14 rDS(on) per FET (typ) (mΩ) 300 Features Adapter priority, Advanced startup, Automatic MPS, Error amplifier, Inrush delay, Primary-side adapter priority, Primary-side regulation, Spread-spectrum frequency dithering, Thermal shutdown Fault response Auto Retry Operating temperature range (°C) -40 to 125 Rating Catalog
PoE standards supported 802.3at Type 1 (802.3af), 802.3at Type 2, 802.3bt Type 3 PD power level 13W, 25W DC/DC control PD and DC/DC Vin (max) (V) 60 Vin (min) (V) 10.2 PoE current limit (min) (mA) 750 PoE inrush limit (mA) (typ) (A) 0.14 rDS(on) per FET (typ) (mΩ) 300 Features Adapter priority, Advanced startup, Automatic MPS, Error amplifier, Inrush delay, Primary-side adapter priority, Primary-side regulation, Spread-spectrum frequency dithering, Thermal shutdown Fault response Auto Retry Operating temperature range (°C) -40 to 125 Rating Catalog
VQFN (RMT) 45 35 mm² 7 x 5
  • Complete IEEE 802.3bt Type 3 (Class 1-4) and 802.3at PoE PD Solution
    • EA Gen 2 logo-ready (PoE 2 PD Controller)
    • Robust 100-V, 0.3-Ω (typ) Hotswap MOSFET
    • Supports power levels for up to 30-W operation
  • Integrated PWM controller for flyback configuration
    • Flyback control with primary-side regulation
      • Supports CCM operation
      • ±1.5% (typ, 5-V output) load regulation (0-100% load range) — with Sync FET
      • ±3% (typ, 12-V output) load regulation (5-100% load range) — diode rectified
    • Also supports secondary-side regulation
    • Soft-start control with advanced startup and hiccup mode overload protection
    • Soft-stop shutdown
    • Adjustable frequency with synchronization
    • Programmable frequency dithering for EMI
  • Automatic Maintain Power Signature (MPS)
    • Auto-adjust to PSE type and load current with auto-stretch
  • Primary adapter priority input
  • –40°C to 125°C junction temperature range
  • Complete IEEE 802.3bt Type 3 (Class 1-4) and 802.3at PoE PD Solution
    • EA Gen 2 logo-ready (PoE 2 PD Controller)
    • Robust 100-V, 0.3-Ω (typ) Hotswap MOSFET
    • Supports power levels for up to 30-W operation
  • Integrated PWM controller for flyback configuration
    • Flyback control with primary-side regulation
      • Supports CCM operation
      • ±1.5% (typ, 5-V output) load regulation (0-100% load range) — with Sync FET
      • ±3% (typ, 12-V output) load regulation (5-100% load range) — diode rectified
    • Also supports secondary-side regulation
    • Soft-start control with advanced startup and hiccup mode overload protection
    • Soft-stop shutdown
    • Adjustable frequency with synchronization
    • Programmable frequency dithering for EMI
  • Automatic Maintain Power Signature (MPS)
    • Auto-adjust to PSE type and load current with auto-stretch
  • Primary adapter priority input
  • –40°C to 125°C junction temperature range

The TPS23731 device combines a Power over Ethernet (PoE) powered device (PD) interface, and a current-mode DC-DC controller optimized for flyback switching regulator designs where the use of primary-side regulation (PSR) is supported. The PoE interface supports the IEEE 802.3bt and IEEE 802.3at standard s for applications needing up to 25.5 W or less at PD input.

Programmable spread spectrum frequency dithering (SSFD) is provided to minimize the size and cost of EMI filter. Advanced Startup with adjustable soft-start helps to use minimal bias capacitor while simplifying converter startup and hiccup design, also ensuring that IEEE 802.3bt /at startup requirements are met.

The soft-stop feature minimizes stress on switching sync FET(s), allowing FET BOM cost reduction.

The PSR feature of the DC-DC controller uses feedback from an auxiliary winding for control of the output voltage, eliminating the need for external shunt regulator and optocoupler. It is optimized for continuous conduction mode (CCM), and can work with secondary side synchronous rectification, resulting in optimum efficiency, regulation accuracy and step load response over multiple outputs.

The DC-DC controller features slope compensation and blanking. Typical switching frequency is 250 kHz.

The automatic MPS enables applications with low power modes or multiple power feeds. It automatically adjusts its pulsed current amplitude and duration according to PSE Type and system conditions, to maintain power while minimizing consumption.

The TPS23731 device combines a Power over Ethernet (PoE) powered device (PD) interface, and a current-mode DC-DC controller optimized for flyback switching regulator designs where the use of primary-side regulation (PSR) is supported. The PoE interface supports the IEEE 802.3bt and IEEE 802.3at standard s for applications needing up to 25.5 W or less at PD input.

Programmable spread spectrum frequency dithering (SSFD) is provided to minimize the size and cost of EMI filter. Advanced Startup with adjustable soft-start helps to use minimal bias capacitor while simplifying converter startup and hiccup design, also ensuring that IEEE 802.3bt /at startup requirements are met.

The soft-stop feature minimizes stress on switching sync FET(s), allowing FET BOM cost reduction.

The PSR feature of the DC-DC controller uses feedback from an auxiliary winding for control of the output voltage, eliminating the need for external shunt regulator and optocoupler. It is optimized for continuous conduction mode (CCM), and can work with secondary side synchronous rectification, resulting in optimum efficiency, regulation accuracy and step load response over multiple outputs.

The DC-DC controller features slope compensation and blanking. Typical switching frequency is 250 kHz.

The automatic MPS enables applications with low power modes or multiple power feeds. It automatically adjusts its pulsed current amplitude and duration according to PSE Type and system conditions, to maintain power while minimizing consumption.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS23730 ACTIVE IEEE 802.3bt type-3 class 1-6 PoE 2 PD with high efficiency DC-DC controller Pin-to-pin upgrade for up to 51-W applications
TPS23734 ACTIVE IEEE 802.3bt type 3 class 1-4 PoE PD with high efficiency DC-DC control Pin-to-pin upgrade with active clamp forward (ACF) support for high efficiency applications

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS23731 IEEE 802.3bt Type 3 Class 1-4 PoE PD with No-Opto Flyback DC-DC Controller datasheet PDF | HTML 02 Oct 2020
EVM User's guide TPS23731EVM-095 Evaluation Module (Rev. A) PDF | HTML 02 Aug 2023
Application note PoE Powered Devices Debug Guidelines PDF | HTML 19 Jul 2021
Application note PoE PD Schematic Review Guidelines PDF | HTML 29 Apr 2021
Certificate TPS23731EVM-095 EU RoHs Declaration of Conformity (DoC) 13 Nov 2020
Application note Soft-Stop: TPS2373X Feature Explanation PDF | HTML 27 Oct 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS23731EVM-095 — TPS23731 IEEE802.3bt type 3 Class 4 PoE PD applications evaluation module

The TPS23731 evaluation module (TPS23731EVM-095) contains evaluation and reference circuitry for the TPS23731, which is a IEEE802.3bt Type 3 Class 4 PoE PD controller suitable for Class 4 (25.5W) PoE PD applications.

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP22806 — Class 4 PoE PD isolated-flyback converter (12 V, 2.1 A) primary side regulation reference design

This reference design implements a Power over Ethernet (PoE) Power Device (PD) flyback converter with 12-V and 2.1-A output. TPS23731 PD and PWM controller provides all necessary functions to implement the PoE PD control and PWM control for the flyback converter. TPS23731 uses primary side (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RMT) 45 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos