Home Power management Power over Ethernet (PoE) ICs Powered devices

TPS2376-H

ACTIVE

IEEE 802.3af, 600mA capable, PD controller

Product details

PoE standards supported 802.3at Type 1 (802.3af) PD power level 13W, 25W DC/DC control PD Only Vin (max) (V) 57 Vin (min) (V) 0 PoE current limit (min) (mA) 625 PoE inrush limit (mA) (typ) (A) Programmable rDS(on) per FET (typ) (mΩ) 580 Features PG, Programmable UVLO, Thermal shutdown Fault response Auto Retry Operating temperature range (°C) -40 to 85 Rating Catalog
PoE standards supported 802.3at Type 1 (802.3af) PD power level 13W, 25W DC/DC control PD Only Vin (max) (V) 57 Vin (min) (V) 0 PoE current limit (min) (mA) 625 PoE inrush limit (mA) (typ) (A) Programmable rDS(on) per FET (typ) (mΩ) 580 Features PG, Programmable UVLO, Thermal shutdown Fault response Auto Retry Operating temperature range (°C) -40 to 85 Rating Catalog
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • Adjustable Turn-on Thresholds
  • Permits High-power 26 W Designs
  • Integrated 0.58-Ω, 100-V, Low-Side Switch
  • 15-kV System Level ESD Capable
  • Industrial Temperature Range: –40°C to 85°C
  • 8-Pin PowerPad™ SOIC Package
  • Adjustable Turn-on Thresholds
  • Permits High-power 26 W Designs
  • Integrated 0.58-Ω, 100-V, Low-Side Switch
  • 15-kV System Level ESD Capable
  • Industrial Temperature Range: –40°C to 85°C
  • 8-Pin PowerPad™ SOIC Package

The 8-pin integrated circuit contains all of the features needed to develop a high power IEEE 802.3af style powered device (PD). The TPS2376-H offers a higher current limit and increased thermal dissipation capability over the TPS237X family of devices. The TPS2376-H implements a fully compliant PoE interface while permitting non-standard implementations that draw more power. A 26 W PD may be constructed when working from a 52-V minimum PSE over 100 m of CAT-5 cable. The TPS2376-H features a 100-V rating, 600-mA capability, adjustable inrush limiting, fault protection with auto-retry, and true open-drain power-good functionality.

The 8-pin integrated circuit contains all of the features needed to develop a high power IEEE 802.3af style powered device (PD). The TPS2376-H offers a higher current limit and increased thermal dissipation capability over the TPS237X family of devices. The TPS2376-H implements a fully compliant PoE interface while permitting non-standard implementations that draw more power. A 26 W PD may be constructed when working from a 52-V minimum PSE over 100 m of CAT-5 cable. The TPS2376-H features a 100-V rating, 600-mA capability, adjustable inrush limiting, fault protection with auto-retry, and true open-drain power-good functionality.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS2378 ACTIVE IEEE 802.3at PoE High-Power PD interface with AUX Control Cost optimized alternative

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TPS2376-H IEEE802.3af, 600-mA Capable, PD Controller datasheet (Rev. B) PDF | HTML 09 Nov 2018
Application note PoE Powered Devices Debug Guidelines PDF | HTML 19 Jul 2021
Application note PoE PD Schematic Review Guidelines PDF | HTML 29 Apr 2021
Application note Lightning Surge Considerations for PoE Powered Devices 30 Apr 2015
Analog Design Journal Current balancing in four-pair, high-power PoE applications 18 May 2007
Application note High Power PoE PD Using the TPS2375/77-1 28 Feb 2006
Application note Wall Adapter Powers IEEE 802.3af Powered Device 01 Feb 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos