Home Power management Power protection switches & controllers Hot-swap controllers

TPS2483

ACTIVE

Product details

Vabsmax_cont (V) 40 Vin (max) (V) 36 Vin (min) (V) 9 Features Current monitoring, Fault output, I2C, Overcurrent protection, Power good signal, SMbus, Short circuit protection, adjustable UVLO Overcurrent response Circuit breaker, Current limiting, Power limiting Fault response Auto-retry Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.0003 Quiescent current (Iq) (max) (A) 0.00042 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
Vabsmax_cont (V) 40 Vin (max) (V) 36 Vin (min) (V) 9 Features Current monitoring, Fault output, I2C, Overcurrent protection, Power good signal, SMbus, Short circuit protection, adjustable UVLO Overcurrent response Circuit breaker, Current limiting, Power limiting Fault response Auto-retry Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.0003 Quiescent current (Iq) (max) (A) 0.00042 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
TSSOP (PW) 20 41.6 mm² (6.5 mm × 6.4 mm)
  • 9-V to 36-V Input Range, 40 V Abs. Max
  • Current, Voltage and Power Monitor
  • ±0.5% Accurate Current Monitoring
    (225°C < TJ < 85°C)
  • 16 Programmable I2C Addresses
  • Configurable Averaging Options
  • Programmable MOSFET SOA protection
  • High Side Gate Drive for External N-FET
  • Programmable Fault Timer
  • Open-Drain Power-Good Output
  • 20-Pin TSSOP Package
  • 9-V to 36-V Input Range, 40 V Abs. Max
  • Current, Voltage and Power Monitor
  • ±0.5% Accurate Current Monitoring
    (225°C < TJ < 85°C)
  • 16 Programmable I2C Addresses
  • Configurable Averaging Options
  • Programmable MOSFET SOA protection
  • High Side Gate Drive for External N-FET
  • Programmable Fault Timer
  • Open-Drain Power-Good Output
  • 20-Pin TSSOP Package

The TPS2482 and TPS2483 provide hotswap control and precision monitoring for 9-V to 36-V applications. Accurate voltage, current, and power monitoring is provided by a 16-bit A/D converter with a serial interface that is compatible with I2C and SMBus. Voltage and current measurements are interleaved and multiplied internally to provide concurrent power calculations. These devices have high current monitoring accuracy over temperature and a broad load range. This makes them well suited for applications where load identity and health is determined by current profile, such as remote radio heads or cellular antennae.

The hotswap section drives N-channel MOSFETs, with timed inrush and fault-current limiting. Advanced MOSFET safe operating area (SOA) protection is achieved by programmable constant-power foldback and a fixed current limit. This results in an exponential inrush current profile as shown in the start-up figure below. As VOUT ramps up and the VDS of the MOSFET is reduced the current increases keeping MOSFET power dissipation within its SOA at all times. The TPS2482 latches off after a hard fault, while the TPS2483 automatically attempts to restart after a cool-off delay.

The TPS2482 and TPS2483 can be dropped into existing TPS2480 and TPS2481 sockets to provide improved accuracy and operating voltage range. This can be accomplished with no PCB changes and minor software modifications.

While the standard monitoring function is limited to 36 V, with a few external components it is possible to monitor buses as high as 80 V. See special application description in High Voltage Application Example.

The TPS2482 and TPS2483 provide hotswap control and precision monitoring for 9-V to 36-V applications. Accurate voltage, current, and power monitoring is provided by a 16-bit A/D converter with a serial interface that is compatible with I2C and SMBus. Voltage and current measurements are interleaved and multiplied internally to provide concurrent power calculations. These devices have high current monitoring accuracy over temperature and a broad load range. This makes them well suited for applications where load identity and health is determined by current profile, such as remote radio heads or cellular antennae.

The hotswap section drives N-channel MOSFETs, with timed inrush and fault-current limiting. Advanced MOSFET safe operating area (SOA) protection is achieved by programmable constant-power foldback and a fixed current limit. This results in an exponential inrush current profile as shown in the start-up figure below. As VOUT ramps up and the VDS of the MOSFET is reduced the current increases keeping MOSFET power dissipation within its SOA at all times. The TPS2482 latches off after a hard fault, while the TPS2483 automatically attempts to restart after a cool-off delay.

The TPS2482 and TPS2483 can be dropped into existing TPS2480 and TPS2481 sockets to provide improved accuracy and operating voltage range. This can be accomplished with no PCB changes and minor software modifications.

While the standard monitoring function is limited to 36 V, with a few external components it is possible to monitor buses as high as 80 V. See special application description in High Voltage Application Example.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
LM5069 ACTIVE 9-V to 80-V hot swap controller with power limiting This product is an overall improved device to use in new designs.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet 36V Hotswap Controller with Digital Power Monitoring datasheet (Rev. A) PDF | HTML Mar 15, 2013
Selection guide Hot Swap Selection Tool Jul 28, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2483EVM-157 — TPS2483 Evaluation Module

The Texas Instruments TPS2483EVM-157 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS2483 power-over-Ethernet powered device and DC/DC controller. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

SLVC454 — TPS2482 and TPS2483 EVM GUI

Supported products & hardware
Calculation tool

TPS2480-81-90-91-92-93_CALC — TPS249x8x Design Calculator Rev B

Simply enter the input voltage, the output current, the output capacitance, and other application specifications into this spreadsheet calculator and the values of the required external components for TPS2480, TPS2481, TPS2490, TPS2491, TPS2492 or TPS2493, such as the sense resistance, the Timer (...)
Supported products & hardware
Calculation tool

TPS2482-3_CALC — TPS2482/TPS2483 Monitoring Accuracy Calculator

The TPS2482-3_CALC can be used to calculate the reporting accuracy of the TPS2482 and TPS2483 hot swap controller with digital power monitoring under user specified circuit conditions.

Supported products & hardware
Calculation tool

TVS-RECOMMENDATION-CALC — TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos