TPS25948

ACTIVE

3.5-V to 23-V, 12.2-mΩ, 8-A eFuse with bi-directional power delivery

alarmNotifications Order now

Product details

FET Internal Ron (typ) (mΩ) 12.2 Vin (min) (V) 3.5 Vin (max) (V) 23 Vabsmax_cont (V) 28 Current limit (min) (A) 1 Current limit (max) (A) 9 Overcurrent response Circuit breaker, current limiting Fault response Auto-retry, Latch-off Soft start Adjustable Overvoltage response Cut-off Features Adjustable soft start, Current monitoring, Fault output, Overcurrent protection, Overvoltage protection, Power good signal, Reverse current blocking always, Reverse polarity protection, Short-circuit protection, Thermal shutdown, adjustable UVLO UL recognition IEC62368, UL2367 Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Current monitoring, Inrush current control, Overvoltage protection, Power good signal, Reverse current blocking, Short circuit protection Quiescent current (Iq) (typ) (A) 0.000439 Quiescent current (Iq) (max) (A) 0.00064
FET Internal Ron (typ) (mΩ) 12.2 Vin (min) (V) 3.5 Vin (max) (V) 23 Vabsmax_cont (V) 28 Current limit (min) (A) 1 Current limit (max) (A) 9 Overcurrent response Circuit breaker, current limiting Fault response Auto-retry, Latch-off Soft start Adjustable Overvoltage response Cut-off Features Adjustable soft start, Current monitoring, Fault output, Overcurrent protection, Overvoltage protection, Power good signal, Reverse current blocking always, Reverse polarity protection, Short-circuit protection, Thermal shutdown, adjustable UVLO UL recognition IEC62368, UL2367 Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Current monitoring, Inrush current control, Overvoltage protection, Power good signal, Reverse current blocking, Short circuit protection Quiescent current (Iq) (typ) (A) 0.000439 Quiescent current (Iq) (max) (A) 0.00064
POWERWCSP (YWP) 12 See data sheet
  • Wide operating input voltage range: 3.5V to 23V
    • 28V absolute maximum
    • Can be powered from either IN or OUT
  • Integrated back-to-back FETs with low ON-resistance: RON = 12.2mΩ (typ)
  • Ideal diode operation with true reverse current blocking (RCB)
    • External pin control (RCBCTRL) to disable RCB and allow bi-directional power delivery in steady-state to support USB OTG or DRP operation
  • Fast overvoltage protection
    • Adjustable overvoltage lockout (OVLO) with 1µs (typ) response time
  • Overcurrent protection with load current monitor output (ILM)
    • Active current limit response
    • Adjustable threshold (ILIM) 1A–9A
      • ±10% accuracy (max) for ILIM > 3A
    • Adjustable transient blanking timer (ITIMER) to allow peak currents > ILIM
    • Output load current monitor accuracy: ±6% (typ) (IOUT ≥ 3A)
  • Fast-trip response for short-circuit protection
    • < 1µs (typ) response time
    • Adjustable and fixed thresholds
  • Active high enable input with adjustable undervoltage lockout threshold (UVLO)
  • Adjustable output slew rate control (dVdt)
  • Overtemperature protection
  • Digital outputs: Supply Good (SPLYGD/SPLYGD) and Fault Indication (FLT)
  • UL 2367 recognition (planned)
  • IEC 62368-1 CB certification (planned)
  • IEC 61000-4-5: 28V on IN
  • Small footprint: PowerWCSP 2.4mm × 1.7mm, 0.5mm pitch
  • Wide operating input voltage range: 3.5V to 23V
    • 28V absolute maximum
    • Can be powered from either IN or OUT
  • Integrated back-to-back FETs with low ON-resistance: RON = 12.2mΩ (typ)
  • Ideal diode operation with true reverse current blocking (RCB)
    • External pin control (RCBCTRL) to disable RCB and allow bi-directional power delivery in steady-state to support USB OTG or DRP operation
  • Fast overvoltage protection
    • Adjustable overvoltage lockout (OVLO) with 1µs (typ) response time
  • Overcurrent protection with load current monitor output (ILM)
    • Active current limit response
    • Adjustable threshold (ILIM) 1A–9A
      • ±10% accuracy (max) for ILIM > 3A
    • Adjustable transient blanking timer (ITIMER) to allow peak currents > ILIM
    • Output load current monitor accuracy: ±6% (typ) (IOUT ≥ 3A)
  • Fast-trip response for short-circuit protection
    • < 1µs (typ) response time
    • Adjustable and fixed thresholds
  • Active high enable input with adjustable undervoltage lockout threshold (UVLO)
  • Adjustable output slew rate control (dVdt)
  • Overtemperature protection
  • Digital outputs: Supply Good (SPLYGD/SPLYGD) and Fault Indication (FLT)
  • UL 2367 recognition (planned)
  • IEC 62368-1 CB certification (planned)
  • IEC 61000-4-5: 28V on IN
  • Small footprint: PowerWCSP 2.4mm × 1.7mm, 0.5mm pitch

The TPS25948xx family of eFuses is a highly integrated, circuit-protection and power-management solution in a small package. The devices provide multiple protection modes that use few external components and are a robust defense against overloads, short-circuits, voltage surges and excessive inrush current. With integrated back-to-back FETs, reverse current flow from output to input is blocked at all times, making the devices well suited for power MUX and ORing applications, as well as systems that need load side energy hold up storage if input power supply fails. The devices use a linear ORing based scheme to ensure almost zero DC reverse current and emulate ideal diode behavior with minimum forward voltage drop and power dissipation. The devices also provide an external pin control option to disable the reverse current blocking and allow bi-directional power delivery in steady-state.

Output slew rate and inrush current can be adjusted using a single external capacitor. Loads are protected from input overvoltage conditions by cutting off the output if input exceeds an adjustable overvoltage threshold. The devices respond to output overload by actively limiting the current. The output current limit threshold as well as the transient overcurrent blanking timer are user adjustable. The current limit control pin also functions as an analog load current monitor.

The devices are available in a 2.4mm × 1.7mm, 12-ball power wafer chip scale package (PowerWCSP) for improved thermal performance and reduced system footprint.

The devices are characterized for operation over a junction temperature range of –40°C to +125°C.

The TPS25948xx family of eFuses is a highly integrated, circuit-protection and power-management solution in a small package. The devices provide multiple protection modes that use few external components and are a robust defense against overloads, short-circuits, voltage surges and excessive inrush current. With integrated back-to-back FETs, reverse current flow from output to input is blocked at all times, making the devices well suited for power MUX and ORing applications, as well as systems that need load side energy hold up storage if input power supply fails. The devices use a linear ORing based scheme to ensure almost zero DC reverse current and emulate ideal diode behavior with minimum forward voltage drop and power dissipation. The devices also provide an external pin control option to disable the reverse current blocking and allow bi-directional power delivery in steady-state.

Output slew rate and inrush current can be adjusted using a single external capacitor. Loads are protected from input overvoltage conditions by cutting off the output if input exceeds an adjustable overvoltage threshold. The devices respond to output overload by actively limiting the current. The output current limit threshold as well as the transient overcurrent blanking timer are user adjustable. The current limit control pin also functions as an analog load current monitor.

The devices are available in a 2.4mm × 1.7mm, 12-ball power wafer chip scale package (PowerWCSP) for improved thermal performance and reduced system footprint.

The devices are characterized for operation over a junction temperature range of –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS25948xx 3.5V–23V, 12.2mΩ, 8A eFuse With Bi-directional Power Delivery datasheet (Rev. B) PDF | HTML 14 Jun 2024
EVM User's guide TPS25948EVM: Evaluation Module for TPS25948 eFuse (Rev. A) PDF | HTML 07 Jul 2023
Certificate TPS25948EVM EU RoHS Declaration of Conformity (DoC) 20 Sep 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS25948EVM — TPS25948 evaluation module for 3.5-V to 23-V, 8-A, 12-mΩ eFuse

The TPS25948 evaluation module allows reference circuit evaluation of the TPS25948 eFuse. The TPS25948 device is a 3.5-V to 23-V, 8-A eFuse with integrated 12-mΩ FET with reverse current protection, inrush current protection, programmable under voltage, over voltage protection and current limiting.

User guide: PDF | HTML
Calculation tool

TPS25948-CALC TPS25948 design calculator

The design calculator allows customer to size the external peripheral components while designing with TPS25948 eFuse
Supported products & hardware

Supported products & hardware

Products
eFuses & hot swap controllers
TPS25948 3.5-V to 23-V, 12.2-mΩ, 8-A eFuse with bi-directional power delivery
Calculation tool

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
POWERWCSP (YWP) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos