Home Power management Power protection switches & controllers eFuses (integrated hot swaps)

TPS25985

ACTIVE

4.5-V to 16-V, 0.59-mΩ, 80-A stackable compact eFuse with accurate and fast current monitor

Product details

Vabsmax_cont (V) 20 Vin (max) (V) 16 Vin (min) (V) 4.5 Current limit (max) (A) 60 Current limit (min) (A) 10 Features Adjustable current limit, Adjustable soft start, Current monitoring, Fault output, Overcurrent protection, Overvoltage protection, Power good signal, Stackable, Thermal shutdown, adjustable UVLO Overcurrent response Circuit breaker Fault response Auto-retry, Latch-off Ron (typ) (mΩ) 0.59 Overvoltage response Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.00045 Quiescent current (Iq) (max) (A) 0.00055 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
Vabsmax_cont (V) 20 Vin (max) (V) 16 Vin (min) (V) 4.5 Current limit (max) (A) 60 Current limit (min) (A) 10 Features Adjustable current limit, Adjustable soft start, Current monitoring, Fault output, Overcurrent protection, Overvoltage protection, Power good signal, Stackable, Thermal shutdown, adjustable UVLO Overcurrent response Circuit breaker Fault response Auto-retry, Latch-off Ron (typ) (mΩ) 0.59 Overvoltage response Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.00045 Quiescent current (Iq) (max) (A) 0.00055 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
VQFN-HR (RQP) 26 22.5 mm² 5 x 4.5
  • Input operating voltage range: 4.5 V to 16 V
    • 20-V absolute maximum
    • Withstands negative voltages up to –1 V at output
  • Integrated FET with low on-resistance: 0.59 mΩ (typ.)
  • Rated for 60-A RMS current and 80-A peak current
  • Supports parallel connection of multiple eFuses for higher current support
    • Active device state synchronization and load sharing during start-up and steady-state for unlimited scalability
  • Robust overcurrent protection
    • Adjustable overcurrent threshold (IOCP): 10 A to 60 A with accuracy of ±6% (max.)
    • Circuit-breaker response during steady state operation with adjustable transient blanking timer (ITIMER) to support peak currents up to 2 × IOCP
    • Adjustable active current limit during start-up (ILIM)
  • Robust short-circuit protection
    • Fast-trip response (< 200 ns) to output short-circuit events
    • Adjustable (2 × IOCP )and fixed thresholds
    • Immune to supply line transients — no nuisance tripping
  • Precise analog load current monitoring
    • ±1.4% accuracy
    • > 500-kHz bandwidth
  • Fast overvoltage protection (fixed 16.6-V threshold)
  • Adjustable output slew rate control (dVdt) for inrush current protection
  • Active high enable input with adjustable undervoltage lockout (UVLO)
  • Overtemperature Protection (OTP) to ensure FET SOA
    • Assured FET SOA: 12 W√s
  • Integrated FET health monitoring and reporting
  • Analog die temperature monitor output (TEMP)
  • Dedicated fault indication pin (FLT)
  • Power Good indication pin (PG)
  • Uncommitted general purpose fast comparator
  • Small footprint: QFN 4.5-mm × 5-mm, 0.6-mm pitch
    • 29-mil clearance between power and GND pins
  • 100% Pb Free
  • Input operating voltage range: 4.5 V to 16 V
    • 20-V absolute maximum
    • Withstands negative voltages up to –1 V at output
  • Integrated FET with low on-resistance: 0.59 mΩ (typ.)
  • Rated for 60-A RMS current and 80-A peak current
  • Supports parallel connection of multiple eFuses for higher current support
    • Active device state synchronization and load sharing during start-up and steady-state for unlimited scalability
  • Robust overcurrent protection
    • Adjustable overcurrent threshold (IOCP): 10 A to 60 A with accuracy of ±6% (max.)
    • Circuit-breaker response during steady state operation with adjustable transient blanking timer (ITIMER) to support peak currents up to 2 × IOCP
    • Adjustable active current limit during start-up (ILIM)
  • Robust short-circuit protection
    • Fast-trip response (< 200 ns) to output short-circuit events
    • Adjustable (2 × IOCP )and fixed thresholds
    • Immune to supply line transients — no nuisance tripping
  • Precise analog load current monitoring
    • ±1.4% accuracy
    • > 500-kHz bandwidth
  • Fast overvoltage protection (fixed 16.6-V threshold)
  • Adjustable output slew rate control (dVdt) for inrush current protection
  • Active high enable input with adjustable undervoltage lockout (UVLO)
  • Overtemperature Protection (OTP) to ensure FET SOA
    • Assured FET SOA: 12 W√s
  • Integrated FET health monitoring and reporting
  • Analog die temperature monitor output (TEMP)
  • Dedicated fault indication pin (FLT)
  • Power Good indication pin (PG)
  • Uncommitted general purpose fast comparator
  • Small footprint: QFN 4.5-mm × 5-mm, 0.6-mm pitch
    • 29-mil clearance between power and GND pins
  • 100% Pb Free

The TPS25985x is an integrated, high-current circuit protection and power management solution in a small package. The device provides multiple protection modes using very few external components and is a robust defense against overloads, short-circuits, and excessive inrush current.

Applications with particular inrush current requirements can set the output slew rate with a single external capacitor. Output current limit level can be set by user as per system needs. A user adjustable overcurrent blanking timer allows systems to support transient peaks in the load current without tripping the eFuse.

Multiple TPS25985x devices can be connected in parallel to increase the total current capacity for high power systems. All devices actively synchronize their operating state and share current during start-up as well as steady state to avoid over-stressing some of the devices which can result in premature or partial shutdown of the parallel chain.

An integrated fast and accurate sense analog load current monitor facilitates predictive maintenance and advanced dynamic platform power management techniques such as Intel PSYS and PROCHOT# to maximize system throughput and power supply utilization.

The devices are characterized for operation over a junction temperature range of –40°C to +125°C.

The TPS25985x is an integrated, high-current circuit protection and power management solution in a small package. The device provides multiple protection modes using very few external components and is a robust defense against overloads, short-circuits, and excessive inrush current.

Applications with particular inrush current requirements can set the output slew rate with a single external capacitor. Output current limit level can be set by user as per system needs. A user adjustable overcurrent blanking timer allows systems to support transient peaks in the load current without tripping the eFuse.

Multiple TPS25985x devices can be connected in parallel to increase the total current capacity for high power systems. All devices actively synchronize their operating state and share current during start-up as well as steady state to avoid over-stressing some of the devices which can result in premature or partial shutdown of the parallel chain.

An integrated fast and accurate sense analog load current monitor facilitates predictive maintenance and advanced dynamic platform power management techniques such as Intel PSYS and PROCHOT# to maximize system throughput and power supply utilization.

The devices are characterized for operation over a junction temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS25990 ACTIVE 2.9-V to 16-V, 0.79-mΩ, 60-A eFuse with digital telemetry controller With PMBUS
Similar functionality to the compared device
TPS24771 ACTIVE 2.5-V to 18-V hot swap controller with high performance with analog current monitor Offers similar voltage range with higher current limit

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS25985EVM — TPS25985 evaluation module for 4.5-V to 16-V, 80-A, 0.59-mΩ eFuse

The TPS25985EVM eFuse evaluation board allows reference circuit evaluation of the TPS25985 eFuse. The TPS25985 device is a 4.5-V to 16-V, 80-A eFuse with integrated 0.59-mΩ FET with overcurrent, inrush current protection, adjustable overcurrent transient blanking timer, programmable undervoltage, (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS25985x PSpice Transient Model (Rev. A)

SLVMDZ3A.ZIP (220 KB) - PSpice Model
Calculation tool

SLVRBL0 TPS25985 Design Calculator

Supported products & hardware

Supported products & hardware

Products
eFuses (integrated hot swaps)
  • TPS25985 4.5-V to 16-V, 0.59-mΩ, 80-A stackable compact eFuse with accurate and fast current monitor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-050077 — 4kW, 12V input power path protection reference design using stackable eFuse

This reference design illustrates a 12V, 4kW input power path protection system for data center servers, using six TPS25985 eFuse devices in parallel. The TPS25985x is a compact, package-integrated, parallelizable, high-current circuit protection and power management device. The primary goal of (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RQP) 26 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos