Home Power management Power protection switches & controllers eFuses (integrated hot swaps)

TPS2640

ACTIVE

Product details

Vabsmax_cont (V) 45 Vin (max) (V) 42 Vin (min) (V) 4.2 Current limit (max) (A) 2.23 Current limit (min) (A) 0.1 Features Adjustable current limit, Adjustable soft start, Current monitoring, Fault output, Overcurrent protection, Overvoltage protection, Reverse current blocking always, Reverse polarity protection, Short-circuit protection, Thermal shutdown, adjustable UVLO Overcurrent response Circuit breaker, Current limiting Fault response Auto-retry, Latch-off Ron (typ) (mΩ) 150 Overvoltage response Clamp, Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.0058 Quiescent current (Iq) (max) (A) 0.008 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
Vabsmax_cont (V) 45 Vin (max) (V) 42 Vin (min) (V) 4.2 Current limit (max) (A) 2.23 Current limit (min) (A) 0.1 Features Adjustable current limit, Adjustable soft start, Current monitoring, Fault output, Overcurrent protection, Overvoltage protection, Reverse current blocking always, Reverse polarity protection, Short-circuit protection, Thermal shutdown, adjustable UVLO Overcurrent response Circuit breaker, Current limiting Fault response Auto-retry, Latch-off Ron (typ) (mΩ) 150 Overvoltage response Clamp, Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.0058 Quiescent current (Iq) (max) (A) 0.008 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
VQFN (RHF) 24 20 mm² (5 mm × 4 mm) HTSSOP (PWP) 16 32 mm² (5 mm × 6.4 mm)
  • 4.2-V to 42-V operating voltage, 45-V absolute maximum

  • Integrated reverse input polarity protection down to –42 V
    • Zero additional components required
  • Integrated back to back MOSFETs with 150-mΩ total RON
  • 0.1-A to 2.23-A adjustable current limit (±5% accuracy at 1 A)
  • Load protection during surge (IEC 61000-4-5) with suitable TVS
  • IMON current indicator output (±8.5% accuracy)
  • Low quiescent current, 300-µA in operating, 20-µA in shutdown
  • Adjustable UVLO, OVP cut off, output slew rate control
  • Reverse current blocking
  • Available in easy-to-use 16-pin HTSSOP and 24-pin VQFN packages
  • Selectable current-limiting fault response options (auto-retry, latch off, circuit breaker modes)
  • 4.2-V to 42-V operating voltage, 45-V absolute maximum

  • Integrated reverse input polarity protection down to –42 V
    • Zero additional components required
  • Integrated back to back MOSFETs with 150-mΩ total RON
  • 0.1-A to 2.23-A adjustable current limit (±5% accuracy at 1 A)
  • Load protection during surge (IEC 61000-4-5) with suitable TVS
  • IMON current indicator output (±8.5% accuracy)
  • Low quiescent current, 300-µA in operating, 20-µA in shutdown
  • Adjustable UVLO, OVP cut off, output slew rate control
  • Reverse current blocking
  • Available in easy-to-use 16-pin HTSSOP and 24-pin VQFN packages
  • Selectable current-limiting fault response options (auto-retry, latch off, circuit breaker modes)

The TPS26400 devices are compact, feature rich high voltage eFuses with a full suite of protection features. The wide supply input range of 4.2 to 42 V allows control of many popular DC bus voltages. The device can withstand and protect the loads from positive and negative supply voltages up to ±42 V. Integrated back to back FETs provide reverse current blocking feature making the device suitable for systems with output voltage holdup requirements during power fail and brownout conditions. Load, source and device protection are provided with many adjustable features including overcurrent, output slew rate and overvoltage, undervoltage thresholds. The internal robust protection control blocks along with the high voltage rating of the TPS26400 helps to simplify the system designs for Surge protection.

A shutdown pin provides external control for enabling and disabling the internal FETs as well as placing the device in a low current shutdown mode. For system status monitoring and downstream load control, the device provides fault and precise current monitor output. The MODE pin allows flexibility to configure the device between the three current-limiting fault responses (circuit breaker, latch off, and Auto-retry modes).

The device is available in a 5-mm × 4.4-mm 16-pin HTSSOP as well as 5-mm x 4-mm 24-pin VQFN package and are specified over a –40°C to +125°C temperature range

The TPS26400 devices are compact, feature rich high voltage eFuses with a full suite of protection features. The wide supply input range of 4.2 to 42 V allows control of many popular DC bus voltages. The device can withstand and protect the loads from positive and negative supply voltages up to ±42 V. Integrated back to back FETs provide reverse current blocking feature making the device suitable for systems with output voltage holdup requirements during power fail and brownout conditions. Load, source and device protection are provided with many adjustable features including overcurrent, output slew rate and overvoltage, undervoltage thresholds. The internal robust protection control blocks along with the high voltage rating of the TPS26400 helps to simplify the system designs for Surge protection.

A shutdown pin provides external control for enabling and disabling the internal FETs as well as placing the device in a low current shutdown mode. For system status monitoring and downstream load control, the device provides fault and precise current monitor output. The MODE pin allows flexibility to configure the device between the three current-limiting fault responses (circuit breaker, latch off, and Auto-retry modes).

The device is available in a 5-mm × 4.4-mm 16-pin HTSSOP as well as 5-mm x 4-mm 24-pin VQFN package and are specified over a –40°C to +125°C temperature range

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS2660 ACTIVE 4.2-V to 60-V, 150mΩ, 0.1-2.23A eFuse with integrated input reverse polarity protection 60-V eFuse designed for surge immunity and SELV applications
Similar functionality to the compared device.
TPS1641 ACTIVE 2.7-V to 40-V 152-mΩ 1.8-A eFuse with output power limiting 2.7 to 36-V eFuse without reverse current blocking and output power limiting.

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS2640 42-V, 2-A eFuse with Integrated Reverse Input Polarity Protection datasheet (Rev. A) PDF | HTML Jun 1, 2021
Certificate TPS2640 UL Certificate of Compliance IEC 62368-1 Jul 23, 2021
Certificate TPS2640 UL Certificate of Compliance Jul 20, 2021
Certificate TPS2640EVM EU Declaration of Conformity (DoC) Jul 22, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2640EVM — TPS2640x 42-V, 2-A industrial eFuse with integrated reverse input polarity protection EVM

The TPS2640EVM allows reference circuit evaluation of TI's TPS2640 devices. The TPS2640 is compact 4.2-V to 42-V, 2.23-A industrial eFuses with integrated back-to-back FETs, programmable undervoltage, overvoltage, reverse-polarity, overcurrent, inrush current protection, and output current (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS26400 PSPICE Transient Model

SLVMDF4.ZIP (305 KB) - PSpice model
Supported products & hardware
Calculation tool

SLVRBG7 — TPS2640 Design Calculator

Supported products & hardware
Calculation tool

TVS-RECOMMENDATION-CALC — TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHF) 24 Ultra Librarian
HTSSOP (PWP) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos