Home Power management Supervisor & reset ICs Supply-voltage supervisors

TPS37-Q1

ACTIVE

Automotive 65-V window supervisor with ultra-low quiescent current and time-delay function

Product details

Rating Automotive Number of supplies monitored 1, 2 Threshold voltage 1 (typ) (V) 0.8, 2.9, 16, 18, 27.5&5.4, 3, 3.2, 5.4, 5.5, 8, 17.2, 29, 29.5, adjustable Features Detection time delay, Latching, Manual reset capable, Reset time delay, Separate VDD & sense, Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 1, 1.5 Iq (typ) (mA) 0.001 Output driver type/reset output Active-high, Active-low, Open-drain, Push-Pull Time delay (ms) 40, 90, 100 Watchdog timer WDI (s) None Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 65 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Rating Automotive Number of supplies monitored 1, 2 Threshold voltage 1 (typ) (V) 0.8, 2.9, 16, 18, 27.5&5.4, 3, 3.2, 5.4, 5.5, 8, 17.2, 29, 29.5, adjustable Features Detection time delay, Latching, Manual reset capable, Reset time delay, Separate VDD & sense, Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 1, 1.5 Iq (typ) (mA) 0.001 Output driver type/reset output Active-high, Active-low, Open-drain, Push-Pull Time delay (ms) 40, 90, 100 Watchdog timer WDI (s) None Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 65 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
SOT-23-THN (DYY) 14 13.692 mm² 4.2 x 3.26 WSON (DSK) 10 6.25 mm² 2.5 x 2.5 — (—) See data sheet
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature T A
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C7B
  • Functional Safety - Capable
    • Documentation available to functional safety system design
  • Wide supply voltage range: 2.7 V to 65 V
  • SENSE and RESET pins are 65 V graded
  • Low quiescent current: 1 µA (typical)
  • Flexible and wide voltage threshold options
    • 2.7 V to 36 V (1.5% maximum accuracy)
    • 800 mV option (1% maximum accuracy)
  • Built-in hysteresis (V HYS)
    • Percentage options: 2% to 13% (1% steps)
    • Fixed options: V TH < 8 V = 0.5 V, 1 V, 1.5 V, 2 V, 2.5 V
  • Programmable reset time delay
    • 10 nF = 12.8 ms, 10 µF = 12.8 s
  • Programmable sense time delay
    • 10 nF = 1.28 ms, 10 µF = 1.28 s
  • Manual Reset ( MR) feature
  • Output topology: Open-Drain or Push-Pull
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature T A
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C7B
  • Functional Safety - Capable
    • Documentation available to functional safety system design
  • Wide supply voltage range: 2.7 V to 65 V
  • SENSE and RESET pins are 65 V graded
  • Low quiescent current: 1 µA (typical)
  • Flexible and wide voltage threshold options
    • 2.7 V to 36 V (1.5% maximum accuracy)
    • 800 mV option (1% maximum accuracy)
  • Built-in hysteresis (V HYS)
    • Percentage options: 2% to 13% (1% steps)
    • Fixed options: V TH < 8 V = 0.5 V, 1 V, 1.5 V, 2 V, 2.5 V
  • Programmable reset time delay
    • 10 nF = 12.8 ms, 10 µF = 12.8 s
  • Programmable sense time delay
    • 10 nF = 1.28 ms, 10 µF = 1.28 s
  • Manual Reset ( MR) feature
  • Output topology: Open-Drain or Push-Pull

The TPS37-Q1 is a 65 V input voltage detector with 1 µA I DD, 1% accuracy, and with a fast 10 µs detection time. This device can be connected directly to 12 V / 24 V automotive battery system for continuous monitoring of over (OV) and under (UV) voltage conditions; with its internal resistor divider, it offers the smallest total solution size. Wide hysteresis voltage options are available to ignore cold crank, start-stop and various car battery voltage transients. Built-in hysteresis on the SENSE pins prevents false reset signals when monitoring a supply voltage rail.

The separate VDD and SENSE pins allow redundancy sought by high-reliability automotive systems and SENSE can monitor higher and lower voltages than VDD. Optional use of external resistors are supported by the high impedance input of the SENSE pins. CTSx and CTRx pins allow delay adjustability on the rising and falling edges of the RESET signals. Also, CTSx functions as a debouncer by ignoring voltage glitches on the monitored voltage rails; CTRx operates as a manual reset ( MR) that can be used to force a system reset.

TPS37-Q1 is available in WSON or SOT-23 package. The WSON package has wettable flanks allowing the facilitation for Automatic Optical Inspection (AOI) and low resolution X-ray inspection. The central pad is non-conductive to increase the creepage between VDD and GND per guidelines in IEC60664.

The TPS37-Q1 is a 65 V input voltage detector with 1 µA I DD, 1% accuracy, and with a fast 10 µs detection time. This device can be connected directly to 12 V / 24 V automotive battery system for continuous monitoring of over (OV) and under (UV) voltage conditions; with its internal resistor divider, it offers the smallest total solution size. Wide hysteresis voltage options are available to ignore cold crank, start-stop and various car battery voltage transients. Built-in hysteresis on the SENSE pins prevents false reset signals when monitoring a supply voltage rail.

The separate VDD and SENSE pins allow redundancy sought by high-reliability automotive systems and SENSE can monitor higher and lower voltages than VDD. Optional use of external resistors are supported by the high impedance input of the SENSE pins. CTSx and CTRx pins allow delay adjustability on the rising and falling edges of the RESET signals. Also, CTSx functions as a debouncer by ignoring voltage glitches on the monitored voltage rails; CTRx operates as a manual reset ( MR) that can be used to force a system reset.

TPS37-Q1 is available in WSON or SOT-23 package. The WSON package has wettable flanks allowing the facilitation for Automatic Optical Inspection (AOI) and low resolution X-ray inspection. The central pad is non-conductive to increase the creepage between VDD and GND per guidelines in IEC60664.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS3762-Q1 ACTIVE Automotive 65-V window supervisor with ultra-low quiescent current and built-in self-test Improved accuracy, single channel window function with built-in self-test and latch

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS37AQ1EVM — TPS37 evaluation module for 65-V window supervisor with ultra-low IQ and time-delay function

The TPS37 evaluation module (EVM) is a platform for evaluating the TPS37 and TPS38 family of products. These products offer operation up to 65 V while maintaining low quiescent current, and offer adjustable voltage thresholds, adjustable reset, sense time delays, and configurable manual reset.

(...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS37 and TPS37-Q1 PSpice Transient Model

SNVMC68.ZIP (662 KB) - PSpice Model
Design tool

TPS37-ADJ-CALC TPS37, TPS38, and TPS3760 adjustable-resistor and time-delay calculator

This calculator tool guides the user through the design process for the adjustable variants of the TPS37/38 dual-channel supervisors. The default voltage threshold and hysteresis level for these devices are set to 800 mV and 2% respectively, but can be adjusted through the addition of resistors. (...)
Supported products & hardware

Supported products & hardware

Products
Supply-voltage supervisors
  • TPS37 65-V window supervisor with ultra-low quiescent current and time-delay function
  • TPS37-Q1 Automotive 65-V window supervisor with ultra-low quiescent current and time-delay function
  • TPS3760 65-V overvoltage or undervoltage supervisor with sense, ultra-low quiescent current and delay
  • TPS3760-Q1 Automotive 65-V overvoltage or undervoltage supervisor with sense, ultra-low IQ and delay
  • TPS38-Q1 Automotive 65-V dual-channel supervisor with ultra-low quiescent current and time-delay function
Hardware development
Evaluation board
  • TPS37AQ1EVM TPS37 evaluation module for 65-V window supervisor with ultra-low IQ and time-delay function
  • TPS3760EVM TPS3760 evaluation module for 65-V overvoltage or undervoltage supervisor with sense, IQ and delay
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP41085 — 100W Automotive Infotainment Display Module Reference Design With Functional Safety Capabilities

This reference design showcases the 100W automotive infotainment display module power reference design with cold crank, load dump and FuSa Capabilities.

The LM74900-Q1 is the first stage of the design playing a role of protection for negative input voltage, undervoltage, locked output, and (...)

Test report: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DYY) 14 Ultra Librarian
WSON (DSK) 10 Ultra Librarian
— (—)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos