Home Power management Supervisor & reset ICs Reset & watchdog ICs

TPS3808E

ACTIVE

Product details

Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.84, 1.12, 1.16, 1.4, 1.67, 1.77, 2.33, 2.79, 3.08, 4.65, Adjustable Features Manual reset capable, Reset time delay, Separate VDD & sense, Undervoltage monitor only Reset threshold accuracy (%) 1 Iq (typ) (mA) 0.0006 Output driver type/reset output Active-low, Open-drain Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.84, 1.12, 1.16, 1.4, 1.67, 1.77, 2.33, 2.79, 3.08, 4.65, Adjustable Features Manual reset capable, Reset time delay, Separate VDD & sense, Undervoltage monitor only Reset threshold accuracy (%) 1 Iq (typ) (mA) 0.0006 Output driver type/reset output Active-low, Open-drain Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • Undervoltage monitoring for power rails
    • Reliable monitoring with high threshold accuracy (1% typical)
    • Fixed voltage threshold options from 0.9V to 5V
    • Adjustable voltage option available (0.405)
    • Separate Sense pin for monitoring and VDD pin for power
    • Device temperature grade 1: -40°C to +125°C
  • Miniature solution with ultra-low power consumption
    • 0.6µA typical quiescent current
    • Compact 6-pin SOT-23 package (2.99mm x 1.6mm)
  • Highly configurable reset time delay to prevent unsafe power on
    • Adjustable from 1.25ms to 10s
  • Separate Manual Reset Input (MR) to assert RESET output on demand
  • Undervoltage monitoring for power rails
    • Reliable monitoring with high threshold accuracy (1% typical)
    • Fixed voltage threshold options from 0.9V to 5V
    • Adjustable voltage option available (0.405)
    • Separate Sense pin for monitoring and VDD pin for power
    • Device temperature grade 1: -40°C to +125°C
  • Miniature solution with ultra-low power consumption
    • 0.6µA typical quiescent current
    • Compact 6-pin SOT-23 package (2.99mm x 1.6mm)
  • Highly configurable reset time delay to prevent unsafe power on
    • Adjustable from 1.25ms to 10s
  • Separate Manual Reset Input (MR) to assert RESET output on demand

The TPS3808E family of microprocessor supervisory circuits monitors system voltages from 0.4V to 5V, asserting an open-drain RESET signal when the SENSE voltage drops below a preset threshold or when the manual reset (MR) pin drops to a logic low. The RESET output remains low for the user-adjustable delay time after the SENSE voltage and manual reset (MR) return above the respective thresholds.

The TPS3808E device uses a precision reference to achieve 0.5% threshold accuracy. The reset delay time can be set to 20ms by disconnecting the CT pin, 300ms by connecting the CT pin to VDD using a resistor, or can be user-adjusted between 1.25ms and 10s by connecting the CT pin to an external capacitor. The TPS3808E device has a very low typical quiescent current of 0.6µA, and is designed for battery-powered applications. The TPS3808E is available in the SOT-23 (6) , and is fully specified over a temperature range of –40°C to 125°C (TJ).

The TPS3808E family of microprocessor supervisory circuits monitors system voltages from 0.4V to 5V, asserting an open-drain RESET signal when the SENSE voltage drops below a preset threshold or when the manual reset (MR) pin drops to a logic low. The RESET output remains low for the user-adjustable delay time after the SENSE voltage and manual reset (MR) return above the respective thresholds.

The TPS3808E device uses a precision reference to achieve 0.5% threshold accuracy. The reset delay time can be set to 20ms by disconnecting the CT pin, 300ms by connecting the CT pin to VDD using a resistor, or can be user-adjusted between 1.25ms and 10s by connecting the CT pin to an external capacitor. The TPS3808E device has a very low typical quiescent current of 0.6µA, and is designed for battery-powered applications. The TPS3808E is available in the SOT-23 (6) , and is fully specified over a temperature range of –40°C to 125°C (TJ).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS3842 ACTIVE 42V, small size undervoltage or overvoltage supervisor with programmable delay and de-glitch Wide Vin with smaller package

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPS3808E Low-Quiescent-Current, Programmable-Delay Supervisory Circuit datasheet (Rev. B) PDF | HTML Jan 16, 2024
Functional safety information TPS3808E Functional Safety FIT Rate, Failure Mode Distribution PDF | HTML Mar 13, 2024
Application brief Using Voltage Supervisors in High Voltage Applications (Rev. B) PDF | HTML Feb 20, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS3808G01Q1EVM — TPS3808G01-Q1 automotive voltage supervisor evaluation module

The TPS3808G01Q1EVM is an evaluation modulate (EVM) for the TPS3808G01-Q1 voltage supervisor. The EVM has a supply voltage range from 1.8 V to 6.5 V. It offers input connections for all device input and output pins. Test points are provided to give the user access to an extra ground (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos