Rating
Automotive
Number of supplies monitored
1
Threshold voltage 1 (typ) (V)
0.84, 1.12, 1.16, 1.4, 1.67, 1.77, 2.33, 2.79, 3.08, 4.65, adjustable
Features
Manual reset capable, Reset time delay, Separate VDD & sense, Undervoltage monitor only
Reset threshold accuracy (%)
1
Iq (typ) (mA)
0.0006
Output driver type/reset output
Active-low, Open-drain
Watchdog timer WDI (s)
None
Supply voltage (min) (V)
1.7
Supply voltage (max) (V)
6.5
Operating temperature range (°C)
-40 to 125
Rating
Automotive
Number of supplies monitored
1
Threshold voltage 1 (typ) (V)
0.84, 1.12, 1.16, 1.4, 1.67, 1.77, 2.33, 2.79, 3.08, 4.65, adjustable
Features
Manual reset capable, Reset time delay, Separate VDD & sense, Undervoltage monitor only
Reset threshold accuracy (%)
1
Iq (typ) (mA)
0.0006
Output driver type/reset output
Active-low, Open-drain
Watchdog timer WDI (s)
None
Supply voltage (min) (V)
1.7
Supply voltage (max) (V)
6.5
Operating temperature range (°C)
-40 to 125