The TPS40425 is a PMBus, synchronous buck, driverless controller. It operates in
non-smart power mode in factory default setting, and it can operate in smart power mode after PMBus
programming and power reboot. It can be configured as dual-output or 2-phase. It is also stackable
up to 4 phases to support load current as high as 120 A. Interleaved phase shift for 2-, 3-, or
4-phases reduce the input and output ripples therefore reducing input and output
capacitance.
The wide input voltage range can support 5-V and 12-V intermediate supply buses. The 0.5%
reference voltage satisfies the need of precision voltage to the modern ASICs.
Using the PMBus standard, the TPS40425 device can program reference voltage, fault limit,
UVLO threshold, soft-start time and turn-on and turn-off delay.
In addition, the device implements an accurate measurement system to monitor the output
voltages, currents and temperatures for individual channels.
The TPS40425 is a PMBus, synchronous buck, driverless controller. It operates in
non-smart power mode in factory default setting, and it can operate in smart power mode after PMBus
programming and power reboot. It can be configured as dual-output or 2-phase. It is also stackable
up to 4 phases to support load current as high as 120 A. Interleaved phase shift for 2-, 3-, or
4-phases reduce the input and output ripples therefore reducing input and output
capacitance.
The wide input voltage range can support 5-V and 12-V intermediate supply buses. The 0.5%
reference voltage satisfies the need of precision voltage to the modern ASICs.
Using the PMBus standard, the TPS40425 device can program reference voltage, fault limit,
UVLO threshold, soft-start time and turn-on and turn-off delay.
In addition, the device implements an accurate measurement system to monitor the output
voltages, currents and temperatures for individual channels.