Home Power management DC/DC switching regulators DC/DC controllers

TPS51124

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
TPS51388 ACTIVE 4.5-V to 24-V input, 12-A synchronous buck converter with adjustable output Higher Efficiency and integrated FETs for smaller solution size

Product details

Rating Catalog Topology Buck Iout (max) (A) 15 Vin (max) (V) 28 Vin (min) (V) 3 Vout (max) (V) 5.5 Vout (min) (V) 0.76 Control mode D-CAP Features Enable, Light-load efficiency, Power good, Synchronous rectification Duty cycle (max) (%) 88 Iq (typ) (A) 0.00035 Number of phases 1 Operating temperature range (°C) -40 to 85
Rating Catalog Topology Buck Iout (max) (A) 15 Vin (max) (V) 28 Vin (min) (V) 3 Vout (max) (V) 5.5 Vout (min) (V) 0.76 Control mode D-CAP Features Enable, Light-load efficiency, Power good, Synchronous rectification Duty cycle (max) (%) 88 Iq (typ) (A) 0.00035 Number of phases 1 Operating temperature range (°C) -40 to 85
VQFN (RGE) 24 16 mm² (4 mm × 4 mm)
  • High Efficiency, Low-Power Consumption, Shutdowns to <1 µA
  • Fixed Frequency Emulated On-Time Control, Frequency Selectable
    From Three Options
  • D-CAP Mode Enables Fast Transient Response
  • Auto-Skip Mode
  • Less Than 1% Initial Reference Accuracy
  • Low Output Ripple
  • Wide Input Voltage Range: 3 V to 28 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Low-Side RDS(ON) Loss-less Current Sensing
  • Adaptive Gate Drivers With Integrated Boost Diode
  • Internal 1.2-ms Voltage-Servo Soft-Start
  • Powergood Signals for Each Channel With Delay Timer
  • Output Discharge During Disable, Fault
  • APPLICATIONS
    • Notebook I/O and Low-Voltage System Bus

All other trademarks are the property of their respective owners

  • High Efficiency, Low-Power Consumption, Shutdowns to <1 µA
  • Fixed Frequency Emulated On-Time Control, Frequency Selectable
    From Three Options
  • D-CAP Mode Enables Fast Transient Response
  • Auto-Skip Mode
  • Less Than 1% Initial Reference Accuracy
  • Low Output Ripple
  • Wide Input Voltage Range: 3 V to 28 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Low-Side RDS(ON) Loss-less Current Sensing
  • Adaptive Gate Drivers With Integrated Boost Diode
  • Internal 1.2-ms Voltage-Servo Soft-Start
  • Powergood Signals for Each Channel With Delay Timer
  • Output Discharge During Disable, Fault
  • APPLICATIONS
    • Notebook I/O and Low-Voltage System Bus

All other trademarks are the property of their respective owners

The TPS51124 is a dual, adaptive on-time D-CAP™ mode synchronous buck controller. The part enables system designers to cost effectively complete the suite of notebook power bus regulators with the absolute lowest external component count and lowest standby consumption. The fixed frequency emulated adaptive on-time control supports seamless operation between PWM mode at heavy load condition and reduced frequency operation at light load for high efficiency down to milliampere range. The main control loop for the TPS51124 uses the D-CAP mode that optimized for low ESR output capacitors such as POSCAP or SP-CAP promises fast transient response with no external compensation. Simple and separate power good signals for each channel allow flexibility of power sequencing. The part provides a convenient and efficient operation with supply input voltages (V5IN, V5FILT) ranging from 4.5 V to 5.5 V, conversion voltages (drain voltage for the synchronous high-side MOSFET) from 3 V to 28 V and output voltages from 0.76 V to 5.5 V.

The TPS51124 is available in 24-pin VQFN package specified from –40°C to 85°C ambient temperature range.

The TPS51124 is a dual, adaptive on-time D-CAP™ mode synchronous buck controller. The part enables system designers to cost effectively complete the suite of notebook power bus regulators with the absolute lowest external component count and lowest standby consumption. The fixed frequency emulated adaptive on-time control supports seamless operation between PWM mode at heavy load condition and reduced frequency operation at light load for high efficiency down to milliampere range. The main control loop for the TPS51124 uses the D-CAP mode that optimized for low ESR output capacitors such as POSCAP or SP-CAP promises fast transient response with no external compensation. Simple and separate power good signals for each channel allow flexibility of power sequencing. The part provides a convenient and efficient operation with supply input voltages (V5IN, V5FILT) ranging from 4.5 V to 5.5 V, conversion voltages (drain voltage for the synchronous high-side MOSFET) from 3 V to 28 V and output voltages from 0.76 V to 5.5 V.

The TPS51124 is available in 24-pin VQFN package specified from –40°C to 85°C ambient temperature range.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS51124 Dual Synchronous Step-Down Controller for Low-Voltage Power Rails datasheet (Rev. C) PDF | HTML Dec 31, 2014
User guide TPS51124 Buck Controller Evaluation Module User's Guide (Rev. B) PDF | HTML Mar 3, 2022
Application note Intel Core i3, i5, i7 [Arrandale] Reference Design Jul 21, 2010
Application note Adaptive Constant On-Time (D-CAPTM) Control Study in Notebook Applications (Rev. B) Dec 4, 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS51124 PSpice Model (Rev. B)

SLVJ003 (1095 KB) - PSpice model
Supported products & hardware
Simulation model

TPS51124 TINA-TI Reference Design (Rev. B)

SLVJ004 (251 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS51124 TINA-TI Transient Spice Model

SLVM021.ZIP (18 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos