Home Power management DC/DC switching regulators DC/DC controllers
TPS53219 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device.
TPS56837 ACTIVE 4.5-V to 28-V input, 8-A synchronous buck converter Higher power density integrated FET converter solution for up to 8A output current

Product details

Rating Catalog Topology Buck Iout (max) (A) 20 Vin (max) (V) 28 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Control mode D-CAP Features Enable, Light-load efficiency, Power good, Prebias startup, Synchronous rectification Duty cycle (max) (%) 90 Iq (typ) (A) 0.0004 Number of phases 1 Operating temperature range (°C) -40 to 85
Rating Catalog Topology Buck Iout (max) (A) 20 Vin (max) (V) 28 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Control mode D-CAP Features Enable, Light-load efficiency, Power good, Prebias startup, Synchronous rectification Duty cycle (max) (%) 90 Iq (typ) (A) 0.0004 Number of phases 1 Operating temperature range (°C) -40 to 85
VQFN (RGT) 16 9 mm² (3 mm × 3 mm)
  • Wide Input Voltage Range: 4.5 V to 28 V
  • Output Voltage Range: 0.6 V to 5.5 V
  • Wide Output Load Range: 0 A to > 20 A
  • Built-In 0.6-V Reference
  • Built-In LDO Linear Voltage Regulator
  • Auto-Skip Eco-mode™ for Light Load Efficiency
  • D-CAP™ Mode with 100-ns Load-Step Response
  • Adaptive On-Time Control Architecture with 8 Selectable Frequency Settings
  • 4700ppm/°C RDS(on)Current Sensing
  • 0.7-ms, 1.4-ms, 2.8-ms and 5.6-ms Selectable Internal Voltage Servo Soft-Start
  • Pre-Charged Start-up Capability
  • Built-In Output Discharge
  • Power Good Output
  • Integrated Boost Switch
  • Built-in OVP/UVP/OCP
  • Thermal Shutdown (Non-latch)
  • 3 mm × 3mm QFN, 16-Pin (RGT) Package
  • APPLICATIONS
    • Point-of-Load Systems
      • Storage Computer
      • Server Computer
      • Multi-Function Printer
      • Embedded Computing

D-CAP™ and Eco-mode™ are trademarks of Texas Instruments.

  • Wide Input Voltage Range: 4.5 V to 28 V
  • Output Voltage Range: 0.6 V to 5.5 V
  • Wide Output Load Range: 0 A to > 20 A
  • Built-In 0.6-V Reference
  • Built-In LDO Linear Voltage Regulator
  • Auto-Skip Eco-mode™ for Light Load Efficiency
  • D-CAP™ Mode with 100-ns Load-Step Response
  • Adaptive On-Time Control Architecture with 8 Selectable Frequency Settings
  • 4700ppm/°C RDS(on)Current Sensing
  • 0.7-ms, 1.4-ms, 2.8-ms and 5.6-ms Selectable Internal Voltage Servo Soft-Start
  • Pre-Charged Start-up Capability
  • Built-In Output Discharge
  • Power Good Output
  • Integrated Boost Switch
  • Built-in OVP/UVP/OCP
  • Thermal Shutdown (Non-latch)
  • 3 mm × 3mm QFN, 16-Pin (RGT) Package
  • APPLICATIONS
    • Point-of-Load Systems
      • Storage Computer
      • Server Computer
      • Multi-Function Printer
      • Embedded Computing

D-CAP™ and Eco-mode™ are trademarks of Texas Instruments.

The TPS53219 is small-sized single buck controller with adaptive on-time D-CAP™ mode control. The device is suitable for low output voltage, high current, PC system power rail and similar point-of-load (POL) power supplies in digital consumer products. The small package and minimal pin-count save space on the PCB, while the dedicated EN pin and pre-set frequency selections simplify the power supply design. The skip-mode at light load conditions, strong gate drivers and low-side FET RDS(on) current sensing supports low-loss and high efficiency, over a broad load range. The conversion input voltage (high-side FET drain voltage) range is between 3 V and 28 V, and the output voltage range is between 0.6 V and 5.5 V. The TPS53219 is available in a 16-pin, QFN package specified from –40°C to 85°C.

The TPS53219 is small-sized single buck controller with adaptive on-time D-CAP™ mode control. The device is suitable for low output voltage, high current, PC system power rail and similar point-of-load (POL) power supplies in digital consumer products. The small package and minimal pin-count save space on the PCB, while the dedicated EN pin and pre-set frequency selections simplify the power supply design. The skip-mode at light load conditions, strong gate drivers and low-side FET RDS(on) current sensing supports low-loss and high efficiency, over a broad load range. The conversion input voltage (high-side FET drain voltage) range is between 3 V and 28 V, and the output voltage range is between 0.6 V and 5.5 V. The TPS53219 is available in a 16-pin, QFN package specified from –40°C to 85°C.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Wide Input Voltage, Eco-mode™, Single Synchronous Step-Down Controller datasheet Aug 16, 2010

Ordering & quality