Home Power management DC/DC switching regulators DC/DC controllers

TPS53688A

ACTIVE

Product details

Rating Catalog Operating temperature range (°C) to
Rating Catalog Operating temperature range (°C) to
WQFN (RSB) 40 25 mm² (5 mm × 5 mm)
  • Input voltage range: 4.5V to 18V
  • Output voltage range: 0.25V to 5.5V
  • Intel VR13.HC SVID compliant
  • Dual output supporting M+N phase configurations: (N+M ≤ 8, M ≤ 4)
  • Enhanced D-CAP+™ control to provide super transient performance with excellent dynamic current sharing
  • Programmable loop compensations
  • Programmable phase-firing order
  • Individual phase current calibrations and reports
  • Dynamic phase shedding with programmable current threshold for optimizing efficiency at light and heavy loads
  • Fast phase-adding for undershoot reduction (USR)
  • Driverless configuration for efficient high-frequency switching
  • Fully compatible with TI NextFET™ power stage for high-density solutions
  • Accurate, adjustable voltage positioning (AVP)
  • Patented AutoBalance™ phase balancing
  • Cycle-by-cycle per-phase current limit
  • PMBus™ system interface for telemetry of voltage, current, power, temperature, and fault conditions
  • New soft-shutdown option for over voltage fault
  • 5mm × 5mm, 40-pin, QFN package
  • Input voltage range: 4.5V to 18V
  • Output voltage range: 0.25V to 5.5V
  • Intel VR13.HC SVID compliant
  • Dual output supporting M+N phase configurations: (N+M ≤ 8, M ≤ 4)
  • Enhanced D-CAP+™ control to provide super transient performance with excellent dynamic current sharing
  • Programmable loop compensations
  • Programmable phase-firing order
  • Individual phase current calibrations and reports
  • Dynamic phase shedding with programmable current threshold for optimizing efficiency at light and heavy loads
  • Fast phase-adding for undershoot reduction (USR)
  • Driverless configuration for efficient high-frequency switching
  • Fully compatible with TI NextFET™ power stage for high-density solutions
  • Accurate, adjustable voltage positioning (AVP)
  • Patented AutoBalance™ phase balancing
  • Cycle-by-cycle per-phase current limit
  • PMBus™ system interface for telemetry of voltage, current, power, temperature, and fault conditions
  • New soft-shutdown option for over voltage fault
  • 5mm × 5mm, 40-pin, QFN package

The TPS53688A is a fully VR13.HC SVID compliant step-down controller with dual channels, built-in non-volatile memory (NVM), and PMBus interface, and is fully compatible with TI NexFET smart power stage. Advanced control features such as DCAP+ architecture with undershoot reduction (USR) provide fast transient response, low output capacitance, and good current sharing. The device also provides novel phase interleaving strategy and dynamic phase shedding for efficiency improvement at different loads. Adjustable control of VCORE slew rate and voltage positioning round out the VR13.HC SVID features. In addition, the device supports the PMBus communication interface for reporting the telemetry of voltage, current, power, temperature, and fault conditions to the systems. All programmable parameters can be configured by the PMBus interface and can be stored in NVM as the new default values to minimize the external component count.

The TPS53688A device if offered in a thermally enhanced 40-pin QFN packaged and is rated to operate from –40°C to 125°C.

The TPS53688A is a fully VR13.HC SVID compliant step-down controller with dual channels, built-in non-volatile memory (NVM), and PMBus interface, and is fully compatible with TI NexFET smart power stage. Advanced control features such as DCAP+ architecture with undershoot reduction (USR) provide fast transient response, low output capacitance, and good current sharing. The device also provides novel phase interleaving strategy and dynamic phase shedding for efficiency improvement at different loads. Adjustable control of VCORE slew rate and voltage positioning round out the VR13.HC SVID features. In addition, the device supports the PMBus communication interface for reporting the telemetry of voltage, current, power, temperature, and fault conditions to the systems. All programmable parameters can be configured by the PMBus interface and can be stored in NVM as the new default values to minimize the external component count.

The TPS53688A device if offered in a thermally enhanced 40-pin QFN packaged and is rated to operate from –40°C to 125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Dual-Channel (N + M ≤ 8 phase) Step-Down, D-CAP+Digital Multiphase Controller with VR13.HC SVID and PMBus Interfaces datasheet PDF | HTML Aug 25, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Application software & framework

FUSION-DIGITAL-POWER-DESIGNER — Graphical User Interface Software used to configure and monitor TI digital power controllers

Fusion Digital Power™ graphical user interface (GUI) software is used to configure and monitor select Texas Instruments digital power controllers and sequencer/health monitors. The application uses the PMBus protocol to communicate with the device over serial bus by way of a TI USB adapter.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RSB) 40 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos