Home Power management DC/DC switching regulators DC/DC converters

TPS54061

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
LMR36503 ACTIVE 3-V to 65-V, 0.3-A ultra-small synchronous buck converter with 6 μA IQ Smaller footprint, lower IQ and lower EMI.

Product details

Rating Catalog Topology Buck Iout (max) (A) 0.2 Vin (max) (V) 60 Vin (min) (V) 4.7 Vout (max) (V) 58 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Synchronous Rectification, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.00009 Duty cycle (max) (%) 98
Rating Catalog Topology Buck Iout (max) (A) 0.2 Vin (max) (V) 60 Vin (min) (V) 4.7 Vout (max) (V) 58 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Synchronous Rectification, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.00009 Duty cycle (max) (%) 98
VSON (DRB) 8 9 mm² (3 mm × 3 mm)
  • Integrated High-Side and Low-Side MOSFET
  • Diode Emulation for Improved Light Load
    Efficiency
  • Peak Current Mode Control
  • 90-µA Operating Quiescent Current
  • 1.4-µA Shutdown Supply Current
  • 50-kHz to 1100-kHz Adjustable Switching
    Frequency
  • Synchronizes to External Clock
  • Internal Slow-Start
  • 0.8 V ±1% Voltage Reference
  • Stable With Ceramic Output Capacitors or Low-
    Cost Aluminum Electrolytic
  • Cycle-by-Cycle Current Limit, Thermal, OVP and
    Frequency Foldback Protection
  • VSON-8 Package, 3 mm × 3 mm With Thermal
    Pad
  • –40°C to 150°C Operating Junction Temperature
  • Integrated High-Side and Low-Side MOSFET
  • Diode Emulation for Improved Light Load
    Efficiency
  • Peak Current Mode Control
  • 90-µA Operating Quiescent Current
  • 1.4-µA Shutdown Supply Current
  • 50-kHz to 1100-kHz Adjustable Switching
    Frequency
  • Synchronizes to External Clock
  • Internal Slow-Start
  • 0.8 V ±1% Voltage Reference
  • Stable With Ceramic Output Capacitors or Low-
    Cost Aluminum Electrolytic
  • Cycle-by-Cycle Current Limit, Thermal, OVP and
    Frequency Foldback Protection
  • VSON-8 Package, 3 mm × 3 mm With Thermal
    Pad
  • –40°C to 150°C Operating Junction Temperature

The TPS54061 device is a 60-V, 200-mA, synchronous step-down DC-DC converter with integrated high-side and low-side MOSFETs. Current mode control provides simple external compensation and flexible component selection. The non-switching supply current is 90 µA. Using the enable pin, shutdown supply current is reduced to 1.4 µA.

To increase light load efficiency the low-side MOSFET emulates a diode when the inductor current reaches zero.

Under voltage lockout is internally set at 4.5 V, but can be increased using two resistors on the enable pin. The output voltage startup ramp is controlled by the internal slow-start time.

The adjustable switching frequency range allows efficiency and external component size to be optimized. Frequency foldback and thermal shutdown protects the part during an overload condition.

The TPS54061 enables small designs by integrating the MOSFETs, boot recharge diode, and minimizing the IC footprint with a small 3.00 mm × 3.00 mm thermally enhanced VSON package.

The TPS54061 is supported in the WEBENCH™ Designer at www.ti.com.

The TPS54061 device is a 60-V, 200-mA, synchronous step-down DC-DC converter with integrated high-side and low-side MOSFETs. Current mode control provides simple external compensation and flexible component selection. The non-switching supply current is 90 µA. Using the enable pin, shutdown supply current is reduced to 1.4 µA.

To increase light load efficiency the low-side MOSFET emulates a diode when the inductor current reaches zero.

Under voltage lockout is internally set at 4.5 V, but can be increased using two resistors on the enable pin. The output voltage startup ramp is controlled by the internal slow-start time.

The adjustable switching frequency range allows efficiency and external component size to be optimized. Frequency foldback and thermal shutdown protects the part during an overload condition.

The TPS54061 enables small designs by integrating the MOSFETs, boot recharge diode, and minimizing the IC footprint with a small 3.00 mm × 3.00 mm thermally enhanced VSON package.

The TPS54061 is supported in the WEBENCH™ Designer at www.ti.com.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TPS54061 Wide Input 60-V, 200-mA Synchronous Step-Down DC-DC Converter With Low IQ datasheet (Rev. E) PDF | HTML Nov 4, 2015
Selection guide Buck Converter Quick Reference Guide (Rev. B) Apr 8, 2021
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Analog design Journal Linear versus switching regulators in industrial applications with a 24-V bus Jul 25, 2013
Application note Using the TPS54061 to Create an Inverting Power Supply Jul 17, 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54061EVM-142 — TPS54061 Evaluation Module

The Texas Instruments TPS54061EVM-142 evaluation module (EVM) helps designers evaluate the performance of the TPS54061 Synchronous Step-Down SWIFT™ Converter. The EVM operates from an 8V to 60V input (24V nominal) and provides a 3.3V output at 200mA.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS54061 PSpice Transient Model

SLVM599.ZIP (49 KB) - PSpice model
Supported products & hardware
Simulation model

TPS54061 Unencrypted PSpice Transient Model

SLVMCZ5.ZIP (6 KB) - PSpice model
Supported products & hardware
Calculation tool

SLVC431 — TPS54061 Design Excel Spreadsheet Tool

Supported products & hardware
Calculation tool

SLVC439 — Synchronous Inverting Buck Boost Design Calculator

Supported products & hardware
Reference design

TIDA-00179 — Universal Digital Interface to Absolute Position Encoders Reference Design

TIDA-00179 is an EMC-compliant universal digital interface to connect to absolute position encoders like EnDat 2.2, BiSS®, SSI or HIPERFACE DSL®. This reference design supports a wide-input voltage range from 15 V to 60 V (24-V nom). A connector with 3.3-V logic I/O signals allows for (...)

Supported products & hardware
Reference design

TIDA-00436 — 36V/1kW Brushless DC Motor Drive with Stall Current Limit of <1us Response Time Reference Design

This reference design is a power stage for brushless motors in battery-powered garden and power tools rated up to 1 kW, operating from a 10-cell lithium-ion battery with a voltage range from 36 to 42 V. The design uses 60V, N-channel NexFETsTM featuring a very low drain-to-source resistance (RDS_ON (...)

Supported products & hardware
Reference design

TIDA-00774 — 18V/1kW, 160A Peak, >98% Efficient, High Power Density Brushless Motor Drive Reference Design

The TIDA-00774 is a 1kW drive for a three-phase brushless DC (BLDC) motor in power tools operating from a 5-cell Li-ion battery with a voltage up to 21 V. The design is a 65mm x 60mm compact drive, implementing sensor-based trapezoidal control. The design takes advantage of TI's MOSFET Power Block (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos