Home Power management DC/DC switching regulators DC/DC converters

TPS54239

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
TPS62932 ACTIVE 3.8-V to 30-V input, 2-A, 200-kHz to 2.2-MHz, low-IQ synchronous buck converter in SOT-583 package Wider range of Vin and Fsw, with smaller size.

Product details

Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 23 Vin (min) (V) 4.5 Vout (max) (V) 7 Vout (min) (V) 0.76 Features Adjustable soft start, Enable, Synchronous rectification Control mode D-CAP2 Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.0006 Duty cycle (max) (%) 90
Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 23 Vin (min) (V) 4.5 Vout (max) (V) 7 Vout (min) (V) 0.76 Features Adjustable soft start, Enable, Synchronous rectification Control mode D-CAP2 Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.0006 Duty cycle (max) (%) 90
HSOIC (DDA) 8 29.4 mm² (4.9 mm × 6 mm)
  • D-CAP2 Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 23 V
  • Output Voltage Range: 0.76 V to 7.0 V
  • Highly Efficient Integrated FETs Optimized
    for Lower Duty Cycle Applications
    – 140 mΩ (High Side) and 70 mύ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 600-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • D-CAP2 Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 23 V
  • Output Voltage Range: 0.76 V to 7.0 V
  • Highly Efficient Integrated FETs Optimized
    for Lower Duty Cycle Applications
    – 140 mΩ (High Side) and 70 mύ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 600-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit

The TPS54239 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54239 enables system designers to complete the suite of various end-equipment power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54239 uses the D-CAP2™ mode control that provides a fast transient response with no external compensation components. The TPS54239 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 23-V VIN input. The output voltage can be programmed between 0.76 V and 7 V. The device also features an adjustable soft start time. The TPS54239 is available in the 8-pin DDA package, and designed to operate from –40°C to 85°C.

The TPS54239 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54239 enables system designers to complete the suite of various end-equipment power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54239 uses the D-CAP2™ mode control that provides a fast transient response with no external compensation components. The TPS54239 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 23-V VIN input. The output voltage can be programmed between 0.76 V and 7 V. The device also features an adjustable soft start time. The TPS54239 is available in the 8-pin DDA package, and designed to operate from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS54339 ACTIVE 4.5-V to 23-V input, 3-A synchronous step-down converter with D-CAP2 mode Higher current equivalent part.
TPS54239E ACTIVE 4.5V to 23V Input, 2-A Synchronous Step-Down Converter with Eco-Mode This product has Eco-mode™ operation.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 4.5 V to 23 V Input, 2-A Synchronous Step-Down SWIFTTM Converter datasheet Jan 7, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54239EVM-056 — TPS54239 Synchronous Step-Down DC/DC Converter Evaluation Module

The Texas Instruments TPS54239EVM-056 evaluation module helps designers evaluate the performance of the TPS54239 4.5V to 23V input, 2-A synchronous step-down DC/DC converter.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS54239 TINA-TI Transient Reference Design

SLVM848.TSC (188 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS54239 TINA-TI Transient Spice Model

SLVM849.ZIP (49 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPS54239 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM844A.ZIP (280 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos