Home Power management DC/DC switching regulators DC/DC converters

TPS542941

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 18 Vin (min) (V) 4.5 Vout (max) (V) 7 Vout (min) (V) 0.76 Features Enable, Light Load Efficiency, Power good, Soft Start Fixed, Synchronous Rectification Control mode D-CAP2 Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.0013 Duty cycle (max) (%) 85
Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 18 Vin (min) (V) 4.5 Vout (max) (V) 7 Vout (min) (V) 0.76 Features Enable, Light Load Efficiency, Power good, Soft Start Fixed, Synchronous Rectification Control mode D-CAP2 Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.0013 Duty cycle (max) (%) 85
HTSSOP (PWP) 16 32 mm² (5 mm × 6.4 mm) VQFN (RSA) 16 16 mm² (4 mm × 4 mm)
  • D-CAP2 Control Mode
    • Fast Transient Response
    • No External Parts Required For Loop
      Compensation
    • Compatible with Ceramic Output
      Capacitors
  • Wide Input Voltage Range :
    4.5 V to 18 V
  • Output Voltage Range :
    0.76V to 7V
  • Highly Efficient Integrated FETs
    Optimized for Low Duty Cycle
    Applications
    • 150 mΩ (High Side) and
      100 mΩ (Low Side)
  • High Initial Reference Accuracy
  • 2A CH1 / 3A CH2 Continuous Load Current
  • Low-Side rDS(on) Loss-Less Current Sensing
  • Fixed Soft Start : 1.0ms
  • Non-Sinking Pre-Biased Soft Start
  • Powergood
  • 700 kHz Switching Frequency
  • Cycle-by-Cycle Over-Current Limit
    Control
  • OCL/UVLO/TSD Protections
  • Hiccup Timer for Overload
    Protection
  • Adaptive Gate Drivers with Integrated
    Boost PMOS Switch
  • OCP Constant Due To Thermally Compensated
    rDS(on) with 4000ppm/°C
  • 16-Pin HTSSOP, 16-Pin VQFN
  • Auto-Skip Eco-mode™ for High
    Efficiency at Light Load
  • D-CAP2 Control Mode
    • Fast Transient Response
    • No External Parts Required For Loop
      Compensation
    • Compatible with Ceramic Output
      Capacitors
  • Wide Input Voltage Range :
    4.5 V to 18 V
  • Output Voltage Range :
    0.76V to 7V
  • Highly Efficient Integrated FETs
    Optimized for Low Duty Cycle
    Applications
    • 150 mΩ (High Side) and
      100 mΩ (Low Side)
  • High Initial Reference Accuracy
  • 2A CH1 / 3A CH2 Continuous Load Current
  • Low-Side rDS(on) Loss-Less Current Sensing
  • Fixed Soft Start : 1.0ms
  • Non-Sinking Pre-Biased Soft Start
  • Powergood
  • 700 kHz Switching Frequency
  • Cycle-by-Cycle Over-Current Limit
    Control
  • OCL/UVLO/TSD Protections
  • Hiccup Timer for Overload
    Protection
  • Adaptive Gate Drivers with Integrated
    Boost PMOS Switch
  • OCP Constant Due To Thermally Compensated
    rDS(on) with 4000ppm/°C
  • 16-Pin HTSSOP, 16-Pin VQFN
  • Auto-Skip Eco-mode™ for High
    Efficiency at Light Load

The TPS542941 is a dual, adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS542941 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, and low standby current solution. The main control loops of the TPS542941 use the D-CAP2™ mode control which provides a very fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ operation at light loads. Eco-mode™ allows the TPS542941 to maintain high efficiency during lighter load conditions. The TPS542941 is able to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP, and ultra-low ESR, ceramic capacitors. The device provides convenient and efficient operation with input voltages from 4.5V to 18V.

The TPS542941 is available in a 4.4mm × 5.0mm 16 pin TSSOP (PWP) package, and 4mm × 4mm 16-pin VQFN (RSA) package specified for an ambient temperature range from –40°C to 85°C.

The TPS542941 is a dual, adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS542941 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, and low standby current solution. The main control loops of the TPS542941 use the D-CAP2™ mode control which provides a very fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ operation at light loads. Eco-mode™ allows the TPS542941 to maintain high efficiency during lighter load conditions. The TPS542941 is able to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP, and ultra-low ESR, ceramic capacitors. The device provides convenient and efficient operation with input voltages from 4.5V to 18V.

The TPS542941 is available in a 4.4mm × 5.0mm 16 pin TSSOP (PWP) package, and 4mm × 4mm 16-pin VQFN (RSA) package specified for an ambient temperature range from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS54294 ACTIVE 4.5 V to 18 V input, dual 2 A output, synchronous step-down converter, with 1 ms fixed soft start This is a dual-channel 2-A / 2-A output product.
TPS54394 ACTIVE 3A Dual Channel Synchronous Step-Down Switcher with Integrated FET This is a dual channel 3-A / 3-A output product.
Similar functionality to the compared device.
TPS563203 ACTIVE 4.2-V to 17-V input, 3-A synchronous buck converter in SOT563 This product is single output with less external component count
TPS563252 ACTIVE 3-V to 17-V input voltage, 3-A, 1.2-Mhz synchronous buck converter in SOT563 This product is single output with 1.2MHz switching frequency

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 2A/3A Dual Channel Synchronous Step-Down Switcher With Integrated FET, TPS542941 datasheet (Rev. B) Oct 8, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS542941EVM-057 — TPS542941 Evaluation Module

The Texas Instruments TPS542941EVM-057 evaluation module (EVM) helps designers evaluate the performance of the TPS542941 2A/3A Output, 18V, Dual Synchronous Step-Down Converter.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS542941 Unencrypted PSpice Transient Model Package (Rev. B)

SLVM635B.ZIP (400 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian
VQFN (RSA) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos