Home Power management DC/DC switching regulators DC/DC converters

TPS542A50

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 15 Vin (max) (V) 18 Vin (min) (V) 4 Vout (max) (V) 5.5 Vout (min) (V) 0.5 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Frequency synchronization, I2C, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO Fixed Control mode Voltage mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.0012 Duty cycle (max) (%) 80
Rating Catalog Topology Buck Iout (max) (A) 15 Vin (max) (V) 18 Vin (min) (V) 4 Vout (max) (V) 5.5 Vout (min) (V) 0.5 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Frequency synchronization, I2C, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO Fixed Control mode Voltage mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.0012 Duty cycle (max) (%) 80
VQFN-HR (RJM) 33 18 mm² (4 mm × 4.5 mm)
  • Integrated 9.1-mΩ and 2.6-mΩ MOSFETs support up to 15-A output current
  • 0.5-V to 5.5-V output voltage range
  • Fixed-frequency voltage control mode with selectable internal compensation
  • Seven selectable frequency settings from 400 kHz to 2.2 MHz
  • Synchronizes to an external clock
  • Fully differential remote sense
  • Device configurable by analog pinstrap resistors or through I2C interface
  • VOUT adjustment with controlled slew rate through I2C from –20% to +10% in 0.028% steps
  • Six selectable overcurrent limits, four soft-start slew rates, and two I2C addresses
  • Monotonic start-up into pre-biased outputs
  • EN pin allowing for adjustable input UVLO
  • Power good indicator
  • 17-µA typical shutdown quiescent current draw
  • Selectable FCCM or PFM for light load efficiency
  • –40 to +150°C operating junction temperature
  • 4-mm × 4.5-mm VQFN package
  • Create a custom design using the TPS542A50 with the WEBENCH Power Designer
  • Integrated 9.1-mΩ and 2.6-mΩ MOSFETs support up to 15-A output current
  • 0.5-V to 5.5-V output voltage range
  • Fixed-frequency voltage control mode with selectable internal compensation
  • Seven selectable frequency settings from 400 kHz to 2.2 MHz
  • Synchronizes to an external clock
  • Fully differential remote sense
  • Device configurable by analog pinstrap resistors or through I2C interface
  • VOUT adjustment with controlled slew rate through I2C from –20% to +10% in 0.028% steps
  • Six selectable overcurrent limits, four soft-start slew rates, and two I2C addresses
  • Monotonic start-up into pre-biased outputs
  • EN pin allowing for adjustable input UVLO
  • Power good indicator
  • 17-µA typical shutdown quiescent current draw
  • Selectable FCCM or PFM for light load efficiency
  • –40 to +150°C operating junction temperature
  • 4-mm × 4.5-mm VQFN package
  • Create a custom design using the TPS542A50 with the WEBENCH Power Designer

The TPS542A50 is a high-efficiency synchronous buck converter with differential remote sense and I2C. This device features fixed-frequency, voltage-control mode with pinstrap selectable internal compensation for reduced system cost and complexity. The PWM can be synchronized to an external clock through the SYNC pin. Other key features include PFM for high light load efficiency, low shutdown quiescent current draw, adjustable UVLO through the EN pin and monotonic start up into pre-biased conditions. This device also features an I2C interface for device configuration and output voltage adjustment. The TPS542A50 is a lead-free device. It is fully RoHS compliant without exemption.

The TPS542A50 is a high-efficiency synchronous buck converter with differential remote sense and I2C. This device features fixed-frequency, voltage-control mode with pinstrap selectable internal compensation for reduced system cost and complexity. The PWM can be synchronized to an external clock through the SYNC pin. Other key features include PFM for high light load efficiency, low shutdown quiescent current draw, adjustable UVLO through the EN pin and monotonic start up into pre-biased conditions. This device also features an I2C interface for device configuration and output voltage adjustment. The TPS542A50 is a lead-free device. It is fully RoHS compliant without exemption.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPS542A50 4-V to 18-V Input, 15-A, Synchronous Buck Converter With Differential Remote Sense and I2C datasheet (Rev. C) PDF | HTML Dec 17, 2021
Application note Point-of-Load Solutions for Network Interface Cards (NIC) PDF | HTML Sep 8, 2021
Certificate TPS542A50EVM-059 EU Declaration of Conformity (DoC) Sep 2, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS542A50EVM-059 — 4-V to 18-V, 15-A synchronous SWIFT™ step-down converter with I2C interface evaluation module

The TPS542A50EVM-059 evaluation module (EVM) allows users to evaluate the TPS542A50. The TPS542A50 is a fixed frequency with non-compensation external synchronous buck converter with integrated MOSFETs. It provides a fixed 1-V output at up to 15 A from a 12-V input bus.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation tool

SNVMC18 — TPS542A50 SIMPLIS Transient and Average Model

Supported products & hardware
Calculation tool

SNVR490 — TPS542A50 Design Calculator With Schematic & Layout Checklists

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RJM) 33 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos