Home Power management DC/DC switching regulators DC/DC converters

TPS54325-Q1

ACTIVE

Automotive 4.5V to 18V, 3A Synchronous Buck Converter with DCAP2 Mode

Product details

Rating Automotive Topology Buck Iout (max) (A) 3 Vin (max) (V) 18 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.76 Features Enable, Power good, Synchronous Rectification Control mode D-CAP2 Operating temperature range (°C) -40 to 105 Iq (typ) (A) 0.00085 Duty cycle (max) (%) 90
Rating Automotive Topology Buck Iout (max) (A) 3 Vin (max) (V) 18 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.76 Features Enable, Power good, Synchronous Rectification Control mode D-CAP2 Operating temperature range (°C) -40 to 105 Iq (typ) (A) 0.00085 Duty cycle (max) (%) 90
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • Qualified for automotive applications
  • D-CAP2™ mode enables fast transient response
  • Low output ripple and allows ceramic output capacitor
  • 4.5-V to 18-V wide VCC input voltage range
  • 2.0-V to 18-V wide VIN input voltage range
  • 0.76-V to 5.5-V output voltage range
  • Highly efficient integrated FETs optimized for lower duty cycle applications –120 mΩ (high side) and 70 mΩ (low side)
  • High efficiency, less than 10 µA at shutdown
  • High initial bandgap reference accuracy
  • Adjustable soft start
  • Prebiased soft start
  • 700-kHz switching frequency (fSW)
  • Cycle-by-cycle overcurrent limit
  • Power-good output
  • Create a custom design using the TPS54325-Q1 with the WEBENCH Power Designer
  • Qualified for automotive applications
  • D-CAP2™ mode enables fast transient response
  • Low output ripple and allows ceramic output capacitor
  • 4.5-V to 18-V wide VCC input voltage range
  • 2.0-V to 18-V wide VIN input voltage range
  • 0.76-V to 5.5-V output voltage range
  • Highly efficient integrated FETs optimized for lower duty cycle applications –120 mΩ (high side) and 70 mΩ (low side)
  • High efficiency, less than 10 µA at shutdown
  • High initial bandgap reference accuracy
  • Adjustable soft start
  • Prebiased soft start
  • 700-kHz switching frequency (fSW)
  • Cycle-by-cycle overcurrent limit
  • Power-good output
  • Create a custom design using the TPS54325-Q1 with the WEBENCH Power Designer

The TPS54325-Q1 is an adaptive on-time D-CAP2 mode synchronous buck converter. The TPS54325-Q1 enables system designers to complete the suite of power bus regulators for various end equipments with a cost effective, low component count, low standby current solution. The main control loop for the TPS54325-Q1 uses the D-CAP2 mode control, which provides a very fast transient response with no external components. The TPS54325-Q1 also has a proprietary circuit that enables the device to adapt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from a 4.5-V to 18-V VCC input, and from a 2.0-V to 18-V VIN input power supply voltage. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable slow-start time and a power good function. The TPS54325-Q1 is available in the 14-pin HTSSOP package, and designed to operate from –40°C to 105°C.

The TPS54325-Q1 is an adaptive on-time D-CAP2 mode synchronous buck converter. The TPS54325-Q1 enables system designers to complete the suite of power bus regulators for various end equipments with a cost effective, low component count, low standby current solution. The main control loop for the TPS54325-Q1 uses the D-CAP2 mode control, which provides a very fast transient response with no external components. The TPS54325-Q1 also has a proprietary circuit that enables the device to adapt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from a 4.5-V to 18-V VCC input, and from a 2.0-V to 18-V VIN input power supply voltage. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable slow-start time and a power good function. The TPS54325-Q1 is available in the 14-pin HTSSOP package, and designed to operate from –40°C to 105°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS62903-Q1 ACTIVE Automotive, 3-V to 18-V, 3-A low-IQ synchronous buck converter with 165°C junction temperature DCAS-control power topology, improved efficiency, smaller size, and lower IQ

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS54325-Q1 4.5-V to 18-V, 3-A Output Synchronous SWIFT Step-Down Switcher With Integrated FET datasheet (Rev. A) PDF | HTML 08 Jul 2022
Technical article Duty Cycle Calculation in WEBENCH® Power Designer PDF | HTML 29 May 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54325EVM — 5V to 17V Input, 3A Converter Evaluation Module

The TPS54325EVM (evaluation module) is a fully assembled and tested circuit for evaluating the TPS54428 synchronous step-down converter. The EVM operates from a 4.5-V to 18-V input and provides a 1.05-V output up to 3-A load. The main control loop of TPS54325 uses D-CAP2™ mode control, which (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos