TPS54360-Q1
4.5-V to 60-V Input, 3.5-A, Step-Down DC-DC Converter with Eco-mode™
Drop-in replacement with upgraded functionality to the compared device
TPS54360-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to 125°C
Ambient Operating Temperature Range - Device HBM ESD Classification Level H1C
- Device CDM ESD Classification Level C3B
- Device Temperature Grade 1: –40°C to 125°C
- High Efficiency at Light Loads With Pulse
Skipping Eco-Mode™ - 92-mΩ High-Side MOSFET
- 146-µA Operating Quiescent Current and 2 µA
Shutdown Current - 100-kHz to 2.5-MHz Adjustable Switching Frequency
- Synchronizes to External Clock
- Low Dropout at Light Loads With Integrated BOOT
Recharge FET - Adjustable UVLO Voltage and Hysteresis
- 0.8-V 1% Internal Voltage Reference
- 8-Pin SO With PowerPAD™ Package
- –40°C to 150°C TJ Operating Range
- Supported by WEBENCH® Software Tool
The TPS54360-Q1 is a 60-V 3.5-A step-down regulator with an integrated high-side MOSFET. The device survives load dump pulses up to 65 V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no-load supply current to 146 µA. Shutdown supply current is reduced to 2 µA when the enable pin is pulled low.
Undervoltage lockout is internally set at 4.3 V but can be increased using an external resistor divider at the enable pin. The output voltage start-up ramp is internally controlled to provide a controlled start up and eliminate overshoot.
A wide adjustable frequency range allows either efficiency or external component size to be optimized. Frequency foldback and thermal shutdown protects internal and external components during an overload condition.
The TPS54360-Q1 is available in an 8-pin thermally enhanced HSOIC PowerPAD package.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TPS54360-Q1 4.5-V To 60-V Input, 3.5-A, Step-Down DC-DC Converter With Eco-Mode™ datasheet (Rev. A) | PDF | HTML | 24 Nov 2014 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location