Home Power management DC/DC switching regulators DC/DC converters

TPS543820E

ACTIVE

4-V to 18-V, 8-A, synchronous step-down converter extended temperature

Product details

Rating Catalog Topology Buck Iout (max) (A) 8 Vin (max) (V) 18 Vin (min) (V) 4 Vout (max) (V) 5.5 Vout (min) (V) 0.5 Features Adjustable current limit, Enable, Forced PWM, Frequency synchronization, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable EMI features Low parasitic Hotrod packaging Control mode ACM/AECM Operating temperature range (°C) -55 to 150 Iq (typ) (A) 0.0012 Duty cycle (max) (%) 94
Rating Catalog Topology Buck Iout (max) (A) 8 Vin (max) (V) 18 Vin (min) (V) 4 Vout (max) (V) 5.5 Vout (min) (V) 0.5 Features Adjustable current limit, Enable, Forced PWM, Frequency synchronization, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable EMI features Low parasitic Hotrod packaging Control mode ACM/AECM Operating temperature range (°C) -55 to 150 Iq (typ) (A) 0.0012 Duty cycle (max) (%) 94
VQFN-HR (RPY) 14 7.5 mm² 2.5 x 3
  • Fixed-frequency, internally-compensated advanced current mode (ACM) control
  • Integrated 25-mΩ and 6.5-mΩ MOSFETs
  • Input voltage range: 4 V to 18 V
  • Output voltage range: 0.5 V to 7 V
  • Three selectable PWM ramp options to optimize the control loop performance
  • Five selectable switching frequencies: 500 kHz, 750 kHz, 1 MHz, 1.5 MHz, and 2.2 MHz
  • Synchronizable to an external clock
  • 0.5-V, ±0.5% voltage reference accuracy over full temperature range
  • Selectable soft start times: 0.5 ms, 1 ms, 2 ms, and 4 ms
  • Monotonic start-up into pre-biased outputs
  • Selectable current limits to support 8-A and 6-A operation
  • Enable with adjustable input undervoltage lockout
  • Power good output monitor
  • Output overvoltage, output undervoltage, input undervoltage, overcurrent, and overtemperature protection
  • –55°C to 150°C operating junction temperature
  • 2.5-mm × 3-mm, 14-pin VQFN-HR package with 0.5-mm pitch
  • Fixed-frequency, internally-compensated advanced current mode (ACM) control
  • Integrated 25-mΩ and 6.5-mΩ MOSFETs
  • Input voltage range: 4 V to 18 V
  • Output voltage range: 0.5 V to 7 V
  • Three selectable PWM ramp options to optimize the control loop performance
  • Five selectable switching frequencies: 500 kHz, 750 kHz, 1 MHz, 1.5 MHz, and 2.2 MHz
  • Synchronizable to an external clock
  • 0.5-V, ±0.5% voltage reference accuracy over full temperature range
  • Selectable soft start times: 0.5 ms, 1 ms, 2 ms, and 4 ms
  • Monotonic start-up into pre-biased outputs
  • Selectable current limits to support 8-A and 6-A operation
  • Enable with adjustable input undervoltage lockout
  • Power good output monitor
  • Output overvoltage, output undervoltage, input undervoltage, overcurrent, and overtemperature protection
  • –55°C to 150°C operating junction temperature
  • 2.5-mm × 3-mm, 14-pin VQFN-HR package with 0.5-mm pitch

The TPS543820E is a high-efficiency 18-V, 8-A synchronous buck converter employing an internally-compensated, fixed-frequency Advanced Current Mode control. It is capable of providing high efficiency while running at a switching frequency up to 2.2 MHz. The device is in a small 2.5-mm × 3-mm HotRod™ VQFN package, which when coupled with high efficiency at high frequency, makes it optimal for designs requiring a small solution size. The fixed frequency controller can operate from 500 kHz to 2.2 MHz and can be synchronized to an external clock using the SYNC pin. Additional features include a high accuracy voltage reference, selectable soft start times, montonic start-up into pre-biased outputs, selectable current limits, adjustable UVLO through the EN pin, and a full suite of fault protections.

The TPS543820E is a high-efficiency 18-V, 8-A synchronous buck converter employing an internally-compensated, fixed-frequency Advanced Current Mode control. It is capable of providing high efficiency while running at a switching frequency up to 2.2 MHz. The device is in a small 2.5-mm × 3-mm HotRod™ VQFN package, which when coupled with high efficiency at high frequency, makes it optimal for designs requiring a small solution size. The fixed frequency controller can operate from 500 kHz to 2.2 MHz and can be synchronized to an external clock using the SYNC pin. Additional features include a high accuracy voltage reference, selectable soft start times, montonic start-up into pre-biased outputs, selectable current limits, adjustable UVLO through the EN pin, and a full suite of fault protections.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS54622-EP ACTIVE Enhanced product 17-V, 6-A synchronous step-down switcher Enhanced product offers a lower current and IQ with greater efficiency.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS543820E 4-V to 18-V Input, 8-A Synchronous SWIFT™ Step-Down Converter with Internally Compensated Advanced Current Mode Control datasheet (Rev. A) PDF | HTML 29 Jun 2021
Application note Extended Temperature DC/DC Switching Regulator Solutions PDF | HTML 12 Jan 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS543820EVM — TPS543820 synchronous buck converter evaluation module

The TPS543820EVM is an evaluation module (EVM) for the TPS543820. The TPS543820 is a synchronous buck converter, integrating both power MOSFETs with low drain to source resistance to minimize solution size and provide high efficiency at full load. The TPS543820 uses fixed frequency advanced current (...)

User guide: PDF | HTML
Not available on TI.com
Calculation tool

SLURAZ9 TPS543320 TPS543620 TPS543820 Calculator Tool and Schematic Checklist

Supported products & hardware

Supported products & hardware

Products
DC/DC converters
  • TPS543320 4-V to 18-V, 3-A synchronous SWIFT™ step-down converter
  • TPS543620 4-V to 18-V input, advanced current mode, 6-A synchronous SWIFT™ step-down converter
  • TPS543820 4-V to 18-V, 8-A synchronous SWIFT™ step-down converter
  • TPS543820E 4-V to 18-V, 8-A, synchronous step-down converter extended temperature
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RPY) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos