Home Power management DC/DC switching regulators DC/DC converters

TPS54560

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TPS54560B ACTIVE 4.5-V to 60-V input, 5-A, step-down DC-DC converter with Eco-mode™ Increased current limit and reliability features.
Same functionality with different pin-out to the compared device.
LM76005 ACTIVE 3.5-V to 60-V, 5-A synchronous step-down voltage converter Smaller solution size, higher efficiency and lower EMI.

Product details

Rating Catalog Topology Buck Iout (max) (A) 5 Vin (max) (V) 60 Vin (min) (V) 4.5 Vout (max) (V) 58.8 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000146 Duty cycle (max) (%) 98
Rating Catalog Topology Buck Iout (max) (A) 5 Vin (max) (V) 60 Vin (min) (V) 4.5 Vout (max) (V) 58.8 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000146 Duty cycle (max) (%) 98
HSOIC (DDA) 8 29.4 mm² (4.9 mm × 6 mm)
  • High Efficiency at Light Loads with Pulse Skipping Eco-mode™
  • 92-mΩ High-Side MOSFET
  • 146 µA Operating Quiescent Current and
    2 µA Shutdown Current
  • 100 kHz to 2.5 MHz Fixed Switching Frequency
  • Synchronizes to External Clock
  • Low Dropout at Light Loads with Integrated BOOT Recharge FET
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8 V 1% Internal Voltage Reference
  • 8-Terminal HSOP with PowerPAD™ Package
  • –40°C to 150°C TJ Operating Range
  • Create a Custom Design using the
    TPS54560 with the WEBENCH® Power Designer
  • High Efficiency at Light Loads with Pulse Skipping Eco-mode™
  • 92-mΩ High-Side MOSFET
  • 146 µA Operating Quiescent Current and
    2 µA Shutdown Current
  • 100 kHz to 2.5 MHz Fixed Switching Frequency
  • Synchronizes to External Clock
  • Low Dropout at Light Loads with Integrated BOOT Recharge FET
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8 V 1% Internal Voltage Reference
  • 8-Terminal HSOP with PowerPAD™ Package
  • –40°C to 150°C TJ Operating Range
  • Create a Custom Design using the
    TPS54560 with the WEBENCH® Power Designer

The TPS54560 is a 60 V, 5 A, step down regulator with an integrated high side MOSFET. The device survives load dump pulses up to 65V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load supply current to 146 µA. Shutdown supply current is reduced to 2 µA when the enable pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can be increased using the enable pin. The output voltage start up ramp is internally controlled to provide a controlled start up and eliminate overshoot.

A wide switching frequency range allows either efficiency or external component size to be optimized. Output current is limited cycle-by-cycle. Frequency foldback and thermal shutdown protects internal and external components during an overload condition.

The TPS54560 is available in an 8-terminal thermally enhanced HSOP PowerPAD™ package.

The TPS54560 is a 60 V, 5 A, step down regulator with an integrated high side MOSFET. The device survives load dump pulses up to 65V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load supply current to 146 µA. Shutdown supply current is reduced to 2 µA when the enable pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can be increased using the enable pin. The output voltage start up ramp is internally controlled to provide a controlled start up and eliminate overshoot.

A wide switching frequency range allows either efficiency or external component size to be optimized. Output current is limited cycle-by-cycle. Frequency foldback and thermal shutdown protects internal and external components during an overload condition.

The TPS54560 is available in an 8-terminal thermally enhanced HSOP PowerPAD™ package.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54560EVM-515 — TPS54560 Step-Down DC-DC Converter Evaluation Module

The Texas Instruments TPS54560EVM-515 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54560 Step-Down DC/DC Converter. The EVM operates from a 7V to 60V input (12V nominal) and provides a 5.0V output at 5A.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS54560 PSpice Average Model

SLVM941.ZIP (63 KB) - PSpice model
Supported products & hardware
Simulation model

TPS54560 PSpice Transient Model (Rev. A)

SLVM811A.ZIP (113 KB) - PSpice model
Supported products & hardware
Simulation model

TPS54560 TINA-TI Average Reference Design

SLVMAY4.TSC (64 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS54560 TINA-TI Average Spice Model

SLVMAY3.ZIP (7 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPS54560 TINA-TI Transient Reference Design (Rev. A)

SLVM969A.TSC (903 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS54560 TINA-TI Transient Spice Model

SLVM970.ZIP (50 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPS54560 Unencrypted PSpice Average Model

SLVMCU2.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

TPS54560 Unencrypted PSpice Transient Model

SLVMCU1.ZIP (5 KB) - PSpice model
Supported products & hardware
Calculation tool

SLVC452 — TPS54360 and TPS54361 Family Design Excel Tool

Supported products & hardware
Calculation tool

SWIFTINV-CALC — SWIFT™ Converter Inverting Buck/Boost Calculator

The SWIFTINV-CALC Excel sheet is a complementary worksheet to the SLVA317 application note. The worksheet is used to calculate the external components needed to create a negative output voltage from a positive input voltage. The tool features several families of wide input voltage, current-mode (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos