Home Power management DC/DC switching regulators DC/DC converters

TPS54560B-Q1

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
LM65645-Q1 ACTIVE Automotive, 4.5A, 3V to 65V buck converter optimized for power density and low EMI New device with better EMI and smaller solution size
LM706A0-Q1 ACTIVE Automotive, High-density, 4.5V to 65V input, 10A low-EMI synchronous DC/DC step-down converter Adjustable current limit, higher efficiency, lower IQ and improved EMI mitigation features

TPS54560B-Q1

ACTIVE

Product details

Rating Automotive Topology Buck Iout (max) (A) 5 Vin (max) (V) 60 Vin (min) (V) 4.5 Vout (max) (V) 58.8 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Pre-Bias Start-Up, Wettable flanks package Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000146 Duty cycle (max) (%) 98
Rating Automotive Topology Buck Iout (max) (A) 5 Vin (max) (V) 60 Vin (min) (V) 4.5 Vout (max) (V) 58.8 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Pre-Bias Start-Up, Wettable flanks package Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000146 Duty cycle (max) (%) 98
HSOIC (DDA) 8 29.4 mm² (4.9 mm × 6 mm)
  • High Efficiency at Light Loads with Pulse Skipping Eco-mode™
  • 92-mΩ High-Side MOSFET
  • 146 µA Operating Quiescent Current and 2 µA Shutdown Current
  • 100 kHz to 2.5 MHz Fixed Switching Frequency
  • Synchronizes to External Clock
  • Low Dropout at Light Loads with Integrated BOOT Recharge FET
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8 V 1% Internal Voltage Reference
  • 8-Terminal HSOP with PowerPAD™ Package
  • –40°C to 150°C TJ Operating Range
  • Create a Custom Design using the TPS54560B-Q1 with the WEBENCH® Power Designer
  • High Efficiency at Light Loads with Pulse Skipping Eco-mode™
  • 92-mΩ High-Side MOSFET
  • 146 µA Operating Quiescent Current and 2 µA Shutdown Current
  • 100 kHz to 2.5 MHz Fixed Switching Frequency
  • Synchronizes to External Clock
  • Low Dropout at Light Loads with Integrated BOOT Recharge FET
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8 V 1% Internal Voltage Reference
  • 8-Terminal HSOP with PowerPAD™ Package
  • –40°C to 150°C TJ Operating Range
  • Create a Custom Design using the TPS54560B-Q1 with the WEBENCH® Power Designer

The TPS54560B-Q1 is a 60 V, 5 A, step down regulator with an integrated high side MOSFET. The device survives load dump pulses up to 65V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load supply current to 146 µA. Shutdown supply current is reduced to 2 µA when the enable pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can be increased using the enable pin. The output voltage start up ramp is internally controlled to provide a controlled start up and eliminate overshoot.

A wide switching frequency range allows either efficiency or external component size to be optimized. Output current is limited cycle-by-cycle. Frequency foldback and thermal shutdown protects internal and external components during an overload condition.

The TPS54560B-Q1 is available in an 8-terminal thermally enhanced HSOP PowerPAD™ package.

The TPS54560B-Q1 is a 60 V, 5 A, step down regulator with an integrated high side MOSFET. The device survives load dump pulses up to 65V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load supply current to 146 µA. Shutdown supply current is reduced to 2 µA when the enable pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can be increased using the enable pin. The output voltage start up ramp is internally controlled to provide a controlled start up and eliminate overshoot.

A wide switching frequency range allows either efficiency or external component size to be optimized. Output current is limited cycle-by-cycle. Frequency foldback and thermal shutdown protects internal and external components during an overload condition.

The TPS54560B-Q1 is available in an 8-terminal thermally enhanced HSOP PowerPAD™ package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
LM70880-Q1 ACTIVE Automotive, high-density, 4.5-V to 80-V input, 8-A low-EMI synchronous DC/DC step-down converter Wider Vin, greater output current and better efficiency in a QFN package

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS54560B-Q1 4.5 V to 60 V Input, 5 A, Step Down DC-DC Converter with Eco-mode™ datasheet PDF | HTML Feb 10, 2017
Application note Controller to Converter – Design Considerations for 24V and 48V Systems PDF | HTML Oct 2, 2024
Technical article Using DC/DCs buck converters to power modern safety features in commercial vehicle PDF | HTML Jul 27, 2020
Application note NRND & Differences TPS54340/360/540/560 and TPS54340B/360B/540B/560B Apr 5, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54560EVM-515 — TPS54560 Step-Down DC-DC Converter Evaluation Module

The Texas Instruments TPS54560EVM-515 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54560 Step-Down DC/DC Converter. The EVM operates from a 7V to 60V input (12V nominal) and provides a 5.0V output at 5A.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos