Home Power management DC/DC switching regulators DC/DC converters

TPS54610

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
TPSM82480 ACTIVE 6-A, 5.5-V Input step-down power module with PG, MODE, and VSEL options Smaller BOM size module with power good and thermal good outputs and V-SEL function.
TPS62867 ACTIVE 2.4-V to 5.5-V input, 6-A synchronous step-down converter in 1.5-mm x 2.5-mm QFN package Newer generation of 6-A devices with <30mm² total BOM size.

Product details

Rating Catalog Topology Buck Iout (max) (A) 6 Vin (max) (V) 6 Vin (min) (V) 3 Vout (max) (V) 4.5 Vout (min) (V) 0.9 Features Enable, Frequency synchronization, Power good, Synchronous Rectification Control mode Voltage mode Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.011 Duty cycle (max) (%) 90
Rating Catalog Topology Buck Iout (max) (A) 6 Vin (max) (V) 6 Vin (min) (V) 3 Vout (max) (V) 4.5 Vout (min) (V) 0.9 Features Enable, Frequency synchronization, Power good, Synchronous Rectification Control mode Voltage mode Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.011 Duty cycle (max) (%) 90
HTSSOP (PWP) 28 62.08 mm² (9.7 mm × 6.4 mm)
  • 30-mΩ, 12-A Peak MOSFET Switches for High Efficiency at 6-A Continuous Output Source or Sink Current
  • Adjustable Output Voltage Down to 0.9 V With 1.0% Accuracy
  • Wide PWM Frequency: Fixed 350 kHz, 550 kHz or Adjustable 280 kHz to 700 kHz
  • Synchronizable to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Component Count
  • SWIFT Documentation, Application Notes, and Design Software: www.ti.com/swift
  • 30-mΩ, 12-A Peak MOSFET Switches for High Efficiency at 6-A Continuous Output Source or Sink Current
  • Adjustable Output Voltage Down to 0.9 V With 1.0% Accuracy
  • Wide PWM Frequency: Fixed 350 kHz, 550 kHz or Adjustable 280 kHz to 700 kHz
  • Synchronizable to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Component Count
  • SWIFT Documentation, Application Notes, and Design Software: www.ti.com/swift

The TPS54610 low-input voltage high-output current synchronous buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance and flexibility in choosing the output filter L and C components; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally or externally set slow-start circuit to limit inrush currents; and a power good output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54610 is available in a thermally enhanced 28-pin HTSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

The TPS54610 low-input voltage high-output current synchronous buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance and flexibility in choosing the output filter L and C components; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally or externally set slow-start circuit to limit inrush currents; and a power good output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54610 is available in a thermally enhanced 28-pin HTSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54610EVM-192 — 6-A, 3-6 Vin DC/DC Converter with Adjustable Output Down to 0.9V

The TPS54610EVM-192 kit allows the designer to easily evaluate the TPS54610 synchronous buck DC/DC converter with integrated 6 A continuous power MOSFETs. The input range is 3-6 V and the output voltage is adjustable down to 0.9 V (module preset to 3.3 V). Other voltages are possible by changing a (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS54610 TINA-TI Average Reference Design

SLVMC75.TSC (1203 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS54610 TINA-TI Average Spice Model

SLVMC74.ZIP (8 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPS54610 TINA-TI Transient Reference Design (Rev. A)

SLVM117 (664 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS54610 TINA-TI Transient Spice Model (Rev. A)

SLVM116 (36 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPS54610 Unencrypted PSpice Average Model Package (Rev. A)

SLVM884A.ZIP (371 KB) - PSpice model
Supported products & hardware
Simulation model

TPS54610 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM149A.ZIP (49 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-00078 — Direct Down-Conversion System with I/Q Correction

The I/Q Correction block implemented in the Field Programmable Gate Array (FPGA) of the TSW6011EVM helps users to adopt a direct down conversion receiver architecture in a wireless system. The I/Q correction block consists of a single-tap blind algorithm, which corrects the frequency-independent (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos