Home Power management DC/DC switching regulators DC/DC converters

TPS54626

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 6.5 Vin (max) (V) 18 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.76 Features Enable, Light-load efficiency, Power good, Soft-start adjustable, Synchronous rectification Control mode D-CAP2 Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00095 Duty cycle (max) (%) 95
Rating Catalog Topology Buck Iout (max) (A) 6.5 Vin (max) (V) 18 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.76 Features Enable, Light-load efficiency, Power good, Soft-start adjustable, Synchronous rectification Control mode D-CAP2 Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00095 Duty cycle (max) (%) 95
HTSSOP (PWP) 14 32 mm² (5 mm × 6.4 mm)
  • D-CAP2 Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide Vin Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s Optimized for
    Lower Duty Cycle Applications –36 mΩ (High Side)
    and 28 mΩ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 650-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • Power Good Output
  • Auto-Skip Eco-mode for High Efficiency at Light Load
  • D-CAP2 Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide Vin Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s Optimized for
    Lower Duty Cycle Applications –36 mΩ (High Side)
    and 28 mΩ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 650-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • Power Good Output
  • Auto-Skip Eco-mode for High Efficiency at Light Load

The TPS54626 is an adaptive on-time D-CAP2™ mode synchronous Buck converter. The TPS54626 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54626 uses the D-CAP2™ mode control which provides a very fast transient response with no external components. The adoptive on-time control supports seamless operation between PWM mode at heavy load condition and reduced frequency operation at light load for high efficiency. The TPS54626 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as SP-CAP and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input power supply voltage. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable soft start time and a power good function. The TPS54626 is available in the 14 pin HTSSOP package, designed to operate from –40°C to 85&#deg;C.

The TPS54626 is an adaptive on-time D-CAP2™ mode synchronous Buck converter. The TPS54626 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54626 uses the D-CAP2™ mode control which provides a very fast transient response with no external components. The adoptive on-time control supports seamless operation between PWM mode at heavy load condition and reduced frequency operation at light load for high efficiency. The TPS54626 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as SP-CAP and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input power supply voltage. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable soft start time and a power good function. The TPS54626 is available in the 14 pin HTSSOP package, designed to operate from –40°C to 85&#deg;C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 4.5V to 18V Input, 6.5-A Synchronous Step-Down Converter datasheet Jun 10, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54626EVM-608 — TPS54626 Synchronous Step-Down Converter with Eco-mode Evaluation Module

The Texas Instruments TPS54626EVM-608 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54626 Synchronous Step-Down Converter with Eco-mode. The EVM is a nominal 4.5 V to 18 V input, 1.05 V output synchronous buck converter with integrated FETs capable of (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS54626 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM918A.ZIP (63 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos