Home Power management DC/DC switching regulators DC/DC converters

TPS54KC23

ACTIVE

4-V to 16-V input, 30-A, remote-sense synchronous step-down converter

Product details

Rating Catalog Topology Buck Iout (max) (A) 30 Vin (max) (V) 16 Vin (min) (V) 4 Vout (max) (V) 5.5 Vout (min) (V) 0.5 Features Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Light Load Efficiency, Over Temperature Protection, Over Voltage Protection, Power good, Pre-Bias Start-Up, Soft-start adjustable, Synchronous Rectification, UVLO Fixed, Under Voltage Protection Control mode D-CAP4 Operating temperature range (°C) -40 to 125 Duty cycle (max) (%) 85
Rating Catalog Topology Buck Iout (max) (A) 30 Vin (max) (V) 16 Vin (min) (V) 4 Vout (max) (V) 5.5 Vout (min) (V) 0.5 Features Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Light Load Efficiency, Over Temperature Protection, Over Voltage Protection, Power good, Pre-Bias Start-Up, Soft-start adjustable, Synchronous Rectification, UVLO Fixed, Under Voltage Protection Control mode D-CAP4 Operating temperature range (°C) -40 to 125 Duty cycle (max) (%) 85
WQFN-FCRLF (RZR) 16 10.5 mm² 3.5 x 3
  • 4V to 16V input voltage range
  • 3.1V to 5.3V external VCC bias support
  • 5.8mΩ and 2.3mΩ MOSFETs
  • 30A continuous output current
  • Optimized 16-pin WQFN-HR package for efficiency and thermal performance
  • ±0.5% reference (VREF) for TJ = –40°C to +125°C
  • VREF to 5.5V output voltage range
  • Differential remote sense
  • D-CAP4 with ultra-fast load-step response
  • Supports all ceramic output capacitors
  • Selectable Auto-skip Eco-mode for high light-load efficiency
  • Programmable current limit with RILIM
  • Selectable switching frequency: 800kHz, 1.1MHz, 1.4MHz
  • Programmable soft-start time
  • Prebiased start-up capability
  • Open-drain power-good output
  • Valley overcurrent limit protection
  • Overvoltage and undervoltage fault protection
  • Pin compatible with 25A TPS54KB2x
  • 4V to 16V input voltage range
  • 3.1V to 5.3V external VCC bias support
  • 5.8mΩ and 2.3mΩ MOSFETs
  • 30A continuous output current
  • Optimized 16-pin WQFN-HR package for efficiency and thermal performance
  • ±0.5% reference (VREF) for TJ = –40°C to +125°C
  • VREF to 5.5V output voltage range
  • Differential remote sense
  • D-CAP4 with ultra-fast load-step response
  • Supports all ceramic output capacitors
  • Selectable Auto-skip Eco-mode for high light-load efficiency
  • Programmable current limit with RILIM
  • Selectable switching frequency: 800kHz, 1.1MHz, 1.4MHz
  • Programmable soft-start time
  • Prebiased start-up capability
  • Open-drain power-good output
  • Valley overcurrent limit protection
  • Overvoltage and undervoltage fault protection
  • Pin compatible with 25A TPS54KB2x

The TPS54KC23 device is a small, high-efficiency, synchronous buck converter with an adaptive on-time D-CAP4 control mode. The control method provides low minimum on-time and fast load-transient response across the entire output voltage range without requiring an external compensation network. Because external compensation is not required, the device is easy to use and requires few external components. The device is well-designed for space-constrained data center applications.

The TPS54KC23 device has differential remote sense, high-performance integrated MOSFETs, and an accurate ±0.5% reference over the specified operating junction temperature range. The device features accurate load regulation and line regulation, Eco-mode or FCCM operation, programmable settings through the MSEL pin and programmable soft start.

The TPS54KC23 device is a lead-free device. The device is RoHS compliant without exemption.

The TPS54KC23 device is a small, high-efficiency, synchronous buck converter with an adaptive on-time D-CAP4 control mode. The control method provides low minimum on-time and fast load-transient response across the entire output voltage range without requiring an external compensation network. Because external compensation is not required, the device is easy to use and requires few external components. The device is well-designed for space-constrained data center applications.

The TPS54KC23 device has differential remote sense, high-performance integrated MOSFETs, and an accurate ±0.5% reference over the specified operating junction temperature range. The device features accurate load regulation and line regulation, Eco-mode or FCCM operation, programmable settings through the MSEL pin and programmable soft start.

The TPS54KC23 device is a lead-free device. The device is RoHS compliant without exemption.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS54KB20 ACTIVE 4-V to 16-V input, 25-A remote sense synchronous step-down converter Optimized for lower current in same form factor

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS54KC23 4V to 16V Input, 30 A, Remote Sense, D-CAP4 Synchronous Buck Converter datasheet PDF | HTML 20 Feb 2024
Application note Point-of-Load Designs in Data Center Applications for Intel Xeon Sapphire Rapids Scalable Processors (Rev. C) PDF | HTML 09 Oct 2024
Application brief Solving Power Design Challenges in Enterprise SSD Applications PDF | HTML 23 Sep 2024
Application brief Detailed Comparison Between TPS54KB20 Family and TPS53353 Family PDF | HTML 03 Sep 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54KB20EVM — TPS54KB20 step-down converter evaluation module

The TPS54KB20 evaluation module (EVM) has 4 V to 16 V Input, 25 A, remote sense, D-CAP4™ step-down buck converter. The TPS54KB20 uses D-CAP4™ control mode for fast transient response, and by desensitizing the performance dependency on the level of output voltage, it improves the ease of (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPS54KC23EVM — TPS54KC23 evaluation module

The TPS54KC23EVM is an evaluation module for the TPS54KC23 device, a 4V to 16V input, 30A remote-sense synchronous buck converter. The converter uses D-CAP4 control mode for fast transient response and, by desensitizing the performance dependency on the level of output voltage, it improves ease of (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS54KC23 SIMPLIS Model

SLVME46.ZIP (534 KB) - SIMPLIS Model
Calculation tool

TPS54KB2X-CALC TPS54KB2x TPS54KC23 calculator tool and checklist

Excel-based design calculator tool with schematic and layout checklist
Supported products & hardware

Supported products & hardware

Products
DC/DC converters
  • TPS54KB20 4-V to 16-V input, 25-A remote sense synchronous step-down converter
  • TPS54KC23 4-V to 16-V input, 30-A, remote-sense synchronous step-down converter
Download options
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RZR) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos