Home Power management DC/DC switching regulators DC/DC converters

TPS55162-Q1

ACTIVE

3.6-V to 36-V, 1-A output, 2-MHz, synchronous step-up and step-down converter, AEC-Q100 qualified

Product details

Rating Automotive Topology Buck-Boost Vin (max) (V) 36 Vin (min) (V) 3.6 Vout (max) (V) 9 Vout (min) (V) 5.7 Switch current limit (typ) (A) 3.5 Features Enable, Power good, Spread Spectrum, Synchronous rectification, UVLO fixed EMI features Frequency Dithering, Spread Spectrum Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000015 Duty cycle (max) (%) 99 TI functional safety category Functional Safety-Capable
Rating Automotive Topology Buck-Boost Vin (max) (V) 36 Vin (min) (V) 3.6 Vout (max) (V) 9 Vout (min) (V) 5.7 Switch current limit (typ) (A) 3.5 Features Enable, Power good, Spread Spectrum, Synchronous rectification, UVLO fixed EMI features Frequency Dithering, Spread Spectrum Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000015 Duty cycle (max) (%) 99 TI functional safety category Functional Safety-Capable
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Capable
  • 2-V to 36-V input voltage range for VOUT = 5 V
  • 5-V or 12-V fixed output voltage (TPS55165-Q1)
  • Adjustable output voltage options from 5.7 V to 9 V (TPS55160-Q1 and TPS55162-Q1)
  • Up to 85% efficiency
  • 1-A output current for VOUT = 5 V and VIN ≥ 5.3 V
  • 0.8-A output current for VOUT = 5 V and VIN ≥ 3.8 V
  • 0.4-A output current for VOUT = 5 V and VIN ≥ 2.3 V
  • Automatic transition between step-down and step-up mode
  • Low-power mode for improved efficiency at light load conditions (TPS55160-Q1/TPS55165-Q1)
  • Device quiescent current less than 15 µA in low-power mode (TPS55160-Q1/TPS55165-Q1)
  • Device shutdown current less than 3 µA
  • Forced fixed-frequency operation at 2 MHz
  • Selectable spread spectrum (TPS55160-Q1 and TPS55165-Q1)
  • Wake-up through IGN with power-latch function
  • Smart power-good output with configurable delay time
  • Overtemperature protection and output overvoltage protection
  • Available in easy-to-use 20-Pin HTSSOP PowerPAD™ package
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Capable
  • 2-V to 36-V input voltage range for VOUT = 5 V
  • 5-V or 12-V fixed output voltage (TPS55165-Q1)
  • Adjustable output voltage options from 5.7 V to 9 V (TPS55160-Q1 and TPS55162-Q1)
  • Up to 85% efficiency
  • 1-A output current for VOUT = 5 V and VIN ≥ 5.3 V
  • 0.8-A output current for VOUT = 5 V and VIN ≥ 3.8 V
  • 0.4-A output current for VOUT = 5 V and VIN ≥ 2.3 V
  • Automatic transition between step-down and step-up mode
  • Low-power mode for improved efficiency at light load conditions (TPS55160-Q1/TPS55165-Q1)
  • Device quiescent current less than 15 µA in low-power mode (TPS55160-Q1/TPS55165-Q1)
  • Device shutdown current less than 3 µA
  • Forced fixed-frequency operation at 2 MHz
  • Selectable spread spectrum (TPS55160-Q1 and TPS55165-Q1)
  • Wake-up through IGN with power-latch function
  • Smart power-good output with configurable delay time
  • Overtemperature protection and output overvoltage protection
  • Available in easy-to-use 20-Pin HTSSOP PowerPAD™ package

The TPS5516x-Q1 family of devices is a high-voltage synchronous buck-boost DC-DC converter. The device provides a stable power-supply output from a wide varying input-power supply such as an automotive car battery. The buck-boost overlap control ensures automatic transition between step-down and step-up mode with optimal efficiency. The TPS55165-Q1 output voltage can be set to a fixed level of 5 V or 12 V. The TPS55160-Q1 and TPS55162-Q1 devices have a configurable output voltage ranging from 5.7 V to 9 V that is set by an external resistive divider.

Output currents can be as high as 1 A for a normal car battery voltage, and can be maintained at 0.4 A for lower input voltages, such as those for common battery-cranking profiles. The buck-boost converter is based on a fixed-frequency, pulse-width-modulation (PWM) control circuit using synchronous rectification to obtain maximum efficiency. The switching frequency is set to 2 MHz (typical) which allows for the usage of a small inductor that uses less board space.

The TPS5516x-Q1 family of devices is a high-voltage synchronous buck-boost DC-DC converter. The device provides a stable power-supply output from a wide varying input-power supply such as an automotive car battery. The buck-boost overlap control ensures automatic transition between step-down and step-up mode with optimal efficiency. The TPS55165-Q1 output voltage can be set to a fixed level of 5 V or 12 V. The TPS55160-Q1 and TPS55162-Q1 devices have a configurable output voltage ranging from 5.7 V to 9 V that is set by an external resistive divider.

Output currents can be as high as 1 A for a normal car battery voltage, and can be maintained at 0.4 A for lower input voltages, such as those for common battery-cranking profiles. The buck-boost converter is based on a fixed-frequency, pulse-width-modulation (PWM) control circuit using synchronous rectification to obtain maximum efficiency. The switching frequency is set to 2 MHz (typical) which allows for the usage of a small inductor that uses less board space.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS552872-Q1 ACTIVE Automotive, 36-V, 4-A fully integrated buck-boost converter 36-V, 4-A full integrated buck-boost converter, AEC-Q100 qualified
TPS55288-Q1 ACTIVE 36-V, 16-A buck-boost converter with I2C control, AEC-Q100 qualified TPS55288 is higher power
TPS552882-Q1 ACTIVE 36-V, 16-A buck-boost converter, AEC-Q100 qualified TPS552882 is higher power
TPS55289 ACTIVE 30-V 8-A buck-boost converter with I²C interface Better power efficiency and higher Iout
TPS552892 ACTIVE 36-V 8-A fully-integrated buck-boost converter Better power efficiency and higher Iout
TPS552892-Q1 ACTIVE Automotive 36-V, 8-A fully integrated buck-boost converter Better power efficiency and higher Iout

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPS5516x-Q1 36-V, 1-A Output, 2-MHz, Single Inductor, Synchronous Step-Up and Step-Down Voltage Regulator datasheet (Rev. A) PDF | HTML 13 Dec 2021
Functional safety information TPS5516x-Q1 Functional Safety, FIT Rate, and Failure Mode Distribution PDF | HTML 12 Aug 2020
Technical article Solving voltage transient challenges with an integrated buck-boost converter PDF | HTML 12 Mar 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS55160Q1-EVM — TPS5516xEVM Single Inductor 1A Buck-Boost Evaluation Module

The Texas Instruments TPS5516xEVM evaluation module (EVM) helps designers to evaluate the operation and performance of the TPS55160-Q1, a 1A single-inductor buck-boost-converter.

The TPS55160-Q1 allows to set the output voltage through a feedback-divider from 5.7V to 9V.

User guide: PDF
Not available on TI.com
Evaluation board

TPS55165Q1-EVM — TPS5516xEVM Single Inductor 1A Buck-Boost Evaluation Module

The Texas Instruments TPS55165Q1-EVM evaluation module (EVM) helps designers to evaluate the operation and performance of the TPS55165-Q1, a 1A single-inductor buck-boost-converter.

The TPS55165-Q1 has a selectable output voltage of 5V or 12V.

User guide: PDF
Not available on TI.com
Simulation model

Unencrypted TPS55162-Q1 PSpice Transient Model Package (Rev. A)

SLVMCA4A.ZIP (88 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos