The TPS55189-Q1 is a synchronous buck-boost converter that is optimized for converting battery voltage or adapter voltage into power supply rails. The TPS55189-Q1 integrates four MOSFET switches providing a compact solution for USB Power Delivery (USB PD) application.
The TPS55189-Q1 has up to 27V input voltage
capability. Through the I2C interface, the output voltage of the
TPS55189-Q1 can be programmed from 0.8V to 22V with 10mV step. When working in boost
mode, it can deliver 60W from a 12V input voltage. It is capable of delivering 45W
from 9V input voltage.
The TPS55189-Q1 employs an average current-mode
control scheme. The switching frequency is
programmable from 200kHz to 2.2MHz by an external
resistor and can be synchronized to an external
clock. The TPS55189-Q1 also provides optional
spread spectrum to minimize peak EMI.
The TPS55189-Q1 offers output over-voltage
protection, average inductor current limit,
cycle-by-cycle peak current limit and output short
circuit protection. The TPS55189-Q1 also ensures
safe operating with optional output current limit
and hiccup-mode protection in sustained overload
conditions.
The TPS55189-Q1 can use a small inductor and small
capacitors with high switching frequency. It is
available in a 3.0mm × 5.0mm QFN package.
The TPS55189-Q1 is a synchronous buck-boost converter that is optimized for converting battery voltage or adapter voltage into power supply rails. The TPS55189-Q1 integrates four MOSFET switches providing a compact solution for USB Power Delivery (USB PD) application.
The TPS55189-Q1 has up to 27V input voltage
capability. Through the I2C interface, the output voltage of the
TPS55189-Q1 can be programmed from 0.8V to 22V with 10mV step. When working in boost
mode, it can deliver 60W from a 12V input voltage. It is capable of delivering 45W
from 9V input voltage.
The TPS55189-Q1 employs an average current-mode
control scheme. The switching frequency is
programmable from 200kHz to 2.2MHz by an external
resistor and can be synchronized to an external
clock. The TPS55189-Q1 also provides optional
spread spectrum to minimize peak EMI.
The TPS55189-Q1 offers output over-voltage
protection, average inductor current limit,
cycle-by-cycle peak current limit and output short
circuit protection. The TPS55189-Q1 also ensures
safe operating with optional output current limit
and hiccup-mode protection in sustained overload
conditions.
The TPS55189-Q1 can use a small inductor and small
capacitors with high switching frequency. It is
available in a 3.0mm × 5.0mm QFN package.