Home Power management DC/DC switching regulators DC/DC converters

TPS560200-Q1

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
TPS629203-Q1 ACTIVE Automotive 3-V to 17-V, 0.3-A, low-IQ, synchronous buck converter in SOT-583 package Higher efficiency with lower IQ and improved Vref accuracy in a smaller package.

TPS560200-Q1

ACTIVE

Product details

Rating Automotive Topology Buck Iout (max) (A) 0.5 Vin (max) (V) 17 Vin (min) (V) 4.5 Vout (max) (V) 6.5 Vout (min) (V) 0.8 Features Enable, Light-load efficiency, Soft-start fixed, Synchronous rectification Control mode D-CAP2 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00006 Duty cycle (max) (%) 65
Rating Automotive Topology Buck Iout (max) (A) 0.5 Vin (max) (V) 17 Vin (min) (V) 4.5 Vout (max) (V) 6.5 Vout (min) (V) 0.8 Features Enable, Light-load efficiency, Soft-start fixed, Synchronous rectification Control mode D-CAP2 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00006 Duty cycle (max) (%) 65
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • AEC-Q100 qualified for automotive applications
    • Temperature range: grade 1 -40°C to 125°C
    • HBM ESD Classification: H2
    • CDM ESD Classification: C4B
  • Integrated monolithic 0.95Ω high-side and 0.33Ω low-side MOSFETs
  • 500mA continuous output current
  • Output voltage range: 0.8V to 6.5V
  • 0.8V voltage reference with ±1.3% accuracy over temperature
  • Auto-skip advanced Eco-mode for high efficiency at light loads
  • D-CAP2™ control scheme enables fast transient responses
  • No external compensation needed
  • 600kHz switching frequency
  • 2ms internal soft start
  • Safe start-up into prebiased VOUT
  • Thermal shutdown
  • –40°C to 125°C operating junction temperature range
  • Available in 8-pin MSOP package
  • AEC-Q100 qualified for automotive applications
    • Temperature range: grade 1 -40°C to 125°C
    • HBM ESD Classification: H2
    • CDM ESD Classification: C4B
  • Integrated monolithic 0.95Ω high-side and 0.33Ω low-side MOSFETs
  • 500mA continuous output current
  • Output voltage range: 0.8V to 6.5V
  • 0.8V voltage reference with ±1.3% accuracy over temperature
  • Auto-skip advanced Eco-mode for high efficiency at light loads
  • D-CAP2™ control scheme enables fast transient responses
  • No external compensation needed
  • 600kHz switching frequency
  • 2ms internal soft start
  • Safe start-up into prebiased VOUT
  • Thermal shutdown
  • –40°C to 125°C operating junction temperature range
  • Available in 8-pin MSOP package

The TPS560200-Q1 is an 17V, 500mA, low-Iq, adaptive on-time D-CAP2 control scheme mode synchronous monolithic buck converter with integrated MOSFETs in easy-to-use 8-pin MSOP package.

The TPS560200-Q1 lets system designers complete the suite of various end-equipment power bus regulators with a cost-effective, low component count and low standby current design. The main control loop for the device uses the D-CAP2 sontrol scheme that provides a fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and advanced Eco-mode operation at light loads.

The TPS560200-Q1 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5V to 17V VIN input. The output voltage can be programmed between 0.8V and 6.5V. The device also features a fixed 2ms soft-start time. The device is available in the 8-pin MSOP package.

The TPS560200-Q1 is an 17V, 500mA, low-Iq, adaptive on-time D-CAP2 control scheme mode synchronous monolithic buck converter with integrated MOSFETs in easy-to-use 8-pin MSOP package.

The TPS560200-Q1 lets system designers complete the suite of various end-equipment power bus regulators with a cost-effective, low component count and low standby current design. The main control loop for the device uses the D-CAP2 sontrol scheme that provides a fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and advanced Eco-mode operation at light loads.

The TPS560200-Q1 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5V to 17V VIN input. The output voltage can be programmed between 0.8V and 6.5V. The device also features a fixed 2ms soft-start time. The device is available in the 8-pin MSOP package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS560200-Q1 4.5V to 17V Input, 500mA, Automotive, Synchronous Step-Down Converter With Advanced Eco-mode datasheet (Rev. C) PDF | HTML Jun 1, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS560200 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMBA4A.ZIP (115 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-01168 — Bidirectional DC/DC Converter Reference Design for 12-V/48-V Automotive Systems

The TIDA-01168 reference design is a four-phase, bidirectional DC-DC converter development platform for 12-V/48-V automotive systems. The system uses two LM5170-Q1 current controllers and a TMS320F28027F microcontroller (MCU) for the power stage control. LM5170-Q1 subsystems use average current (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos