Home Power management DC/DC switching regulators DC/DC converters

TPS562242

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 10 Vout (min) (V) 0.8 Features Enable, Light Load Efficiency, Soft Start Fixed Control mode D-CAP Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00012 Duty cycle (max) (%) 95
Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 10 Vout (min) (V) 0.8 Features Enable, Light Load Efficiency, Soft Start Fixed Control mode D-CAP Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00012 Duty cycle (max) (%) 95
SOT-5X3 (DRL) 6 2.56 mm² (1.6 mm × 1.6 mm)
  • Configured for a wide range of applications
    • 3-V to 17-V input voltage range
    • 0.8-V to 10-V output voltage range
    • 0.8-V reference voltage
    • ±1% reference accuracy at 25°C
    • ±1.5% reference accuracy at –40°C to 125°C
    • Integrated 55.0-mΩ and 24.3-mΩ MOSFETs
    • 100-µA low quiescent current
    • 1.4-MHz switching frequency
    • Maximum 94% large duty cycle operation
    • Precision EN threshold voltage
    • 1.6-ms fixed typical soft-start time
  • Ease of use and small solution size
    • Eco-mode at light loading
    • Pin-to-pin compatible with the TPS562202
    • D-CAP3™ control mode
    • Support start-up with prebiased output
    • Non-latch for OV, OT, and UVLO protection
    • Hiccup mode for UV protection
    • Cycle-by-cycle OC protection
    • 1.6-mm × 1.6-mm SOT-563 package
  • Create a custom design using the TPS562242 with the WEBENCH Power Designer
  • Configured for a wide range of applications
    • 3-V to 17-V input voltage range
    • 0.8-V to 10-V output voltage range
    • 0.8-V reference voltage
    • ±1% reference accuracy at 25°C
    • ±1.5% reference accuracy at –40°C to 125°C
    • Integrated 55.0-mΩ and 24.3-mΩ MOSFETs
    • 100-µA low quiescent current
    • 1.4-MHz switching frequency
    • Maximum 94% large duty cycle operation
    • Precision EN threshold voltage
    • 1.6-ms fixed typical soft-start time
  • Ease of use and small solution size
    • Eco-mode at light loading
    • Pin-to-pin compatible with the TPS562202
    • D-CAP3™ control mode
    • Support start-up with prebiased output
    • Non-latch for OV, OT, and UVLO protection
    • Hiccup mode for UV protection
    • Cycle-by-cycle OC protection
    • 1.6-mm × 1.6-mm SOT-563 package
  • Create a custom design using the TPS562242 with the WEBENCH Power Designer

The TPS562242 is a simple, easy-to-use, high efficiency, high power density, synchronous buck converter with input voltage ranging from 3 V to 17 V and supports up to 2-A continuous current at output voltages between 0.8 V and 10 V.

The TPS562242 employs D-CAP3 control mode to provide a fast transient response and to support low-ESR output capacitors with no requirement for external compensation. The device can support up to 94% duty cycle operation.

The TPS562242 operates in Eco-mode, which maintains high efficiency during light loading. The device integrates complete protection through OVP, OCP, UVLO, OTP, and UVP with hiccup.

The device is available in 1.6 mm × 1.6 mm SOT-563 package. The junction temperature is specified from –40°C to 125°C.

The TPS562242 is a simple, easy-to-use, high efficiency, high power density, synchronous buck converter with input voltage ranging from 3 V to 17 V and supports up to 2-A continuous current at output voltages between 0.8 V and 10 V.

The TPS562242 employs D-CAP3 control mode to provide a fast transient response and to support low-ESR output capacitors with no requirement for external compensation. The device can support up to 94% duty cycle operation.

The TPS562242 operates in Eco-mode, which maintains high efficiency during light loading. The device integrates complete protection through OVP, OCP, UVLO, OTP, and UVP with hiccup.

The device is available in 1.6 mm × 1.6 mm SOT-563 package. The junction temperature is specified from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS563208 ACTIVE 4.5 V to 17 V input, 3 A output, synchronous step-down converter in FCCM mode Device designed to achieve low standby current and operate with minimum external component counts
TPS562243 ACTIVE 4.2V to 17V input voltage, 2A, 1.2MHz synchronous buck converter in SOT563 with Eco-mode Slightly lower switching frequency option in same package
Same functionality with different pin-out to the compared device.
TPSM863252 ACTIVE 3-V to 17-V input voltage, 3-A Eco-mode synchronous buck module Module version of the converter featuring an integrated inductor
Similar functionality to the compared device.
TPSM861252 ACTIVE 3V to 17V input voltage, 1A output, synchronous buck module in QFN package Module version featuring an integrated inductor and optimzed for lower current.
TPSM861257 ACTIVE 3V to 17V input voltage, 1A FCCM mode, synchronous buck module with QFN package Lower current module version featuring an integrated inductor and FCCM mode.
TPS562203 ACTIVE 4.2-V to 17-V input, 2-A synchronous buck converter in SOT563 with eco-mode Lower switching frequency option in same package
TPS562212 ACTIVE 4.2-V to 18-V, 2-A, 1.2-MHz, synchronous buck converter with eco-mode and selectable FCCM Fixed Frequency converter with soft-start and power good

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS562242 3-V to 17-V Input, 2-A, Synchronous Buck Converters in SOT-563 Package datasheet (Rev. A) PDF | HTML May 30, 2023
Application note How to Co-Layout Three Common SOT-563 Package Pinouts (Rev. B) PDF | HTML Aug 27, 2024
Application note How to Select Inductor and Output Capacitor for TPS56x25x PDF | HTML Aug 15, 2023
Certificate TPS562242EVM EU RoHS Declaration of Conformity (DoC) PDF | HTML Jul 28, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS562242EVM — TPS562242 evaluation module for 2-A, ECO mode, 1.4-MHz synchronous step-down converter

TPS562242 evaluation module (EVM) is a simple, easy-to-use, 2 A synchronous step-down converter in SOT563 package. This EVM is a fully assembled and tested circuit for evaluating the TPS562242 step-down converter. TPS562242EVM operates from 3 V to 16 V input, 12 V nominal, and provides a 1.05 V (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS562242 PSpice Model

SLUM860.ZIP (153 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos