The TPS563240 is a simple, easy-to-use, 3-A synchronous step-down regulator in SOT-23
package. The peak transient output current can be 3.5 A.
The devices are optimized to operate with minimum external component counts and also
optimized to achieve low standby current.
This switching regulator employs D-CAP3 mode control providing a fast transient response
and supporting both low-equivalent series resistance (ESR) output capacitors such as specialty
polymer and ultra-low ESR ceramic capacitors with no external compensation components.
TPS563240 operates in pulse skip mode, which maintains high efficiency during light load
operation.
The TPS563240 maintain Fsw over 25-kHz under light load condition. The
TPS563240 is available in a 6-pin 1.6-mm × 2.9-mm SOT (DDC) package, and specified from a –40°C to
125°C junction temperature.
The TPS563240 is a simple, easy-to-use, 3-A synchronous step-down regulator in SOT-23
package. The peak transient output current can be 3.5 A.
The devices are optimized to operate with minimum external component counts and also
optimized to achieve low standby current.
This switching regulator employs D-CAP3 mode control providing a fast transient response
and supporting both low-equivalent series resistance (ESR) output capacitors such as specialty
polymer and ultra-low ESR ceramic capacitors with no external compensation components.
TPS563240 operates in pulse skip mode, which maintains high efficiency during light load
operation.
The TPS563240 maintain Fsw over 25-kHz under light load condition. The
TPS563240 is available in a 6-pin 1.6-mm × 2.9-mm SOT (DDC) package, and specified from a –40°C to
125°C junction temperature.