Home Power management DC/DC switching regulators DC/DC converters

TPS563300

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 28 Vin (min) (V) 3.8 Vout (max) (V) 22 Vout (min) (V) 0.8 Features Enable, Light-load efficiency, Overcurrent protection, Soft-start fixed, Spread Spectrum, Synchronous rectification EMI & noise features Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.00002 Duty cycle (max) (%) 98
Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 28 Vin (min) (V) 3.8 Vout (max) (V) 22 Vout (min) (V) 0.8 Features Enable, Light-load efficiency, Overcurrent protection, Soft-start fixed, Spread Spectrum, Synchronous rectification EMI & noise features Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.00002 Duty cycle (max) (%) 98
SOT-5X3 (DRL) 8 3.36 mm² (2.1 mm × 1.6 mm)
  • Configured for a wide range of applications
    • 3.8-V to 28-V input voltage range
    • 0.8-V to 22-V output voltage range
    • 3-A continuous output current
    • 0.8V ± 1.5% reference voltage (25°C)
    • –40°C to 150°C operating junction temperature
    • Integrated 76-mΩ and 32-mΩ MOSFETs
    • 20-µA low quiescent current (typical)
    • Maximum 98% duty cycle operation
    • Precision EN threshold
  • Ease of use and small solution size
    • Peak current control mode with internal compensation
    • Pulse frequency modulation (PFM) for high light-load efficiency
    • 500-kHz fixed switching frequency
    • EMI friendly with frequency spread spectrum
    • Support start-up with prebiased output
    • Cycle-by-cycle OC limit for both high-side and low-side MOSFETs
    • Non-latched protections for OTP, OCP, OVP, UVP, and UVLO
    • 1.6-mm × 2.1-mm SOT583 package
  • Create a custom design using the TPS563300 with the WEBENCH Power Designer
  • Configured for a wide range of applications
    • 3.8-V to 28-V input voltage range
    • 0.8-V to 22-V output voltage range
    • 3-A continuous output current
    • 0.8V ± 1.5% reference voltage (25°C)
    • –40°C to 150°C operating junction temperature
    • Integrated 76-mΩ and 32-mΩ MOSFETs
    • 20-µA low quiescent current (typical)
    • Maximum 98% duty cycle operation
    • Precision EN threshold
  • Ease of use and small solution size
    • Peak current control mode with internal compensation
    • Pulse frequency modulation (PFM) for high light-load efficiency
    • 500-kHz fixed switching frequency
    • EMI friendly with frequency spread spectrum
    • Support start-up with prebiased output
    • Cycle-by-cycle OC limit for both high-side and low-side MOSFETs
    • Non-latched protections for OTP, OCP, OVP, UVP, and UVLO
    • 1.6-mm × 2.1-mm SOT583 package
  • Create a custom design using the TPS563300 with the WEBENCH Power Designer

The TPS563300 is a high-efficiency, easy-to-use synchronous buck converter with a wide input voltage range of 3.8 V to 28 V, and supports up to 3-A continuous output current and 0.8-V to 22-V output voltage.

The device employs fixed-frequency peak current control mode for fast transient response and good line and load regulation. The optimized internal loop compensation eliminates external compensation components over a wide range of output voltage and operation frequency. Pulse frequency modulation (PFM) mode maximizes the light load efficiency. The low quiescent current feature is beneficial for long battery life time in low-power operation. The device also has a frequency spread spectrum feature, which helps with lowering down EMI noise.

The device provides complete protections including OTP, OVP, UVLO, cycle-by-cycle OC limit, and UVP with hiccup mode. This device is in a small SOT583 (1.6-mm × 2.1-mm) package with 0.5-mm pin pitch, and has an optimized pinout for easy PCB layout and promotes good EMI performance.

The TPS563300 is a high-efficiency, easy-to-use synchronous buck converter with a wide input voltage range of 3.8 V to 28 V, and supports up to 3-A continuous output current and 0.8-V to 22-V output voltage.

The device employs fixed-frequency peak current control mode for fast transient response and good line and load regulation. The optimized internal loop compensation eliminates external compensation components over a wide range of output voltage and operation frequency. Pulse frequency modulation (PFM) mode maximizes the light load efficiency. The low quiescent current feature is beneficial for long battery life time in low-power operation. The device also has a frequency spread spectrum feature, which helps with lowering down EMI noise.

The device provides complete protections including OTP, OVP, UVLO, cycle-by-cycle OC limit, and UVP with hiccup mode. This device is in a small SOT583 (1.6-mm × 2.1-mm) package with 0.5-mm pin pitch, and has an optimized pinout for easy PCB layout and promotes good EMI performance.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS62933 ACTIVE 3.8-V to 30-V, 3-A, 200-kHz to 2.2-MHz, low-IQ synchronous buck converter in SOT-583 package 30 Vin with broader frequency, power good and lower IQ.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPS563300 3.8-V to 28-V, 3-A Synchronous Buck Converter in SOT583 Package datasheet PDF | HTML Jul 1, 2022
Application note Peak Current Mode Converter Secondary Stage Filter Design for Low Ripple Power – Part II: Hybrid Sense Network PDF | HTML Feb 27, 2024
Certificate TPS563300EVM EU RoHS Declaration of Conformity (DoC) Mar 22, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS563300EVM — 3.8-V to 28-V input, 3-A synchronous step-down converter evaluation module

The TPS563300 evaluation module (EVM) is a high efficiency, easy-to-use synchronous buck converter. With the wide input voltage range of 3.8 V to 28 V, the device is ideally suited for systems powered from 5 V, 12 V, 19 V, 24 V power-bus rails. The device supports up to 3 A continuous output (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS563300 PSpice Unencrypted Transient Model

SLUM820.ZIP (267 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos