Home Power management DC/DC switching regulators DC/DC converters

TPS568231

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 8 Vin (max) (V) 17 Vin (min) (V) 3.8 Vout (max) (V) 6 Vout (min) (V) 0.6 Features Enable, Forced PWM, Light Load Efficiency, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP3 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000148 Duty cycle (max) (%) 90 Sector Test & measurement
Rating Catalog Topology Buck Iout (max) (A) 8 Vin (max) (V) 17 Vin (min) (V) 3.8 Vout (max) (V) 6 Vout (min) (V) 0.6 Features Enable, Forced PWM, Light Load Efficiency, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP3 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000148 Duty cycle (max) (%) 90 Sector Test & measurement
VQFN-HR (RNN) 18 12.25 mm² (3.5 mm × 3.5 mm)
  • 4.5-V to 17-V input range without external bias
  • 3.8-V to 17-V input range with external bias
  • Supports 8-A continuous output current
  • Integrated 7.8-mΩ and 3.2-mΩ MOSFETs
  • 0.6-V ±1% reference voltage across a –40°C to 125°C junction range
  • 0.6-V to 5.5-V output voltage range
  • 146-µA low quiescent current
  • D-CAP3™ control mode for fast transient response
  • Supports ceramic output capacitors
  • Selectable fSW of 400 kHz, 800 kHz, and 1200 kHz
  • Selectable FCCM (forced continuous conduction mode) for tight output voltage ripple
  • Selectable Eco-mode™ (auto skip mode) for high light-load efficiency
  • Optional external 5-V bias for enhanced efficiency
  • Prebiased start-up capability
  • Adjustable soft start with a default 1.2-ms soft-start time
  • Power-good indicator to monitor output voltage
  • Two adjustable current limit settings with hiccup restart
  • Non-latched protections for UV, OV, OT, and UVLO
  • Pin-to-pin compatible with 8-A TPS568215, and 12-A TPS56C231 and TPS56C215
  • –40°C to 125°C operating junction temperature
  • 3.5-mm × 3.5-mm, 18-pin HotRod™ QFN package
  • 4.5-V to 17-V input range without external bias
  • 3.8-V to 17-V input range with external bias
  • Supports 8-A continuous output current
  • Integrated 7.8-mΩ and 3.2-mΩ MOSFETs
  • 0.6-V ±1% reference voltage across a –40°C to 125°C junction range
  • 0.6-V to 5.5-V output voltage range
  • 146-µA low quiescent current
  • D-CAP3™ control mode for fast transient response
  • Supports ceramic output capacitors
  • Selectable fSW of 400 kHz, 800 kHz, and 1200 kHz
  • Selectable FCCM (forced continuous conduction mode) for tight output voltage ripple
  • Selectable Eco-mode™ (auto skip mode) for high light-load efficiency
  • Optional external 5-V bias for enhanced efficiency
  • Prebiased start-up capability
  • Adjustable soft start with a default 1.2-ms soft-start time
  • Power-good indicator to monitor output voltage
  • Two adjustable current limit settings with hiccup restart
  • Non-latched protections for UV, OV, OT, and UVLO
  • Pin-to-pin compatible with 8-A TPS568215, and 12-A TPS56C231 and TPS56C215
  • –40°C to 125°C operating junction temperature
  • 3.5-mm × 3.5-mm, 18-pin HotRod™ QFN package

The TPS568231 is a small, high-efficiency, synchronous buck converter with an adaptive on-time D-CAP3 control mode. Because external compensation is not required, the device is easy to use and requires few external components. The device is well-suited for space-constrained data center applications.

The TPS568231 has competitive features including a very accurate reference voltage, fast load transient response, and no requirement for external compensation, adjustable current limit, and both Eco-mode and FCCM operation modes for selection at light-load condition through configuration of MODE pin. To attain high efficiency at light load, Eco-mode can be selected. To support tight output voltage ripple requirement, FCCM can be selected. The TPS568231 operates from –40°C to 125°C junction temperature.

The TPS568231 is a small, high-efficiency, synchronous buck converter with an adaptive on-time D-CAP3 control mode. Because external compensation is not required, the device is easy to use and requires few external components. The device is well-suited for space-constrained data center applications.

The TPS568231 has competitive features including a very accurate reference voltage, fast load transient response, and no requirement for external compensation, adjustable current limit, and both Eco-mode and FCCM operation modes for selection at light-load condition through configuration of MODE pin. To attain high efficiency at light load, Eco-mode can be selected. To support tight output voltage ripple requirement, FCCM can be selected. The TPS568231 operates from –40°C to 125°C junction temperature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS568236 ACTIVE 4.5V-to-18V input, 8A synchronous step-down voltage regulator with on-time D-CAP3™ control mode Fixed frequency and smaller size

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS568231 3.8-V to 17-V Input , 8-A Synchronous Step-Down Converter datasheet PDF | HTML Oct 10, 2022
Application brief Solving Power Design Challenges in Enterprise SSD Applications PDF | HTML Sep 23, 2024
Application brief Solving power design challenges in oscilloscope applications PDF | HTML Oct 31, 2023
Certificate TPS568231EVM EU RoHS Declaration of Conformity (DoC) Sep 30, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS568231EVM — TPS568231 step-down converter evaluation module

The TPS568231 is a single, D-CAP3™ mode, synchronous buck converter requiring a very low external component count. The TPS568231 evaluation module (EVM) is a single, synchronous buck converter providing 1.2-V at 8-A from 4.5-V to 17-V input. This user’s guide describes the TPS568231EVM performance.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RNN) 18 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos