Home Power management DC/DC switching regulators DC/DC converters

TPS56837H

ACTIVE

4.5V to 28V input, 8A synchronous buck converter with output voltage range supporting USB-C

Product details

Rating Catalog Topology Buck Iout (max) (A) 8 Vin (max) (V) 28 Vin (min) (V) 4.5 Vout (max) (V) 22 Vout (min) (V) 4 Features Adjustable soft start, Enable, Forced PWM, Light-load efficiency, Output discharge, Overcurrent protection, Power good, Synchronous rectification Control mode D-CAP3 Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000045 Duty cycle (max) (%) 98
Rating Catalog Topology Buck Iout (max) (A) 8 Vin (max) (V) 28 Vin (min) (V) 4.5 Vout (max) (V) 22 Vout (min) (V) 4 Features Adjustable soft start, Enable, Forced PWM, Light-load efficiency, Output discharge, Overcurrent protection, Power good, Synchronous rectification Control mode D-CAP3 Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000045 Duty cycle (max) (%) 98
VQFN-HR (RPA) 10 9 mm² 3 x 3
  • Support for USB power delivery (USB PD)
    • 4.5V to 28V input voltage range
    • 4V to 22V output voltage range
    • Supports 8A continuous output current
    • Three adjustable cycle-by-cycle over current limit for low-side MOSFET by mode selection
  • High efficiency over entire load range
    • Integrated 20.4mΩ and 9.5mΩ MOSFETs
    • 45uA low quiescent current
    • Fixed 500kHz switching frequency
    • 98.7% efficiency at VIN = 24V, VOUT = 20V and IOUT = 3A
    • Eco-mode for high light-load efficiency
  • 0.6V ±1% reference voltage at 25°C
  • D-CAP3™ control mode for fast transient response
  • Adjustable soft-start time by SS capacitor
  • TPS56837H supports output discharge function
  • Power-good indicator to monitor output voltage

  • Supports up to 98% duty operation
  • Non-latched protections for UV, OV, OT, and UVLO
  • –40°C to +150°C operating junction temperature
  • Small 10-pin 3.0mm × 3.0mm HotRod™QFN Package
  • Pin-to-pin compatible with 6A TPS56637 and 8A TPS56837
  • Support for USB power delivery (USB PD)
    • 4.5V to 28V input voltage range
    • 4V to 22V output voltage range
    • Supports 8A continuous output current
    • Three adjustable cycle-by-cycle over current limit for low-side MOSFET by mode selection
  • High efficiency over entire load range
    • Integrated 20.4mΩ and 9.5mΩ MOSFETs
    • 45uA low quiescent current
    • Fixed 500kHz switching frequency
    • 98.7% efficiency at VIN = 24V, VOUT = 20V and IOUT = 3A
    • Eco-mode for high light-load efficiency
  • 0.6V ±1% reference voltage at 25°C
  • D-CAP3™ control mode for fast transient response
  • Adjustable soft-start time by SS capacitor
  • TPS56837H supports output discharge function
  • Power-good indicator to monitor output voltage

  • Supports up to 98% duty operation
  • Non-latched protections for UV, OV, OT, and UVLO
  • –40°C to +150°C operating junction temperature
  • Small 10-pin 3.0mm × 3.0mm HotRod™QFN Package
  • Pin-to-pin compatible with 6A TPS56637 and 8A TPS56837

The TPS56837H and TPS56837HA are high-efficiency, easy-to-use, synchronous buck converters with wide input voltage range of 4.5V to 28V. The devices support up to 8A continuous output current at output voltages between 4V and 22V, and support 5V, 9V, 15V, 20V dynamic output change for USB Power Delivery (USB PD) application.

The TPS56837H and TPS56837HA use D-CAP3 control mode to provide fast transient response, good line and load regulation, no requirement for external compensation, and support low equivalent series resistance (ESR) output capacitors like MLCC.

The TPS56837H and TPS56837HA operate at Eco-mode to attain high efficiency at light load with fixed 500kHz switching frequency and three selectable current limit through MODE pin configuration. The TPS56837H and TPS56837HA have adjustable soft-start time by the SS pin capacitor configuration.

The TPS56837H and TPS56837HA provide complete non-latched OV, UV, OC, OT, and UVLO protections combined with power-good indicator features. TPS56837H supports output discharge function and TPS56837HA disables the function.

The TPS56837H and TPS56837HA are available in a 10-pin, 3.0mm × 3.0mm, HotRod QFN package, and the junction temperature is specified from –40°C to 150°C.

The TPS56837H and TPS56837HA are high-efficiency, easy-to-use, synchronous buck converters with wide input voltage range of 4.5V to 28V. The devices support up to 8A continuous output current at output voltages between 4V and 22V, and support 5V, 9V, 15V, 20V dynamic output change for USB Power Delivery (USB PD) application.

The TPS56837H and TPS56837HA use D-CAP3 control mode to provide fast transient response, good line and load regulation, no requirement for external compensation, and support low equivalent series resistance (ESR) output capacitors like MLCC.

The TPS56837H and TPS56837HA operate at Eco-mode to attain high efficiency at light load with fixed 500kHz switching frequency and three selectable current limit through MODE pin configuration. The TPS56837H and TPS56837HA have adjustable soft-start time by the SS pin capacitor configuration.

The TPS56837H and TPS56837HA provide complete non-latched OV, UV, OC, OT, and UVLO protections combined with power-good indicator features. TPS56837H supports output discharge function and TPS56837HA disables the function.

The TPS56837H and TPS56837HA are available in a 10-pin, 3.0mm × 3.0mm, HotRod QFN package, and the junction temperature is specified from –40°C to 150°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS56837Hx 4.5V to 28V Input, 8A, Synchronous Buck Converter datasheet (Rev. A) PDF | HTML 13 Jun 2024
Application note Achieving USB Type-C Power Delivery Using TPS56837HA PDF | HTML 19 Sep 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS56837HEVM — TPS56837H evaluation module

The TPS56837H is a high-efficiency easy-to-use synchronous buck converter with a wide input voltage range of 4.5V to 28V that supports up to 8A continuous output current at output voltages between 4V and 22V for USB Power Delivery (USB PD) applications. The TPS56837H operates at Eco-mode to attain (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS56837H PSpice Transient Model

SLVME27.ZIP (210 KB) - PSpice Model
Reference designs

PMP41117 — 65W dual-port USB Power Delivery charger with self-biasing GaN flyback converter reference design

This reference design is a 65W dual-port USB Power Delivery (PD) charger with self-biasing gallium nitride (GaN) flyback. This design can deliver 65W full rated power across 90VAC to 264VAC and meet efficiency standards and regulations such as DoE Level VI and CoC V5 Tier 2 efficiency standards for (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RPA) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos