The TPS56C231 is a small,
high-efficiency, synchronous buck converter with an adaptive on-time D-CAP3 control
mode. Because external compensation is not required, the device is easy to use and
requires few external components. The device is well-suited for space-constrained
data center applications.
The TPS56C231 has competitive features
including a very accurate reference voltage, fast load transient response, and no
requirement for external compensation, adjustable current limit, and both Eco-mode
and FCCM operation modes for selection at light-load condition through the
configuration of the MODE pin. To attain high efficiency at light load, Eco-mode can
be selected. To support tight output voltage ripple requirement, FCCM can be
selected. The TPS56C231 operates from a –40°C to 125°C junction temperature
range.
The TPS56C231 is a small,
high-efficiency, synchronous buck converter with an adaptive on-time D-CAP3 control
mode. Because external compensation is not required, the device is easy to use and
requires few external components. The device is well-suited for space-constrained
data center applications.
The TPS56C231 has competitive features
including a very accurate reference voltage, fast load transient response, and no
requirement for external compensation, adjustable current limit, and both Eco-mode
and FCCM operation modes for selection at light-load condition through the
configuration of the MODE pin. To attain high efficiency at light load, Eco-mode can
be selected. To support tight output voltage ripple requirement, FCCM can be
selected. The TPS56C231 operates from a –40°C to 125°C junction temperature
range.