Home Power management DC/DC switching regulators DC/DC converters

TPS60133

ACTIVE

3 cell to regulated 5V, 150mA high efficiency charge pump with power-good comparator

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS60150 ACTIVE 140mA, 5V Charge Pump in 2x2 SON Wider voltage range, smaller solution size

Product details

Rating Catalog Iout (max) (A) 0.15 Vin (max) (V) 5.4 Vin (min) (V) 2.7 Vout (max) (V) 5 Vout (min) (V) 5 Features Enable, Power good, Regulated Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00006
Rating Catalog Iout (max) (A) 0.15 Vin (max) (V) 5.4 Vin (min) (V) 2.7 Vout (max) (V) 5 Vout (min) (V) 5 Features Enable, Power good, Regulated Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00006
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Up to 90% Efficiency From 2.7-V to 5.4-V Input Voltage Range Because of Special Switching Topology
  • Up to 300-mA Output Current (TPS60130 and TPS60131)
  • No Inductors Required, Low EMI
  • Regulated 5-V ±4% Output
  • Only Four External Components Required
  • 60-µA Quiescent Supply Current
  • 0.05-µA Shutdown Current
  • Load Disconnected in Shutdown
  • Thermally-Enhanced PowerPAD™ Package
  • Up to 90% Efficiency From 2.7-V to 5.4-V Input Voltage Range Because of Special Switching Topology
  • Up to 300-mA Output Current (TPS60130 and TPS60131)
  • No Inductors Required, Low EMI
  • Regulated 5-V ±4% Output
  • Only Four External Components Required
  • 60-µA Quiescent Supply Current
  • 0.05-µA Shutdown Current
  • Load Disconnected in Shutdown
  • Thermally-Enhanced PowerPAD™ Package

The TPS6013x step-up, regulated charge pump devices generate a 5-V ±4% output voltage from a 2.7-V to 5.4-V input voltage (three alkaline, NiCd, or NiMH batteries or one Lithium or Lilon battery). The output current is 300 mA for the TPS60130 and TPS60131, and 150 mA for the TPS60132 and TPS60133 devices, all from a 3-V input. Only four external capacitors are required to build a complete high efficiency dc/dc charge pump converter. To achieve the high efficiency over a wide input voltage range, the charge pump automatically selects between a 1.5× or doubler conversion mode. From a 3-V input, all ICs can start with full load current.

The TPS6013x step-up, regulated charge pump devices generate a 5-V ±4% output voltage from a 2.7-V to 5.4-V input voltage (three alkaline, NiCd, or NiMH batteries or one Lithium or Lilon battery). The output current is 300 mA for the TPS60130 and TPS60131, and 150 mA for the TPS60132 and TPS60133 devices, all from a 3-V input. Only four external capacitors are required to build a complete high efficiency dc/dc charge pump converter. To achieve the high efficiency over a wide input voltage range, the charge pump automatically selects between a 1.5× or doubler conversion mode. From a 3-V input, all ICs can start with full load current.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS6013x Regulated 5-V, 300-mA High-Efficiency Charge Pump DC-DC Converters datasheet (Rev. B) PDF | HTML 16 Dec 2016

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​