Home Power management DC/DC switching regulators DC/DC converters

TPS60205

ACTIVE

Regulated 3.3V low ripple charge pump with power good indicator

Product details

Rating Catalog Iout (max) (A) 0.1 Vin (max) (V) 3.6 Vin (min) (V) 1.6 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Features Enable, Frequency synchronization, Power good, Regulated Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000035
Rating Catalog Iout (max) (A) 0.1 Vin (max) (V) 3.6 Vin (min) (V) 1.6 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Features Enable, Frequency synchronization, Power good, Regulated Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000035
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Regulated 3.3-V output voltage with up to 100-mA output current from a 1.8-V to 3.6-V input voltage
  • Less than 5-mV (PP) output voltage ripple achieved with push-pull topology
  • Integrated low-battery and power-good detector
  • Switching frequency can be synchronized to external clock signal
  • Extends battery usage with up to 90% efficiency and 35-µA quiescent supply current
  • Easy-to-design, low cost, low EMI power supply since no inductors are used
  • 0.05-µA shutdown current, battery is isolated from load in shutdown mode
  • Compact converter solution in ultrasmall 10-pin MSOP with only four external capacitors required
  • Evaluation module available (TPS60200EVM-145)
  • Regulated 3.3-V output voltage with up to 100-mA output current from a 1.8-V to 3.6-V input voltage
  • Less than 5-mV (PP) output voltage ripple achieved with push-pull topology
  • Integrated low-battery and power-good detector
  • Switching frequency can be synchronized to external clock signal
  • Extends battery usage with up to 90% efficiency and 35-µA quiescent supply current
  • Easy-to-design, low cost, low EMI power supply since no inductors are used
  • 0.05-µA shutdown current, battery is isolated from load in shutdown mode
  • Compact converter solution in ultrasmall 10-pin MSOP with only four external capacitors required
  • Evaluation module available (TPS60200EVM-145)

The TPS6020x step-up, regulated charge pumps generate a 3.3-V ±4% output voltage from a 1.8-V to 3.6-V input voltage. The devices are typically powered by two Alkaline, NiCd, or NiMH battery cells and operate down to a minimum supply voltage of 1.6 V. Continuous output current is a minimum of 100 mA from a 2-V input. Only four external capacitors are needed to build a complete low-ripple dc/dc converter. The push-pull operating mode of two single-ended charge pumps assures the low output voltage ripple, as current is continuously transferred to the output.

The TPS6020x step-up, regulated charge pumps generate a 3.3-V ±4% output voltage from a 1.8-V to 3.6-V input voltage. The devices are typically powered by two Alkaline, NiCd, or NiMH battery cells and operate down to a minimum supply voltage of 1.6 V. Continuous output current is a minimum of 100 mA from a 2-V input. Only four external capacitors are needed to build a complete low-ripple dc/dc converter. The push-pull operating mode of two single-ended charge pumps assures the low output voltage ripple, as current is continuously transferred to the output.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
REG710-33 ACTIVE 30-mA Switched-Cap DC-DC Converter with fixed 3.3-V Output Iout is 50 mA which is bit smaller than TPS60250 at 100 mA

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS60204, TPS60205 Regulated 3.3-V, 100-mA Low-Ripple Charge Pump Low-Power DC/DC Converters datasheet (Rev. B) PDF | HTML 30 May 2023

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​