Home Power management DC/DC switching regulators DC/DC converters

TPS61030

ACTIVE

Product details

Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 5.5 Vout (min) (V) 1.8 Switch current limit (typ) (A) 4 Features Synchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00002 Duty cycle (max) (%) 100
Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 5.5 Vout (min) (V) 1.8 Switch current limit (typ) (A) 4 Features Synchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00002 Duty cycle (max) (%) 100
HTSSOP (PWP) 16 32 mm² (5 mm × 6.4 mm) VQFN (RSA) 16 16 mm² (4 mm × 4 mm)
  • 96% Efficient Synchronous Boost Converter With
    1000-mA Output Current From 1.8-V Input
  • Device Quiescent Current: 20-µA (Typ)
  • Input Voltage Range: 1.8-V to 5.5-V
  • Fixed and Adjustable Output Voltage Options Up
    to 5.5-V
  • Power Save Mode for Improved Efficiency at Low
    Output Power
  • Low Battery Comparator
  • Low EMI-Converter (Integrated Antiringing Switch)
  • Load Disconnect During Shutdown
  • Over-Temperature Protection
  • Available in a Small 4 mm × 4 mm QFN-16 or in a
    TSSOP-16 Package
  • 96% Efficient Synchronous Boost Converter With
    1000-mA Output Current From 1.8-V Input
  • Device Quiescent Current: 20-µA (Typ)
  • Input Voltage Range: 1.8-V to 5.5-V
  • Fixed and Adjustable Output Voltage Options Up
    to 5.5-V
  • Power Save Mode for Improved Efficiency at Low
    Output Power
  • Low Battery Comparator
  • Low EMI-Converter (Integrated Antiringing Switch)
  • Load Disconnect During Shutdown
  • Over-Temperature Protection
  • Available in a Small 4 mm × 4 mm QFN-16 or in a
    TSSOP-16 Package

The TPS6103x devices provide a power supply solution for products powered by either a one-cell Li-Ion or Li-polymer, or a two to three-cell alkaline, NiCd or NiMH battery. The converter generates a stable output voltage that is either adjusted by an external resistor divider or fixed internally on the chip. It provides high efficient power conversion and is capable of delivering output currents up to 1 A at 5 V at a supply voltage down to 1.8 V. The implemented boost converter is based on a fixed frequency, pulse-width- modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. At low load currents the converter enters Power Save mode to maintain a high efficiency over a wide load current range. The Power Save mode can be disabled, forcing the converter to operate at a fixed switching frequency. It can also operate synchronized to an external clock signal that is applied to the SYNC pin. The maximum peak current in the boost switch is limited to a value of 4500 mA.

The converter can be disabled to minimize battery drain. During shutdown, the load is completely disconnected from the battery. A low-EMI mode is implemented to reduce ringing and, in effect, lower radiated electromagnetic energy when the converter enters the discontinuous conduction mode.

The TPS6103x devices provide a power supply solution for products powered by either a one-cell Li-Ion or Li-polymer, or a two to three-cell alkaline, NiCd or NiMH battery. The converter generates a stable output voltage that is either adjusted by an external resistor divider or fixed internally on the chip. It provides high efficient power conversion and is capable of delivering output currents up to 1 A at 5 V at a supply voltage down to 1.8 V. The implemented boost converter is based on a fixed frequency, pulse-width- modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. At low load currents the converter enters Power Save mode to maintain a high efficiency over a wide load current range. The Power Save mode can be disabled, forcing the converter to operate at a fixed switching frequency. It can also operate synchronized to an external clock signal that is applied to the SYNC pin. The maximum peak current in the boost switch is limited to a value of 4500 mA.

The converter can be disabled to minimize battery drain. During shutdown, the load is completely disconnected from the battery. A low-EMI mode is implemented to reduce ringing and, in effect, lower radiated electromagnetic energy when the converter enters the discontinuous conduction mode.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS61033 ACTIVE 5-V, 5-A boost converter with power good, output discharge and PFM/PWM control 5A/1.5A valley switch current limit and SOT583 packge with size of 2.1 x 1.2mm
Similar functionality to the compared device.
TPS61230 ACTIVE 5-A, adjustable output voltage high efficiency synchronous boost converter For applications requiring smaller package or higher output current.

Technical documentation

No results found. Please clear your search and try again.
View all 16
Top documentation Type Title Format options Date
* Data sheet TPS6103x 96% Efficient Synchronous Boost Converter With 4A Switch datasheet (Rev. G) PDF | HTML Mar 10, 2015
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML Dec 6, 2023
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML Oct 28, 2022
White paper Extending Battery Life in Smart E-Locks (Rev. A) Jun 4, 2020
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) Jul 6, 2018
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) Jun 15, 2017
Application note Five Steps to a Good PCB Layout of the Boost Converter PDF | HTML May 3, 2016
Application note Practical Feedback Loop Analysis for Voltage-Mode Boost Converter Feb 4, 2014
Analog design Journal Design considerations for a resistive feedback divider in a DC/DC converter Apr 26, 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs Sep 19, 2011
Analog design Journal IQ: What it is, what it isn’t, and how to use it Jun 17, 2011
Application note Voltage Mode Boost Converter Small Signal Control Loop Analysis Using TPS61030 (Rev. A) Jan 7, 2009
Application note Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. C) PDF | HTML Jan 28, 2008
Application note Minimizing Ringing at the Switch Node of a Boost Converter Sep 15, 2006
Application note Performing Accurate Power Save Mode Efficiency Measurements (Rev. B) PDF | HTML Apr 18, 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61030EVM-029 — TPS61030 Evaluation Module (QFN Package)

The TPS61030EVM-029 is an evaluation tool for the TPS61030 inductive step-up converter in QFN-16 package which can supply voltages up to 5.5V from a 1.8-V to 5.5-V input. The TPS61030EVM-029 uses a TPS61030 adjustable output step-up converter and the appropriate external components to provide a 5-V (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS61030EVM-208 — TPS61030 Evaluation Module

The TPS61030EVM-208 is an evaluation tool for the TPS61030 inductive boost converter in a TSSOP-16 package that can supply voltages up to 5.5 V from input voltages in the range of 1.8 V to 5.5 V. The EVM is configured to supply an output voltage of 5 V at up to 1000 mA. The EVM can also be used to (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS61031EVM-208 — TPS61031 Evaluation Module

The TPS61031EVM-208 is an evaluation tool for the TPS61031 inductive boost converter in a TSSOP-16 package that can supply an output voltage of 3.3 V at up to 1000 mA from input voltages in the range of 1.8 V to 5.5 V.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS61032EVM-208 — TPS61032 Evaluation Module

The TPS61032EVM-208 is an evaluation tool for the TPS61032 inductive boost converter in a TSSOP-16 package that can supply an output voltage of 5V at up to 1000 mA from input voltages in the range of 1.8V to 5.5V.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS61030 TINA-TI Transient Reference Design

SLVM099.TSC (909 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS61030 TINA-TI Transient Spice Model

SLVM098.ZIP (93 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPS61030 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM126A.ZIP (57 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-00676 — Power Solution for Battery Operated Meters With 30-dBm wM-Bus at 169 MHz Reference Design

This power management solution delivering 900mA @3.6V from various battery types for smart flow metering applications (residential gas and water meters). TIDA-00676 includes an ETSI Cat. 1 receiver capable RF subsystem for wM-Bus @ 169 MHz with up to +30 dBm transmit power meets all technical (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian
VQFN (RSA) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos