Home Power management DC/DC switching regulators DC/DC converters

TPS610333

ACTIVE

Product details

Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 5.5 Vout (min) (V) 2.2 Switch current limit (typ) (A) 1.8 Features Enable, Forced PWM, Frequency synchronization, Light-load efficiency, Load Disconnect, Output discharge, Pass-through mode, Power good, Spread Spectrum, Synchronous rectification, UVLO fixed EMI & noise features Frequency Dithering, Spread Spectrum Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000018 Duty cycle (max) (%) 90
Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 1.8 Vout (max) (V) 5.5 Vout (min) (V) 2.2 Switch current limit (typ) (A) 1.8 Features Enable, Forced PWM, Frequency synchronization, Light-load efficiency, Load Disconnect, Output discharge, Pass-through mode, Power good, Spread Spectrum, Synchronous rectification, UVLO fixed EMI & noise features Frequency Dithering, Spread Spectrum Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000018 Duty cycle (max) (%) 90
SOT-5X3 (DRL) 8 3.36 mm² (2.1 mm × 1.6 mm)
  • Input voltage range: 1.8 V to 5.5 V
  • Output voltage range: 2.2 V to 5.5 V(TPS61033)
    • FB connects to VIN output voltage for fixed 5.0 V(TPS61033X)
  • Two valley switching current limit options
    • TPS61033: 5.5-A typical
    • TPS610333: 1.85-A typical
  • High efficiency and power capability
    • Two 25-mΩ (LS) / 46-mΩ (HS) MOSFETs
    • Support up to 2.4 MHz with small L-C
    • Up to 93.42% efficiency at V IN = 3.3V, V OUT = 5V, and I OUT = 1A
    • Up to 90.78% efficiency at V IN = 3.3V, V OUT = 5V, and I OUT = 2A
  • Extend the system operating time
    • Typical 20-µA quiescent current into V IN pin
    • Typical 5.3µA quiescent current into V OUT pin
    • Typical 0.1-µA shutdown current
  • ±1.5% Reference voltage accuracy over –40°C to +125°C
  • Power good output with window comparator
  • Pin-selectable auto PFM or forced PWM mode at light load
  • Pass-through mode when V IN > V OUT
  • Safety and robust operation features
    • True disconnection between input and output during shutdown
    • Output overvoltage and thermal shutdown protections
    • Output short-circuit protection
  • 2.1-mm × 1.6-mm SOT583 8-Pin package
  • Input voltage range: 1.8 V to 5.5 V
  • Output voltage range: 2.2 V to 5.5 V(TPS61033)
    • FB connects to VIN output voltage for fixed 5.0 V(TPS61033X)
  • Two valley switching current limit options
    • TPS61033: 5.5-A typical
    • TPS610333: 1.85-A typical
  • High efficiency and power capability
    • Two 25-mΩ (LS) / 46-mΩ (HS) MOSFETs
    • Support up to 2.4 MHz with small L-C
    • Up to 93.42% efficiency at V IN = 3.3V, V OUT = 5V, and I OUT = 1A
    • Up to 90.78% efficiency at V IN = 3.3V, V OUT = 5V, and I OUT = 2A
  • Extend the system operating time
    • Typical 20-µA quiescent current into V IN pin
    • Typical 5.3µA quiescent current into V OUT pin
    • Typical 0.1-µA shutdown current
  • ±1.5% Reference voltage accuracy over –40°C to +125°C
  • Power good output with window comparator
  • Pin-selectable auto PFM or forced PWM mode at light load
  • Pass-through mode when V IN > V OUT
  • Safety and robust operation features
    • True disconnection between input and output during shutdown
    • Output overvoltage and thermal shutdown protections
    • Output short-circuit protection
  • 2.1-mm × 1.6-mm SOT583 8-Pin package

The TPS61033X is a synchronous boost converter. The device provides a power supply solution for portable equipment and smart devices powered by various batteries and other power supply. The TPS61033 has 5.5-A (typical) valley switch current limit and TPS610333 has 1.85-A (typical) valley switch current limit over full temperature range.

The TPS61033X uses adaptive constant on-time valley-current-control topology to regulate the output voltage and operates at 2.4-MHz switching frequency. There are two optional modes at light load by configuring the MODE pin: auto PFM mode and forced PWM to balance the efficiency and noise immunity in light load. The TPS61033X consumes a 20-µA quiescent current from V IN at light load condition. During shutdown, the TPS61033X is completely disconnected from the input power and only consumes a 0.1-µA current to achieve long battery life. The TPS61033X has 5.75-V output overvoltage protection, output short circuit protection, and thermal shutdown protection.

The TPS61033X offers a very small solution size with 2.1-mm × 1.6-mm SOT583 package and minimum amount of external components.

The TPS61033X is a synchronous boost converter. The device provides a power supply solution for portable equipment and smart devices powered by various batteries and other power supply. The TPS61033 has 5.5-A (typical) valley switch current limit and TPS610333 has 1.85-A (typical) valley switch current limit over full temperature range.

The TPS61033X uses adaptive constant on-time valley-current-control topology to regulate the output voltage and operates at 2.4-MHz switching frequency. There are two optional modes at light load by configuring the MODE pin: auto PFM mode and forced PWM to balance the efficiency and noise immunity in light load. The TPS61033X consumes a 20-µA quiescent current from V IN at light load condition. During shutdown, the TPS61033X is completely disconnected from the input power and only consumes a 0.1-µA current to achieve long battery life. The TPS61033X has 5.75-V output overvoltage protection, output short circuit protection, and thermal shutdown protection.

The TPS61033X offers a very small solution size with 2.1-mm × 1.6-mm SOT583 package and minimum amount of external components.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS61033X 5.5-V 5.5-A 2.4-MHz Fully-Integrated Synchronous Boost Converter, with Output Discharge Function datasheet (Rev. D) PDF | HTML Aug 18, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61033EVM — TPS61033 evaluation module for 5-V, 5-A boost converter with PG and PFM/PWM control

The TPS61033 is a synchronous boost converter providing a power supply solution for portable equipment and smart devices powered by various batteries and other power supply. During shutdown, the TPS61033 is completely disconnected from the input power and only consumes a 0.1-μA current to (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos