Home Power management LED drivers Backlight LED drivers

TPS61160A

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
NEW TPS923611 ACTIVE 30V, 1.8A synchronous boost LED driver with 0.1% ratio PWM-controlled analog dimming Newer Device with market 1st synchronous boost topology

Product details

Number of channels 1 Vin (min) (V) 2.7 Vin (max) (V) 18 Vout (min) (V) 2.7 Vout (max) (V) 26 Type Inductive Switching frequency (max) (kHz) 600 Duty cycle (max) (%) 93 LED current per channel (mA) 20 Peak efficiency (%) 90 Topology Boost Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 1 Vin (min) (V) 2.7 Vin (max) (V) 18 Vout (min) (V) 2.7 Vout (max) (V) 26 Type Inductive Switching frequency (max) (kHz) 600 Duty cycle (max) (%) 93 LED current per channel (mA) 20 Peak efficiency (%) 90 Topology Boost Operating temperature range (°C) -40 to 85 Rating Catalog
WSON (DRV) 6 4 mm² (2 mm × 2 mm)
  • Input Voltage Range: 2.7 V to 18 V
  • 26-V Open LED Protection for TPS61160A
    38-V Open LED Protection for TPS61161A
  • 200mV Reference Voltage With ±2% Accuracy
  • PWM Interface for Brightness Control
  • Built-in Soft Start
  • Up to 90% Efficiency
  • 2-mm × 2-mm × 0.8-mm 6-Pin WSON Package With Thermal Pad
  • Input Voltage Range: 2.7 V to 18 V
  • 26-V Open LED Protection for TPS61160A
    38-V Open LED Protection for TPS61161A
  • 200mV Reference Voltage With ±2% Accuracy
  • PWM Interface for Brightness Control
  • Built-in Soft Start
  • Up to 90% Efficiency
  • 2-mm × 2-mm × 0.8-mm 6-Pin WSON Package With Thermal Pad

With a 40-V rated integrated switch FET, the TPS61160A/61A is a boost converter that drives LEDs in series. The boost converter runs at 600-kHz fixed switching frequency to reduce output ripple, improve conversion efficiency, and allows for the use of small external components.

The default white LED current is set with the external sensor resistor Rset, and the feedback voltage is regulated to 200 mV, as shown in the typical application. During the operation, the LED current can be controlled by a pulse width modulation (PWM) signal applied to the CTRL pin through which the duty cycle determines the feedback reference voltage. In PWM dimming mode, the TPS61160A/61A does not burst the LED current; therefore, it does not generate audible noises on the output capacitor. For maximum protection, the device features integrated open LED protection that disables the TPS61160A/61A to prevent the output from exceeding the absolute maximum ratings during open LED conditions.

The TPS61160A/61A is available in a space-saving, 2-mm × 2-mm WSON package with thermal pad.

For all available packages, see the orderable addendum at the end of the data sheet.

With a 40-V rated integrated switch FET, the TPS61160A/61A is a boost converter that drives LEDs in series. The boost converter runs at 600-kHz fixed switching frequency to reduce output ripple, improve conversion efficiency, and allows for the use of small external components.

The default white LED current is set with the external sensor resistor Rset, and the feedback voltage is regulated to 200 mV, as shown in the typical application. During the operation, the LED current can be controlled by a pulse width modulation (PWM) signal applied to the CTRL pin through which the duty cycle determines the feedback reference voltage. In PWM dimming mode, the TPS61160A/61A does not burst the LED current; therefore, it does not generate audible noises on the output capacitor. For maximum protection, the device features integrated open LED protection that disables the TPS61160A/61A to prevent the output from exceeding the absolute maximum ratings during open LED conditions.

The TPS61160A/61A is available in a space-saving, 2-mm × 2-mm WSON package with thermal pad.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TPS6116xA White LED Driver with PWM Brightness Control in 2-mm x 2-mm WSON Package datasheet (Rev. C) PDF | HTML Jul 14, 2016
White paper Common LED Functions and LED Driver Design Considerations Sep 21, 2020
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) Dec 11, 2018
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Application note How to Use Analog Dimming With TPS6116x Aug 5, 2011
More literature Seminar 400 Topic 1 - Current-Mode Control of Switching Power Supplies Feb 15, 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

SLVC366 — Design Tool for Analog Dimming Using a PWM Signal

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos