Home Power management LED drivers Backlight LED drivers

TPS61169

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
NEW TPS923610 ACTIVE 24.5V, 1.8A synchronous boost LED driver with 0.1% ratio PWM-controlled analog dimming Newer Device with market 1st synchronous boost topology
NEW TPS923611 ACTIVE 30V, 1.8A synchronous boost LED driver with 0.1% ratio PWM-controlled analog dimming Newer Device with market 1st synchronous boost topology

Product details

Number of channels 1 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 2.7 Vout (max) (V) 38 Type Inductive Switching frequency (max) (kHz) 1500 Duty cycle (max) (%) 100 LED current per channel (mA) 400 Peak efficiency (%) 90 Topology Boost Features OVP, PWM control Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 1 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 2.7 Vout (max) (V) 38 Type Inductive Switching frequency (max) (kHz) 1500 Duty cycle (max) (%) 100 LED current per channel (mA) 400 Peak efficiency (%) 90 Topology Boost Features OVP, PWM control Operating temperature range (°C) -40 to 85 Rating Catalog
SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm)
  • 2.7V to 5.5V input voltage
  • Integrated 40V, 1.8A MOSFET
  • Drives LED string up to 38V
  • 1.2A minimum switch current Limit
  • 1.2MHz switching frequency
  • 204mV reference voltage
  • Internal compensation
  • PWM brightness control
  • Open LED protection
  • Undervoltage protection
  • Built-in soft-start
  • Thermal shutdown
  • Up to 90% efficiency
  • 2.7V to 5.5V input voltage
  • Integrated 40V, 1.8A MOSFET
  • Drives LED string up to 38V
  • 1.2A minimum switch current Limit
  • 1.2MHz switching frequency
  • 204mV reference voltage
  • Internal compensation
  • PWM brightness control
  • Open LED protection
  • Undervoltage protection
  • Built-in soft-start
  • Thermal shutdown
  • Up to 90% efficiency

With a 40V rated integrated switch FET, the TPS61169 is a boost converter that drives LEDs in series. The boost converter has a 40V, 1.8A internal MOSFET with minimum 1.2A current limit; thus it can drive single or parallel LED strings for small- to large-size panel backlighting. The default white LED current is set with the external sensor resistor, RSET, and the feedback voltage is regulated to 204mV, as shown in the Simplified Schematic. During the operation, the LED current can be controlled by using a pulse width modulation (PWM) signal applied to the CTRL pin, through which the duty cycle determines the feedback reference voltage. The TPS61169 does not burst the LED current; therefore, it does not generate audible noises on the output capacitor. For maximum protection, the device features integrated open LED protection that disables the TPS61169 to prevent the output voltage from exceeding the absolute maximum voltage ratings of the device during open LED conditions.

The TPS61169 is available in a space-saving 5-pin SC70 package.

With a 40V rated integrated switch FET, the TPS61169 is a boost converter that drives LEDs in series. The boost converter has a 40V, 1.8A internal MOSFET with minimum 1.2A current limit; thus it can drive single or parallel LED strings for small- to large-size panel backlighting. The default white LED current is set with the external sensor resistor, RSET, and the feedback voltage is regulated to 204mV, as shown in the Simplified Schematic. During the operation, the LED current can be controlled by using a pulse width modulation (PWM) signal applied to the CTRL pin, through which the duty cycle determines the feedback reference voltage. The TPS61169 does not burst the LED current; therefore, it does not generate audible noises on the output capacitor. For maximum protection, the device features integrated open LED protection that disables the TPS61169 to prevent the output voltage from exceeding the absolute maximum voltage ratings of the device during open LED conditions.

The TPS61169 is available in a space-saving 5-pin SC70 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS61161 ACTIVE White LED driver with Digital and PWM brightness control in 2mm x 2mm WSON Package This product is a high-brightness, single string white LED driver.
TPS61165 ACTIVE High brightness white LED driver in 2mm x 2mm QFN Package This product is a high-brightness, single string white LED driver.

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TPS61169 38V High Current-Boost WLED Driver With PWM Control datasheet (Rev. B) PDF | HTML Jun 16, 2024
White paper Common LED Functions and LED Driver Design Considerations Sep 21, 2020
Technical article Overcoming common design challenges in an UV sterilization box system PDF | HTML Jul 27, 2020
Application note Simple Backlight Driver Dimming Performance Mar 20, 2017
Application note Analog PWM Dimming in White-LED Drivers Dec 21, 2016
Application note Inductor Selection in Boost Converters for LCD Backlight Applications Oct 24, 2016
Application note Schottky Diode Selection in Asynchronous Boost Converters Sep 6, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61169EVM — TPS61169EVM WLED Driver Evaluation Board

The Texas Instruments TPS61169EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS61169, which are WLED driver providing highly integrated solutions for single-cell Li-ion battery powered backlight for small and media form factor LCD display.  The EVM (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS61169 TINA-TI Reference Design

SNVMBI4.TSC (3026 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS61169 TINA-TI Transient Spice Model

SNVMBI5.ZIP (48 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPS61169 Unencrypted PSpice Transient Model Package (Rev. B)

SNVMAV9B.ZIP (389 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-01579 — High efficiency, low-output ripple power supply reference design for imaging application

The point-of-load power-tree on video surveillance systems is optimized with this reference design. This reference design has a high performance on key parameters such as output voltage accuracy, voltage ripple, and thermal dissipation. This high performance is possible with a small board area and (...)
Supported products & hardware
Reference design

TIDA-01586 — IR LED Illumination and ICR Control Reference Design for IP Network Cameras With Day/Night Vision

This reference design showcases an Infrared LED illumination sub-system for Internet Protocol (IP) network cameras with day and night vision. The system features a cut filter control, LED dimming, ambient light measuring and ballasting for current of each IR LED string. Ballasting is an (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos