Home Power management DC/DC switching regulators DC/DC converters

TPS61178

ACTIVE

Product details

Rating Catalog Topology Boost Vin (max) (V) 20 Vin (min) (V) 2.7 Vout (max) (V) 20 Vout (min) (V) 4.5 Switch current limit (typ) (A) 8 Features Adjustable current limit, Enable, Frequency synchronization, Light-load efficiency, Load Disconnect, Synchronous rectification Control mode Peak current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00023 Duty cycle (max) (%) 90
Rating Catalog Topology Boost Vin (max) (V) 20 Vin (min) (V) 2.7 Vout (max) (V) 20 Vout (min) (V) 4.5 Switch current limit (typ) (A) 8 Features Adjustable current limit, Enable, Frequency synchronization, Light-load efficiency, Load Disconnect, Synchronous rectification Control mode Peak current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00023 Duty cycle (max) (%) 90
VQFN-HR (RNW) 13 10.5 mm² (3.5 mm × 3 mm)
  • Input Voltage Range: 2.7 V to 20 V
  • Output Voltage Range: 4.5 V to 20 V
  • Programmable Switch Peak Current: up to 10 A
  • Two 16-mΩ FETs Integrated
  • Efficiency up to 96%: VIN = 7.2 V, VOUT = 16 V, IOUT = 2 A
  • Adjustable Switching Frequency: up to 2.2 MHz
  • External Clock Synchronization:
    200 kHz to 2.2 MHz
  • Gate Driver for Load Disconnect
  • Hiccup Short Protection
  • Over Voltage Protection
  • Auto PFM Operation - TPS61178
  • Forced PWM Mode - TPS611781
  • 3.0-mm x 3.5-mm 13-pin VQFN Hotrod Package
  • Create a Custom Design Using the TPS61178 With the WEBENCH® Power Designer
  • Input Voltage Range: 2.7 V to 20 V
  • Output Voltage Range: 4.5 V to 20 V
  • Programmable Switch Peak Current: up to 10 A
  • Two 16-mΩ FETs Integrated
  • Efficiency up to 96%: VIN = 7.2 V, VOUT = 16 V, IOUT = 2 A
  • Adjustable Switching Frequency: up to 2.2 MHz
  • External Clock Synchronization:
    200 kHz to 2.2 MHz
  • Gate Driver for Load Disconnect
  • Hiccup Short Protection
  • Over Voltage Protection
  • Auto PFM Operation - TPS61178
  • Forced PWM Mode - TPS611781
  • 3.0-mm x 3.5-mm 13-pin VQFN Hotrod Package
  • Create a Custom Design Using the TPS61178 With the WEBENCH® Power Designer

The TPS61178x family is a 20-V synchronous Boost converter with the gate driver built-in for load disconnect. The TPS61178x integrates two low on-resistance power FETs: A 16-mΩ switching FET and a 16-mΩ rectifier FET.

The TPS61178x uses the fixed frequency peak current mode control with the slope compensation integrated. At the light load, the TPS61178 enters into the auto PFM mode while TPS611781 is in the forced PWM mode.

The TPS61178x could isolate the output from input side when shutdown. Once the output is shorted, it enters into the hiccup mode to lower the thermal stress and can recover automatically after the short releases. Additionally, the TPS61178x also has OVP and thermal protection to avoid the fault operation. The TPS61178x is in a 3.0-mm x 3.5-mm 13-pin VQFN package with enhanced thermal dissipation.

The TPS61178x family is a 20-V synchronous Boost converter with the gate driver built-in for load disconnect. The TPS61178x integrates two low on-resistance power FETs: A 16-mΩ switching FET and a 16-mΩ rectifier FET.

The TPS61178x uses the fixed frequency peak current mode control with the slope compensation integrated. At the light load, the TPS61178 enters into the auto PFM mode while TPS611781 is in the forced PWM mode.

The TPS61178x could isolate the output from input side when shutdown. Once the output is shorted, it enters into the hiccup mode to lower the thermal stress and can recover automatically after the short releases. Additionally, the TPS61178x also has OVP and thermal protection to avoid the fault operation. The TPS61178x is in a 3.0-mm x 3.5-mm 13-pin VQFN package with enhanced thermal dissipation.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61178EVM-792 — TPS61178 20-V, 10-A, Fully-Integrated Synchronous Boost Evaluation Module

The TPS61178EVM helps to evaluate the electrical and thermal performance of the boost converter TPS61178. The components of the evaluation module are optimized for 6-V to 12-V input, 16-V output applications. The external components can be modified according to the datasheet for other operating (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS611781 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMC10A.ZIP (82 KB) - PSpice model
Supported products & hardware
Simulation model

Unencrypted TPS61178 PSpice Transient Model Package (Rev. A)

SLVMC02A.ZIP (87 KB) - PSpice model
Supported products & hardware
Reference design

PMP15036 — Envelope-Tracking Power Supply Reference Design for Audio Power Amplifiers

This envelope-tracking power reference design maintains helps extend battery life in a portable audio applications, such as Bluetooth® or Wi-Fi speakers. The low-power step-down converter in the design features envelope-tracking capability to an audio power amplifier, maintaining high (...)
Supported products & hardware
Reference design

PMP15043 — 6A, 0.05% Current Accuracy Power Solution for Battery Test Systems Reference Design

This reference design circuit introduces a highly accurate, bi-directional current power solution used in battery test systems (BTS). The maximum current capability is 6A with lower than 0.05% full scale accuracy. Controlling through a logic pin, the circuit can be used to charge or discharge a (...)
Supported products & hardware
Reference design

TIDA-010057 — Ultrasound smart probe power supply reference design

Significant technological advancements and high degree of integration in Medical imaging, especially hand-held ultrasound smart probes, are pushing engineers to come up with highly-efficient, noise immune power solutions in a small size. This reference design documents end to end power and data (...)
Supported products & hardware
Reference design

TIDA-010269 — Handheld ultrasound imaging device power supply reference design

This reference design is built to power the next generation 128-channel ultrasound smart probe that adopts our new generation transmitter and receiver. The compact size (88mm × 45mm × 20mm) includes all power functions for a 128-channel smart probe with >80% efficiency. This transformerless (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RNW) 13 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos