Home Power management DC/DC switching regulators DC/DC converters

TPS61230A

ACTIVE

5-V/6-A High Efficiency Step-Up Converter in 2.0-mm x 2.0-mm QFN Package

Product details

Rating Catalog Topology Boost Vin (max) (V) 4.5 Vin (min) (V) 2.5 Vout (max) (V) 5.5 Vout (min) (V) 2.5 Switch current limit (typ) (A) 6 Features Enable, Light-load efficiency, Load Disconnect, Synchronous Rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000025 Duty cycle (max) (%) 90
Rating Catalog Topology Boost Vin (max) (V) 4.5 Vin (min) (V) 2.5 Vout (max) (V) 5.5 Vout (min) (V) 2.5 Switch current limit (typ) (A) 6 Features Enable, Light-load efficiency, Load Disconnect, Synchronous Rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000025 Duty cycle (max) (%) 90
VQFN-HR (RNS) 7 4 mm² 2 x 2
  • Input Voltage Range: 2.5 V to 4.5 V
  • Output Voltage Range: 2.5 V to 5.5 V
  • Two 21-mΩ (LS) / 18-mΩ (HS) MOSFETs
  • 20-µA Quiescent Current
  • 6-A Valley Switching Current Limit
  • 1.15-MHz Quasi-Constant Switching Frequency
  • PFM Operation at the Light Load
  • 1.05-ms Soft Start Time
  • True Load Disconnect
  • NOT Support Vin > Vout Operation
  • Output Short Protection
  • Over Voltage Protection
  • Thermal Shutdown
  • 2.0-mm x 2.0-mm VQFN 7-Pin Package
  • Input Voltage Range: 2.5 V to 4.5 V
  • Output Voltage Range: 2.5 V to 5.5 V
  • Two 21-mΩ (LS) / 18-mΩ (HS) MOSFETs
  • 20-µA Quiescent Current
  • 6-A Valley Switching Current Limit
  • 1.15-MHz Quasi-Constant Switching Frequency
  • PFM Operation at the Light Load
  • 1.05-ms Soft Start Time
  • True Load Disconnect
  • NOT Support Vin > Vout Operation
  • Output Short Protection
  • Over Voltage Protection
  • Thermal Shutdown
  • 2.0-mm x 2.0-mm VQFN 7-Pin Package

The TPS61230A device is a high efficiency fully integrated synchronous boost converter. It integrates 6-A, 21-mΩ and 18-mΩ power switches, which is capable of delivering up to 2.4-A output current at 5-V output with the 2.5-V input supply. The low RDS_ON switches enable the power conversion efficiency up to 96% and minimize the thermal stress in very compact solution size.

The typical operating frequency is 1.15 MHz, which allows the use of small inductor and capacitors to achieve a small solution size. The TPS61230A provides an adjustable output voltage via an external resistor divider.

During the light load condition, the TPS61230A automatically enters into the PFM operation for maximizing the efficiency with the lowest quiescent current. In the shutdown by pulling EN pin to the logic low, the load is completely disconnected from the input, and the input current consumption is reduced to below 1.0 µA.

When the output is shorted, the device enters into the hiccup protection mode and recovery automatically when the output short is released. Other features like the output over voltage protection, thermal shutdown protection are integrated.

The device is available in a 2.00-mm x 2.00-mm x 0.9-mm VQFN package and requires the minimum amount of external components.

The TPS61230A device is a high efficiency fully integrated synchronous boost converter. It integrates 6-A, 21-mΩ and 18-mΩ power switches, which is capable of delivering up to 2.4-A output current at 5-V output with the 2.5-V input supply. The low RDS_ON switches enable the power conversion efficiency up to 96% and minimize the thermal stress in very compact solution size.

The typical operating frequency is 1.15 MHz, which allows the use of small inductor and capacitors to achieve a small solution size. The TPS61230A provides an adjustable output voltage via an external resistor divider.

During the light load condition, the TPS61230A automatically enters into the PFM operation for maximizing the efficiency with the lowest quiescent current. In the shutdown by pulling EN pin to the logic low, the load is completely disconnected from the input, and the input current consumption is reduced to below 1.0 µA.

When the output is shorted, the device enters into the hiccup protection mode and recovery automatically when the output short is released. Other features like the output over voltage protection, thermal shutdown protection are integrated.

The device is available in a 2.00-mm x 2.00-mm x 0.9-mm VQFN package and requires the minimum amount of external components.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS61033 ACTIVE 5-V, 5-A boost converter with power good, output discharge and PFM/PWM control 5A/1.5A valley switch current limit and SOT583 packge with size of 2.1 x 1.2mm

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet TPS61230A 5-V / 6-A High Efficiency Step-Up Converter in 2.0-mm x 2.0-mm VQFN Package datasheet (Rev. B) PDF | HTML 13 Sep 2018
Application note 스트컨버터의 전력계 기본 계산 (Rev. D) PDF | HTML 21 Nov 2022
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML 28 Oct 2022
Application note Measuring and Understanding the Output Voltage Ripple of a Boost Converter PDF | HTML 22 Feb 2021
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Technical article Design a competitive USB OTG power supply PDF | HTML 21 Apr 2017
Application note Automated Frequency Response Analyzer 09 Oct 2013
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 26 Apr 2012
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 13 Jan 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011
Application note Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61230AEVM-767 — Evaluation Board for TPS61230A 6A High Efficiency Boost Converter in 2-mm × 2-mm QFN Package

The TPS61230AEVM is to evaluate the electric and thermal performce of the high current, high efficiency boost converter TPS61230A. The external component of the TPS61230A are selected to convey most of the nomal application conditions, and they can be modified based the the TPS61230A datasheet to (...)
User guide: PDF
Not available on TI.com
Simulation model

Unencrypted TPS61230A PSpice Transient Model Package (Rev. C)

SLVMBR0C.ZIP (107 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RNS) 7 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos