Home Power management DC/DC switching regulators DC/DC converters

TPS61232

ACTIVE

Product details

Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 2.3 Vout (max) (V) 5 Vout (min) (V) 5 Switch current limit (typ) (A) 5 Features Enable, Light-load efficiency, Load Disconnect, Power good, Synchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000035 Duty cycle (max) (%) 90
Rating Catalog Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 2.3 Vout (max) (V) 5 Vout (min) (V) 5 Switch current limit (typ) (A) 5 Features Enable, Light-load efficiency, Load Disconnect, Power good, Synchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000035 Duty cycle (max) (%) 90
VSON (DRC) 10 9 mm² (3 mm × 3 mm)
  • Input Voltage Range: 2.3 V to 5.5 V
  • Output Voltage Range: 2.5 V to 5.5 V
  • Up to 96% Efficiency Synchronous Boost Converter
  • 3.3-V to 5-V Power Conversion with 2.1-A Output
    Current
  • Input Supply Voltage Supervisor with Adjustable
    Threshold/Hysteresis
  • Power Save Mode for Light Load Efficiency
  • Load Disconnect During Shutdown
  • Output Over Voltage Protection
  • Programmable Soft Start
  • Power Good Output
  • 2-MHz Switching Frequency
  • Output Capacitor Discharge (TPS61231)
  • 3 mm × 3 mm × 0.9 mm VSON Package
  • Input Voltage Range: 2.3 V to 5.5 V
  • Output Voltage Range: 2.5 V to 5.5 V
  • Up to 96% Efficiency Synchronous Boost Converter
  • 3.3-V to 5-V Power Conversion with 2.1-A Output
    Current
  • Input Supply Voltage Supervisor with Adjustable
    Threshold/Hysteresis
  • Power Save Mode for Light Load Efficiency
  • Load Disconnect During Shutdown
  • Output Over Voltage Protection
  • Programmable Soft Start
  • Power Good Output
  • 2-MHz Switching Frequency
  • Output Capacitor Discharge (TPS61231)
  • 3 mm × 3 mm × 0.9 mm VSON Package

The TPS6123x device family is a high efficiency synchronous step up converter with compact solution size. It is optimized for products powered by a one-cell Li-Ion battery, or a regulated power rail of 3.3 V. The IC integrates a 5-A switch and is capable of delivering output currents up to 2.1 A at a 5-V output with a 3.3-V input supply. The device is based on a quasi-constant on-time valley current mode control scheme. The typical operating frequency is 2 MHz, which allows the use of small inductors and capacitors to achieve a small solution size. The TPS61230 and TPS61231 provide an adjustable output voltage via an external resistor divider, and the TPS61232 provides a fixed output voltage of 5 V.

During light loads, the TPS6123x automatically enters power save mode for maximum efficiency at lowest quiescent currents. In shutdown, the load is completely disconnected from the input, and the input current consumption is reduced to 1.5 µA typical. The device integrates a precise low power EN comparator. The EN threshold as well as the hysteresis of the enable comparator are adjustable with external resistors and support application specific system power up and down requirements. Other features like output over voltage protection, thermal shutdown protection, and a power good output are built-in.

The devices are available in a 3 mm × 3 mm × 0.9 mm VSON package.

The TPS6123x device family is a high efficiency synchronous step up converter with compact solution size. It is optimized for products powered by a one-cell Li-Ion battery, or a regulated power rail of 3.3 V. The IC integrates a 5-A switch and is capable of delivering output currents up to 2.1 A at a 5-V output with a 3.3-V input supply. The device is based on a quasi-constant on-time valley current mode control scheme. The typical operating frequency is 2 MHz, which allows the use of small inductors and capacitors to achieve a small solution size. The TPS61230 and TPS61231 provide an adjustable output voltage via an external resistor divider, and the TPS61232 provides a fixed output voltage of 5 V.

During light loads, the TPS6123x automatically enters power save mode for maximum efficiency at lowest quiescent currents. In shutdown, the load is completely disconnected from the input, and the input current consumption is reduced to 1.5 µA typical. The device integrates a precise low power EN comparator. The EN threshold as well as the hysteresis of the enable comparator are adjustable with external resistors and support application specific system power up and down requirements. Other features like output over voltage protection, thermal shutdown protection, and a power good output are built-in.

The devices are available in a 3 mm × 3 mm × 0.9 mm VSON package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS6123x High Efficiency Synchronous Step Up Converters with 5-A Switches datasheet (Rev. C) PDF | HTML Oct 24, 2014
Application note Five Steps to a Good PCB Layout of the Boost Converter PDF | HTML May 3, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61230EVM-089 — TPS61230EVM-089 High Efficiency Synchronous Boost Converter With 5-A Switch Evaluation Module

This Tool Folder describes the characteristics, operation, and use of the Texas Instruments TPS61230 evaluation module (EVM). This EVM is designed to help the user easily evaluate and test the operation and functionality of the TPS61230. This user’s guide includes setup instructions for the (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS61232 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMAE2B.ZIP (65 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos