Home Power management DC/DC switching regulators DC/DC converters

TPS61288

ACTIVE

Product details

Rating Catalog Topology Boost Vin (max) (V) 18 Vin (min) (V) 2 Vout (max) (V) 18 Vout (min) (V) 4.5 Switch current limit (typ) (A) 16 Features Enable, Light-load efficiency, Synchronous rectification Control mode Peak current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00012 Duty cycle (max) (%) 94
Rating Catalog Topology Boost Vin (max) (V) 18 Vin (min) (V) 2 Vout (max) (V) 18 Vout (min) (V) 4.5 Switch current limit (typ) (A) 16 Features Enable, Light-load efficiency, Synchronous rectification Control mode Peak current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00012 Duty cycle (max) (%) 94
VQFN-HR (RQQ) 11 6 mm² (3 mm × 2 mm)
  • 2.5-mm × 3.0-mm QFN package with HotRod™ Lite option
    • TPS61288 HotRod
    • TPS61288L HotRod Lite
    • TPS61288L is recommended with thermal improvement
  • Wide input voltage and output voltage range
    • VIN : 2.0 V to 18 V
    • 2.4-V Minimum input voltage for start-up
    • VOUT : 4.5 V to 18 V
  • High efficiency and power capability
    • 15-A peak switch current limit
    • Two 6.5-mΩ (LS) / 8.5-mΩ (HS) MOSFETs
    • Switching frequency: 500 kHz
    • Up to 94.7% efficiency at VIN = 3.6 V, VOUT = 13 V, and IOUT = 2 A
    • Up to 96.9% efficiency at VIN = 7.2 V, VOUT = 16 V, and IOUT = 2.5 A
  • Extend the system operating time
    • Typical 110-µA quiescent current into VOUT pin
    • Maximum 2.1-µA current into VIN pin during shutdown
    • Smooth on-time/off-time (SOO) modulation at light load and low duty cycle and no DC offset between PFM and PWM

  • Rich protection
    • Output overvoltage protection at 19 V
    • Cycle-by-cycle overcurrent protection
    • Thermal shutdown
  • 2.5-mm × 3.0-mm QFN package with HotRod™ Lite option
    • TPS61288 HotRod
    • TPS61288L HotRod Lite
    • TPS61288L is recommended with thermal improvement
  • Wide input voltage and output voltage range
    • VIN : 2.0 V to 18 V
    • 2.4-V Minimum input voltage for start-up
    • VOUT : 4.5 V to 18 V
  • High efficiency and power capability
    • 15-A peak switch current limit
    • Two 6.5-mΩ (LS) / 8.5-mΩ (HS) MOSFETs
    • Switching frequency: 500 kHz
    • Up to 94.7% efficiency at VIN = 3.6 V, VOUT = 13 V, and IOUT = 2 A
    • Up to 96.9% efficiency at VIN = 7.2 V, VOUT = 16 V, and IOUT = 2.5 A
  • Extend the system operating time
    • Typical 110-µA quiescent current into VOUT pin
    • Maximum 2.1-µA current into VIN pin during shutdown
    • Smooth on-time/off-time (SOO) modulation at light load and low duty cycle and no DC offset between PFM and PWM

  • Rich protection
    • Output overvoltage protection at 19 V
    • Cycle-by-cycle overcurrent protection
    • Thermal shutdown

The TPS61288 is a high-power density, fully-integrated synchronous boost converter with a 6.5-mΩ power switch and a 8.5-mΩ rectifier switch to provide a high efficiency and small size solution in portable systems. The TPS61288 has a wide input voltage range from 2 V (2.4 V rising) to 18 V to support applications with single-cell or two-cell Lithium batteries. The device has 15-A switch current capability and is capable of providing an output voltage up to 18 V.

The TPS61288 employs peak current control topology with SOO modulation to regulate the output voltage. The device operates in the pulse width modulation (PWM) mode in moderate to heavy load condition. It automatically runs in the pulse frequency modulation (PFM) mode in light load and low duty cycle condition. SOO modulation realizes accurate regulation over wide load/VIN range while maintaining high efficiency and low output ripple. The switching frequency in the PWM mode is 500 kHz. The TPS61288 provides 19-V output overvoltage protection, cycle-by-cycle overcurrent protection, and thermal shutdown protection.

The TPS61288 is available in a 2.5-mm × 3.0-mm QFN package.

The TPS61288 is a high-power density, fully-integrated synchronous boost converter with a 6.5-mΩ power switch and a 8.5-mΩ rectifier switch to provide a high efficiency and small size solution in portable systems. The TPS61288 has a wide input voltage range from 2 V (2.4 V rising) to 18 V to support applications with single-cell or two-cell Lithium batteries. The device has 15-A switch current capability and is capable of providing an output voltage up to 18 V.

The TPS61288 employs peak current control topology with SOO modulation to regulate the output voltage. The device operates in the pulse width modulation (PWM) mode in moderate to heavy load condition. It automatically runs in the pulse frequency modulation (PFM) mode in light load and low duty cycle condition. SOO modulation realizes accurate regulation over wide load/VIN range while maintaining high efficiency and low output ripple. The switching frequency in the PWM mode is 500 kHz. The TPS61288 provides 19-V output overvoltage protection, cycle-by-cycle overcurrent protection, and thermal shutdown protection.

The TPS61288 is available in a 2.5-mm × 3.0-mm QFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
LM5155 ACTIVE 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller Provides higher power than TPS61288

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TPS61288 18-V, 15-A, Fully Integrated Synchronous Boost Converter datasheet (Rev. C) PDF | HTML Mar 29, 2022
Test report 3.3-V to 4.2-V Input, 12-V, 60-W Peak Output Power Boost Converter Ref. Des. (Rev. A) PDF | HTML Jan 17, 2023
Application note Using External Bias to Broaden Input Voltage Range of Boost Converters PDF | HTML Nov 8, 2021
Application note Measuring and Understanding the Output Voltage Ripple of a Boost Converter PDF | HTML Feb 22, 2021
Certificate TPS61288EVM-064 EU Declaration of Conformity (DoC) Jul 31, 2020
Application note Output Short-Circuit Protection Solution for the TPS61088 Sep 22, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61288EVM-064 — Evaluation module for TPS61288 18 V, 15-A switch current synch boost

The TPS61288 is an 18-V, 15-A synchronous boost converter. The TPS61288 integrates two low on resistance power FETs: A 6.5-mΩ switching FET and an 8.5-mΩ rectifier FET.

The wide input voltage ranging from 2.0 V (2.4 V rising) to 18 V supports the typical applications powered by the single-cell (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS61288 PSPICE Model

SLVMDH8.ZIP (186 KB) - PSpice model
Supported products & hardware
Calculation tool

SLVRBH4 — TPS61288 Design Calculation V1.0

Supported products & hardware
Reference design

PMP40909 — 3.3-V to 4.2-V input, 12-V, 60-W peak output power boost converter reference design

This reference design demonstrates two methods that connect two TPS61288 devices in parallel to support high-output power. One method is to connect the VIN, VOUT, FB and COMP pins together directly. Because the two devices share the same voltage on the COMP pin, the inductor peak current of the two (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RQQ) 11 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos