Home Power management DC/DC switching regulators DC/DC converters

TPS61372

ACTIVE

Product details

Rating Catalog Topology Boost Vin (max) (V) 5 Vin (min) (V) 2.5 Vout (max) (V) 15 Vout (min) (V) 5 Switch current limit (typ) (A) 3.6 Features Enable, Light-load efficiency, Load Disconnect, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000074 Duty cycle (max) (%) 90
Rating Catalog Topology Boost Vin (max) (V) 5 Vin (min) (V) 2.5 Vout (max) (V) 15 Vout (min) (V) 5 Switch current limit (typ) (A) 3.6 Features Enable, Light-load efficiency, Load Disconnect, Synchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000074 Duty cycle (max) (%) 90
DSBGA (YKB) 16 1.96 mm² (1.4 mm × 1.4 mm)
  • Input voltage range: 2.5 V to 5.5 V
  • Output voltage range: up to 16 V
  • On-resistance:
    • Low-side FET - 33 mΩ
    • High-side FET - 104 mΩ
  • Switch peak current limit: 3.8 A
  • Quiescent current from VIN: 74 µA
  • Quiescent current from VOUT: 10 µA
  • Shutdown current from VIN: 1 µA
  • Switching frequency: 1.5 MHz
  • Soft-start time: 0.9 ms
  • Hiccup output short protection
  • Auto PFM and forced PWM selectable
  • Load disconnect during shutdown
  • External loop compensation
  • Output overvoltage protection
  • 1.57-mm × 1.52-mm × 0.5 mm 16-pin WCSPs
  • Create a custom design using the TPS61372 with WEBENCH Power Designer
  • Input voltage range: 2.5 V to 5.5 V
  • Output voltage range: up to 16 V
  • On-resistance:
    • Low-side FET - 33 mΩ
    • High-side FET - 104 mΩ
  • Switch peak current limit: 3.8 A
  • Quiescent current from VIN: 74 µA
  • Quiescent current from VOUT: 10 µA
  • Shutdown current from VIN: 1 µA
  • Switching frequency: 1.5 MHz
  • Soft-start time: 0.9 ms
  • Hiccup output short protection
  • Auto PFM and forced PWM selectable
  • Load disconnect during shutdown
  • External loop compensation
  • Output overvoltage protection
  • 1.57-mm × 1.52-mm × 0.5 mm 16-pin WCSPs
  • Create a custom design using the TPS61372 with WEBENCH Power Designer

The TPS61372 is a full-integrated synchronous boost converter with the load disconnect built-in. The device supports output voltage up to 16 V with a 3.8-A current limit. The input voltage ranges from 2.5-V to 5.5-V supporting applications powered by a single-cell Lithium-ion battery or 5-V bus.

The TPS61372 uses the peak current mode with the adaptive off-time control topology. The device works in PWM operation of 1.5 MHz at moderate-to-heavy loads. At the light load conditions, the device can be configured in either auto PFM or forced PWM operation by the MODE pin connection. Auto PFM mode has the benefit of high efficiency at light load while forced PWM operation keeps the switching frequency constant across the whole load range. The TPS61372 has a soft start to minimize the inrush current during start-up. The TPS61372 features of the load disconnect during shut down and provides a output short protection of hiccup mode. In addition, the device implements output overvoltage and thermal shutdown protection. The TPS61372 delivers a compact solution size with a 16-pin WCSP 1.57-mm × 1.52-mm package of 0.5-mm height.

The TPS61372 is a full-integrated synchronous boost converter with the load disconnect built-in. The device supports output voltage up to 16 V with a 3.8-A current limit. The input voltage ranges from 2.5-V to 5.5-V supporting applications powered by a single-cell Lithium-ion battery or 5-V bus.

The TPS61372 uses the peak current mode with the adaptive off-time control topology. The device works in PWM operation of 1.5 MHz at moderate-to-heavy loads. At the light load conditions, the device can be configured in either auto PFM or forced PWM operation by the MODE pin connection. Auto PFM mode has the benefit of high efficiency at light load while forced PWM operation keeps the switching frequency constant across the whole load range. The TPS61372 has a soft start to minimize the inrush current during start-up. The TPS61372 features of the load disconnect during shut down and provides a output short protection of hiccup mode. In addition, the device implements output overvoltage and thermal shutdown protection. The TPS61372 delivers a compact solution size with a 16-pin WCSP 1.57-mm × 1.52-mm package of 0.5-mm height.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS61046 ACTIVE 28-V Output Voltage Boost Converter in WCSP Package TPS61046 is non-sync device with Schottky diode first

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TPS61372 16-V, 3.8-A Synchronous Boost With Load Disconnect datasheet (Rev. B) PDF | HTML Jan 7, 2021
Certificate TPS61372LEVM-110 EU Declaration of Conformity (DoC) Feb 28, 2025
White paper Enabling Higher Data Rates for Optical Modules With Small and Efficient Power PDF | HTML Mar 22, 2021
Technical article How to speed SSD program time with a boost converter PDF | HTML Nov 5, 2018
Application note Designing Boost Converter TPS61372 in Low Power Application Report Oct 9, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61372EVM-033 — TPS61372YKB Evaluation Board

The TPS61372 is a full-integrated synchronous boost converter with the short protection and load disconnect built-in. The device could support output voltage up to 16 V with 3.6-A current limit. The input voltage ranges from 2.5 V to 5.0 V. The evaluation board is built to evaluate the TPS61372 at (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS61372 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMCR3A.ZIP (81 KB) - PSpice model
Supported products & hardware
Calculation tool

SLVRBF6 — TPS61372 Quickstart Tool

Supported products & hardware
Reference design

TIDA-050028 — VBus protection with eFuse for solid state drive modules reference design

The TIDA-050028 reference design provides the front end protection of a SSD module and showcases the fully featured power tree for standard 3.3-V, 1.8-V, and 1.5-V rails. This size optimized design helps customers with appropriate selection of the integrated circuit protection device, load (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YKB) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos