Home Power management DC/DC switching regulators DC/DC converters

TPS61391

ACTIVE

85-VOUT Boost converter with current mirror

Product details

Rating Catalog Topology Boost, Flyback, SEPIC Vin (max) (V) 5.5 Vin (min) (V) 2.5 Vout (max) (V) 84 Vout (min) (V) 20 Switch current limit (typ) (A) 1 Features Enable, Nonsynchronous, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0005 Duty cycle (max) (%) 99
Rating Catalog Topology Boost, Flyback, SEPIC Vin (max) (V) 5.5 Vin (min) (V) 2.5 Vout (max) (V) 84 Vout (min) (V) 20 Switch current limit (typ) (A) 1 Features Enable, Nonsynchronous, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0005 Duty cycle (max) (%) 99
WQFN (RTE) 16 9 mm² (3 mm × 3 mm)
  • Input voltage range: 2.5 V to 5.5 V
  • Output voltage range: up to 85 V
  • R(DS)on of switching FET: 0.9 Ω
  • Switch current limit: 1000 mA
  • High optical power protection with 0.5-µs response time
  • Switching frequency: 700 kHz
  • Quiescent current: 110 µA from VIN, 340 µA from VOUT, 140 µA from AVCC
  • Soft-start time: 4.8 ms
  • Package: 3 mm × 3 mm × 0.75 mm QFN
  • Input voltage range: 2.5 V to 5.5 V
  • Output voltage range: up to 85 V
  • R(DS)on of switching FET: 0.9 Ω
  • Switch current limit: 1000 mA
  • High optical power protection with 0.5-µs response time
  • Switching frequency: 700 kHz
  • Quiescent current: 110 µA from VIN, 340 µA from VOUT, 140 µA from AVCC
  • Soft-start time: 4.8 ms
  • Package: 3 mm × 3 mm × 0.75 mm QFN

The TPS61391 is a 700-kHz pulse-width modulating (PWM) step-up converter with an 85-V switch FET with an input ranging from 2.5 V to 5.5 V. The switching peak current is up to 1000 mA. The TPS61391 includes accurate current mirror with two gain options selectable (1 : 5 or 4 : 5).

The TPS61391 also provides high optical-power protection with an additional FET in series with the APD power path with the typical response time of 0.5 µs . It can recover automatically once the high optical releasing.

The TPS61391 is available in 3 mm × 3 mm QFN package with exposed pad underneath.

The TPS61391 is a 700-kHz pulse-width modulating (PWM) step-up converter with an 85-V switch FET with an input ranging from 2.5 V to 5.5 V. The switching peak current is up to 1000 mA. The TPS61391 includes accurate current mirror with two gain options selectable (1 : 5 or 4 : 5).

The TPS61391 also provides high optical-power protection with an additional FET in series with the APD power path with the typical response time of 0.5 µs . It can recover automatically once the high optical releasing.

The TPS61391 is available in 3 mm × 3 mm QFN package with exposed pad underneath.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS61391 85-VOUT Boost Converter with Current Mirror Integrated datasheet PDF | HTML Jul 11, 2019
Application note High-Precision Negative-Voltage APD Power Supply Design with TPS61391 PDF | HTML Nov 2, 2020
Application note How to Sample the Small APD Current Precisely With TPS61390 Boost Converter Dec 20, 2019
Application note TPS61390 Boost Converter With Low APD Bias Voltage Ripple Dec 13, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61391EVM-058 — 85-V boost converter evaluation module for TPS61391

The TPS61391 is a step-up converter with the current mirror and sample / hold circuitry being integrated, which is designed for biasing and monitoring the avalanche photodiodes (APD) in the optical receivers. The TPS61391 supports up to 85-V output from an input ranging from 2.5 V to 5.5 V. The (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

SLVC801 — TPS61391 Calculation Tool

Supported products & hardware
Design tool

SLVC800 — TPS61390 Design Tool

Supported products & hardware
Reference design

PMP40871 — 48-V output low-noise phantom power reference design

This reference design delivers a 48-V output, low-noise power supply for the phantom power application using the TPS61391 and TPS7A4101. TPS61391 is a 700-kHz PWM step-up converter that converts 3.3 V or 5 V to 48.5 V. TPS7A4101 is a 50-V tolerant input and 0.29-V drop LDO that steps 48.5 V down (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos