Rating
Catalog
Topology
Buck
Iout (max) (A)
3
Vin (max) (V)
6
Vin (min) (V)
2.5
Vout (max) (V)
2.5
Vout (min) (V)
2.5
Features
Enable, Light load efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking, UVLO fixed
Control mode
Constant on-time (COT), DCS-Control
Operating temperature range (°C)
-40 to 85
Iq (typ) (A)
0.00002
Duty cycle (max) (%)
100
Rating
Catalog
Topology
Buck
Iout (max) (A)
3
Vin (max) (V)
6
Vin (min) (V)
2.5
Vout (max) (V)
2.5
Vout (min) (V)
2.5
Features
Enable, Light load efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking, UVLO fixed
Control mode
Constant on-time (COT), DCS-Control
Operating temperature range (°C)
-40 to 85
Iq (typ) (A)
0.00002
Duty cycle (max) (%)
100