Home Power management DC/DC switching regulators DC/DC converters

TPS62441

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 1 Vin (max) (V) 6 Vin (min) (V) 2.75 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000022 Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable
Rating Catalog Topology Buck Iout (max) (A) 1 Vin (max) (V) 6 Vin (min) (V) 2.75 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000022 Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable
VQFN-HR (RQR) 14 6.21 mm² (2.7 mm × 2.3 mm)
  • Functional Safety-Capable
  • 0.6-V to 5.5-V dual-channel, output voltage
  • 1-A/1-A, 2-A/2-A, 3-A/1-A output currents
  • 2.75-V to 6-V input voltage range
  • 1% feedback voltage accuracy (PWM operation)
  • T J = –40°C to +150°C
  • Two precise ENABLE inputs allow:
    • User-defined undervoltage lockout
    • Exact sequencing
  • Two power-good outputs with window comparator
  • 1.8-MHz to 4-MHz adjustable switching frequency
  • Optional synchronization to external clock
  • Optional spread spectrum clocking
  • Forced PWM or PWM/PFM operation
  • Selectable compensation network up to 200 µF
  • 22-µA quiescent current
  • 180° phase shifted operation
  • 100% duty cycle mode
  • Active output discharge
  • Thermal shutdown protection
  • 2.3-mm × 2.7-mm QFN package
  • Functional Safety-Capable
  • 0.6-V to 5.5-V dual-channel, output voltage
  • 1-A/1-A, 2-A/2-A, 3-A/1-A output currents
  • 2.75-V to 6-V input voltage range
  • 1% feedback voltage accuracy (PWM operation)
  • T J = –40°C to +150°C
  • Two precise ENABLE inputs allow:
    • User-defined undervoltage lockout
    • Exact sequencing
  • Two power-good outputs with window comparator
  • 1.8-MHz to 4-MHz adjustable switching frequency
  • Optional synchronization to external clock
  • Optional spread spectrum clocking
  • Forced PWM or PWM/PFM operation
  • Selectable compensation network up to 200 µF
  • 22-µA quiescent current
  • 180° phase shifted operation
  • 100% duty cycle mode
  • Active output discharge
  • Thermal shutdown protection
  • 2.3-mm × 2.7-mm QFN package

The TPS6244x is a family of pin-to-pin dual 1-A, dual 2-A, and 3-A/1-A high-efficiency and easy-to-use synchronous step-down DC/DC converters. The device family is based on a peak current mode control topology. The devices are designed for industrial applications such as motor drives and robotics. Low resistive switches allow up to 3-A continuous output current and total maximum output current up to 4-A at high ambient temperature. The switching frequency is externally adjustable from 1.8 MHz to 4 MHz and can also be synchronized to an external clock in the same frequency range. In PWM/PFM mode, the TPS6244x automatically enters power save mode at light loads to maintain high efficiency across the whole load range. The TPS6244x provides a 1% output voltage accuracy in PWM mode, which helps design a power supply with high output voltage accuracy.

The TPS6244x is available as an adjustable voltage version, packaged in a VQFN package.

The TPS6244x is a family of pin-to-pin dual 1-A, dual 2-A, and 3-A/1-A high-efficiency and easy-to-use synchronous step-down DC/DC converters. The device family is based on a peak current mode control topology. The devices are designed for industrial applications such as motor drives and robotics. Low resistive switches allow up to 3-A continuous output current and total maximum output current up to 4-A at high ambient temperature. The switching frequency is externally adjustable from 1.8 MHz to 4 MHz and can also be synchronized to an external clock in the same frequency range. In PWM/PFM mode, the TPS6244x automatically enters power save mode at light loads to maintain high efficiency across the whole load range. The TPS6244x provides a 1% output voltage accuracy in PWM mode, which helps design a power supply with high output voltage accuracy.

The TPS6244x is available as an adjustable voltage version, packaged in a VQFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TPS62441-Q1 ACTIVE Automotive, 2.75-V to 6-V, dual 1-A output, step-down converter with adjustable frequency Pin-to-pin solution AEC-Q100 qualified for automotive applications
Pin-for-pin with same functionality to the compared device.
TPS62442 ACTIVE 2.75-V to 6-V, dual 2-A or 3-A and 1-A step-down converter in QFN package Higher current option, flexiblity to increase current based on application need without changing the layout

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS6244x 2.75-V to 6-V, Dual-Channel Step-Down Converter with Adjustable Frequency and 1% Accuracy in QFN package datasheet (Rev. A) PDF | HTML May 18, 2023
Functional safety information TPS6244x Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML Mar 3, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62442EVM-122 — TPS6244x-Q1 evaluation module 2.75-V to 6-V, dual step-down buck converter

The TPS6244x-Q1 device is a high-frequency, synchronous, dual step-down converter optimized for a small solution size and high efficiency. The devices focus on high-efficiency, dual step-down conversion over a wide output current range. The internal compensation circuit allows a compact solution (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS62441 and TPS62441-Q1 PSpice Unencrypted Transient Model

SLUM821.ZIP (298 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RQR) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos