Home Power management DC/DC switching regulators DC/DC converters

TPS62816-Q1

ACTIVE

Product details

Rating Automotive Topology Buck Iout (max) (A) 6 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Enable, Forced PWM, Frequency synchronization, Light load efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, Tracking, UVLO fixed, Wettable flanks package EMI & noise features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000026 Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable Sector Test & measurement
Rating Automotive Topology Buck Iout (max) (A) 6 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Enable, Forced PWM, Frequency synchronization, Light load efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, Tracking, UVLO fixed, Wettable flanks package EMI & noise features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000026 Duty cycle (max) (%) 100 TI functional safety category Functional Safety-Capable Sector Test & measurement
VQFN-HR (RWY) 9 6 mm² (3 mm × 2 mm)
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C TA
  • Functional Safety-Capable
  • Input voltage range: 2.7 V to 6 V
  • Quiescent current: 26 µA typical
  • Output voltage from 0.6 V to 5.5 V
  • Output voltage accuracy ±1% (PWM operation)
  • Adjustable soft start
  • Forced PWM or PWM/PFM operation
  • Adjustable switching frequency of 1.8 MHz to 4 MHz
  • Precise ENABLE input allows
    • User-defined undervoltage lockout
    • Exact sequencing
  • 100% duty cycle mode
  • Active output discharge
  • Spread spectrum clocking — optional
  • Power-good output with window comparator
  • Package with wettable flanks
  • TJ = –40°C to 150°C
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C TA
  • Functional Safety-Capable
  • Input voltage range: 2.7 V to 6 V
  • Quiescent current: 26 µA typical
  • Output voltage from 0.6 V to 5.5 V
  • Output voltage accuracy ±1% (PWM operation)
  • Adjustable soft start
  • Forced PWM or PWM/PFM operation
  • Adjustable switching frequency of 1.8 MHz to 4 MHz
  • Precise ENABLE input allows
    • User-defined undervoltage lockout
    • Exact sequencing
  • 100% duty cycle mode
  • Active output discharge
  • Spread spectrum clocking — optional
  • Power-good output with window comparator
  • Package with wettable flanks
  • TJ = –40°C to 150°C

The TPS62816-Q1 is a pin-to-pin high efficiency, easy-to-use synchronous step-down DC/DC converter. It is based on a peak current mode control topology. It is designed for automotive applications such as infotainment and advanced driver assistance systems. Low resistive switches allow up to 6-A continuous output current. The switching frequency is externally adjustable from 1.8 MHz to 4 MHz and can also be synchronized to an external clock in the same frequency range. In PWM/PFM mode, the TPS62816-Q1 automatically enters power save mode at light loads to maintain high efficiency across the whole load range. The TPS62816-Q1 provides a 1% output voltage accuracy in PWM mode, which helps design a power supply with high output voltage accuracy. The SS/TR pin allows setting the start-up time or tracking of the output voltage to an external source. This allows external sequencing of different supply rails and limiting the inrush current during start-up.

The TPS62816-Q1 is available as an adjustable version, packaged in a 3-mm × 2-mm VQFN package with wettable flanks.

The TPS62816-Q1 is a pin-to-pin high efficiency, easy-to-use synchronous step-down DC/DC converter. It is based on a peak current mode control topology. It is designed for automotive applications such as infotainment and advanced driver assistance systems. Low resistive switches allow up to 6-A continuous output current. The switching frequency is externally adjustable from 1.8 MHz to 4 MHz and can also be synchronized to an external clock in the same frequency range. In PWM/PFM mode, the TPS62816-Q1 automatically enters power save mode at light loads to maintain high efficiency across the whole load range. The TPS62816-Q1 provides a 1% output voltage accuracy in PWM mode, which helps design a power supply with high output voltage accuracy. The SS/TR pin allows setting the start-up time or tracking of the output voltage to an external source. This allows external sequencing of different supply rails and limiting the inrush current during start-up.

The TPS62816-Q1 is available as an adjustable version, packaged in a 3-mm × 2-mm VQFN package with wettable flanks.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS62870-Q1 ACTIVE Automotive 2.7-V to 6-V input, 6-A, stackable, synchronous buck converter Feature rich device with I2C, stackability and remote sense feature.

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62816EVM-140 — TPS62816-Q1 2.75-V to 6-V, 6-A step-down converter evaluation module

The TPS62816EVM-140 evaluation module (EVM) is designed to help easily evaluate and test the operation and functionality of the TPS62816-Q1 buck converters. The EVM converts a 2.7-V to 6.0-V input voltage to a regulated 1.8-V output voltage that delivers up to 6 A.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS62816-Q1 PSpice Unencrypted Transient Model

SLVMDM1.ZIP (104 KB) - PSpice model
Supported products & hardware
Simulation model

TPS62816-Q1 SIMPLIS Transient and Average Model

SLUM784.ZIP (479 KB) - SIMPLIS model
Supported products & hardware
Reference design

TIPA-020000 — Mobileye EyeQ™6H power-supply design

This power-supply design is an abstract of the test report of our discrete power tree for the Mobileye EyeQ™6H SoC. Automotive applications such as Autonomous Driving Assist Systems (ADAS) use ADAS domain controller processors such as the Mobileye EyeQ™6H. These are sophisticated processors which (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RWY) 9 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos